/content/process/us/en/search.html

Small Pressure Regulators (Pressure Reducer)

HON 201

Honeywell HON 201 is a direct-acting gas pressure regulator that conforms to the DIN EN 334 standards. It is an ideal solution for industrial and process applications, and for low-load lines in gas pressure regulating stations.

Overview
Features and Benefits:
  • Two-stage device
  • Suitable for large pressure differences
  • With safety relief valve in:
    • intermediate pressure stage
    • control stage (up to pd max 0.5 bar)
  • Easy operation, monitoring, maintenance
  • Pipe connection for use with SSVs HON 703 and/or 704
  • Suitable for non-aggressive gases, other gases on enquiry
  • CE registration according to PED
  • Max. admissible pressure = PS 100 bar
  • Max. inlet pressure pu max: up to 100 bar
  • Outlet pressure range Wd: 0.02 bar up to 2 bar
  • Class of lock-up pressure zone SZ 2.5
  • Connection:
    • Inlet: Pipe connections according to DIN EN ISO 8434-1 (DIN 2353), for pipe diameters 12 mm, 16 mm, 18 mm
    • Outlet: Pipe connections according to DIN EN ISO 8434-1 (DIN 2353), for pipe diameters 12 mm, 16 mm, 18 mm, 22 mm, 25 mm, 28 mm, 38 mm, 42 mm Flange in PN 40 or Class 300, Class 600 according to ANSI 16.5 transition pieces in DN 25, DN 40, DN 50
All mechanical components of this device are without potential ignition sources and/ or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
Specifications

Applications & Compatibility

  • Applications
    • Gas pressure regulator for industrial stations
    • Small flowrate regulating lines in gas pressure regulating stations

Environmental Conditions

  • Temperature Range
    • -20 to +60 deg C
  • Permissible Operating Pressure
    • Up to 100 bar
  • Outlet Pressure Range
    • 0.02 to 2 bar (varies by setpoint spring and stage)

Software & Interface

  • Suitable Gases
    • Natural Gas, Gases acc. To G260, All Other Non-Corrosive Gases

Technical Specifications

  • Minimum Differential Pressure
    • Approx. 1 to 1.5 bar
  • Maximum Inlet Pressure Rating
    • 100 bar
  • Connection Type
    • Flanged (PN 40, ANSI 300/600) DN 25, DN 40, DN 50
    • Screw connection (DIN 2353) for pipe diameters 12, 16, 18, 22, 25, 28, 38, 42 mm

Standards & Certifications

  • Explosion Protection
    • All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
  • Approvals
    • CE Mark with PED

Material Specifications

  • Body Material
    • Aluminum Alloy

Applications & Compatibility

  • Applications
    • Gas pressure regulator for industrial stations
    • Small flowrate regulating lines in gas pressure regulating stations

Environmental Conditions

  • Temperature Range
    • -20 to +60 deg C
  • Permissible Operating Pressure
    • Up to 100 bar
  • Outlet Pressure Range
    • 0.02 to 2 bar (varies by setpoint spring and stage)

Software & Interface

  • Suitable Gases
    • Natural Gas, Gases acc. To G260, All Other Non-Corrosive Gases

Technical Specifications

  • Minimum Differential Pressure
    • Approx. 1 to 1.5 bar
  • Maximum Inlet Pressure Rating
    • 100 bar
  • Connection Type
    • Flanged (PN 40, ANSI 300/600) DN 25, DN 40, DN 50
    • Screw connection (DIN 2353) for pipe diameters 12, 16, 18, 22, 25, 28, 38, 42 mm

Standards & Certifications

  • Explosion Protection
    • All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
  • Approvals
    • CE Mark with PED

Material Specifications

  • Body Material
    • Aluminum Alloy
  • Applications : Gas pressure regulator for industrial stations|Small flowrate regulating lines in gas pressure regulating stations
  • Temperature Range : -20 to +60 deg C
  • Suitable Gases : Natural Gas, Gases acc. To G260, All Other Non-Corrosive Gases
  • Permissible Operating Pressure : Up to 100 bar
  • Outlet Pressure Range : 0.02 to 2 bar (varies by setpoint spring and stage)
  • Minimum Differential Pressure : Approx. 1 to 1.5 bar
  • Maximum Inlet Pressure Rating : 100 bar
  • Explosion Protection : All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
  • Connection Type : Flanged (PN 40, ANSI 300/600) DN 25, DN 40, DN 50|Screw connection (DIN 2353) for pipe diameters 12, 16, 18, 22, 25, 28, 38, 42 mm
  • Body Material : Aluminum Alloy
  • Approvals : CE Mark with PED
Brochure
Name
Description
File Size
Date
Size
Honeywell HON 201 is a direct-acting gas pressure regulator that conforms to the DIN EN 334 standards.
application/pdf 529.83 KB
9/6/2021
529.83 KB
Name
Description
File Size
Date
Size
Honeywell HON 201 is a direct-acting gas pressure regulator that conforms to the DIN EN 334 standards.
application/pdf 529.83 KB
9/6/2021
529.83 KB
Name
Description
File Size
Date
Size
Honeywell HON 201 is a direct-acting gas pressure regulator that conforms to the DIN EN 334 standards.
529.83 KB
9/6/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HON201
Gas Pressure Regulator HON 201
HON201
Gas Pressure Regulator HON 201