/content/process/us/en/search.html
We’re making critical improvements to search. If you need help, contact hpsweb@honeywell.com. Thanks for your patience.

Small Pressure Regulators (Pressure Reducer)

HON 213 (D 36 Hb)

HON 213 direct-acting pressure reducer features an SEP-compliant design in accordance with the Pressure Equipment Directive (PED). The small gas pressure regulator is ideal for industrial and process applications involving high-pressure differences.​

Overview
Features and Benefits:
  • Type with diaphragm measuring unit
  • Integrated safety relief valve
  • Optionally with incorporated non-return valve
  • Bubble-tight sealing at zero flow
  • Easy operation and monitoring
  • Suitable for non-aggressive gases, other gases on enquiry
  • Max. admissible pressure (PS): 150 bar
  • Max. inlet pressure (pu max): up to 150 bar
  • Outlet pressure range (Wd): 0.2 bar up to 50 bar
  • Class of lock-up pressure zone: SZ 2.5
  • Valve seat diameter: 3 mm
  • Flow rate coefficient KG: 6 m³/(h ⋅ bar) for natural gas (ρb = 0.83 kg/m³, t = 15 °C)
  • Connection: -⅜ " (female) with measuring units M, H, S
All mechanical components of this device are without ignition sources. As such, they are not subject to ATEX 95 (94/9/EC). All electrical components used with this device fulfill ATEX requirements.
Specifications

Applications & Compatibility

  • Applications
    • Device for industrial, process engineering plants. For small load rails in gas pressure regulating systems

Mechanical & Physical Properties

  • Valve Seat Diameter
    • 3 mm
  • Lock-up Pressure Zone Class
    • SZ 2.5

Environmental Conditions

  • Outlet Pressure Range
    • 0.2 up to 50 bar

Technical Specifications

  • Maximum Inlet Pressure Rating
    • 150 bar
  • Connection Type
    • -3/8 in Female

Processing & Performance Metrics

  • Maximum Admissible Pressure
    • 150 bar
  • Flow Rate Coefficient (KG)
    • 6 m³/(h ⋅ bar) for Natural Gas

Standards & Certifications

  • Explosion Protection
    • All mechanical components of this device are without ignition sources. As such, they are not subject to ATEX 95 (94/9/EC). All electrical components used with this device fulfil the ATEX requirements.

Applications & Compatibility

  • Applications
    • Device for industrial, process engineering plants. For small load rails in gas pressure regulating systems

Mechanical & Physical Properties

  • Valve Seat Diameter
    • 3 mm
  • Lock-up Pressure Zone Class
    • SZ 2.5

Environmental Conditions

  • Outlet Pressure Range
    • 0.2 up to 50 bar

Technical Specifications

  • Maximum Inlet Pressure Rating
    • 150 bar
  • Connection Type
    • -3/8 in Female

Processing & Performance Metrics

  • Maximum Admissible Pressure
    • 150 bar
  • Flow Rate Coefficient (KG)
    • 6 m³/(h ⋅ bar) for Natural Gas

Standards & Certifications

  • Explosion Protection
    • All mechanical components of this device are without ignition sources. As such, they are not subject to ATEX 95 (94/9/EC). All electrical components used with this device fulfil the ATEX requirements.
  • Applications : Device for industrial, process engineering plants. For small load rails in gas pressure regulating systems
  • Valve Seat Diameter : 3 mm
  • Outlet Pressure Range : 0.2 up to 50 bar
  • Maximum Inlet Pressure Rating : 150 bar
  • Maximum Admissible Pressure : 150 bar
  • Lock-up Pressure Zone Class : SZ 2.5
  • Flow Rate Coefficient (KG) : 6 m³/(h ⋅ bar) for Natural Gas
  • Explosion Protection : All mechanical components of this device are without ignition sources. As such, they are not subject to ATEX 95 (94/9/EC). All electrical components used with this device fulfil the ATEX requirements.
  • Connection Type : -3/8 in Female
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HON213
Pressure Reducing Valve HON 213
HON213
Pressure Reducing Valve HON 213