/content/process/us/en/search.html
We’re making critical improvements to search. If you need help, contact hpsweb@honeywell.com. Thanks for your patience.

Small Pressure Regulators (Pressure Reducer)

HON 214 (D 144a)

The HON 214 (D 144a) direct-acting pressure reducer is ideal for industrial and process applications involving high-pressure differences. The small gas pressure regulator conforms to the DIN EN 334 standard.​​​​​

Overview
Features and Benefits:
  • Integrated safety relief valve
  • Optionally with incorporated non-return valve (only valve seats Ø 6 mm)
  • Bubble-tight sealing at zero flow
  • Easy operation and monitoring
  • Suitable for non-aggressive gases, other gases on enquiry
  • SEP registration according to PED
  • Max. admissible pressure PS = 350 bar
  • Max. inlet pressure (pu max): up to 350 bar
  • Outlet pressure range Wd: 1 bar up to 70 bar
  • Class of lock-up pressure zone: SZ 2.5
  • Connection: -1" female
All mechanical components of this device are without potential ignition sources and/ or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
Specifications

Applications & Compatibility

  • Applications
    • Gas pressure regulator for industrial, process engineering plants

Environmental Conditions

  • Outlet Pressure Range
    • 1 up to 70 bar

Technical Specifications

  • Maximum Inlet Pressure Rating
    • 350 bar
  • Connection Type
    • 1 in Female

Processing & Performance Metrics

  • Maximum Admissible Pressure
    • 350 bar

Mechanical & Physical Properties

  • Lock-up Pressure Zone Class
    • SZ 2.5

Standards & Certifications

  • Explosion Protection
    • All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.

Applications & Compatibility

  • Applications
    • Gas pressure regulator for industrial, process engineering plants

Environmental Conditions

  • Outlet Pressure Range
    • 1 up to 70 bar

Technical Specifications

  • Maximum Inlet Pressure Rating
    • 350 bar
  • Connection Type
    • 1 in Female

Processing & Performance Metrics

  • Maximum Admissible Pressure
    • 350 bar

Mechanical & Physical Properties

  • Lock-up Pressure Zone Class
    • SZ 2.5

Standards & Certifications

  • Explosion Protection
    • All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
  • Applications : Gas pressure regulator for industrial, process engineering plants
  • Outlet Pressure Range : 1 up to 70 bar
  • Maximum Inlet Pressure Rating : 350 bar
  • Maximum Admissible Pressure : 350 bar
  • Lock-up Pressure Zone Class : SZ 2.5
  • Explosion Protection : All mechanical components of this device are without potential ignition sources and/or hot faces. They are not subject to ATEX 95 (94/9/EC). All electronic accessories, on the other hand, meet ATEX requirements.
  • Connection Type : 1 in Female
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list