/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Ultrasonic Meters

Q.Sonic®-max Ultrasonic Gas Meter

The ultrasonic gas flow meter Q.Sonic®-max is a multipath ultrasonic gas flow meter utilizing the most accurate acoustic path configuration available to the market.

Overview
What is it?
Since the publication of AGA Report No. 9 in 1998, multipath ultrasonic flow meters have become a widely used method for measuring flow in large pipelines, particularly in custody transfer of natural gas. This development is attributed to factors such as measurement accuracy, high turndown, resistance to installation effects, and cost considerations. However, like all meters, their performance can be influenced by the conditions in which they are installed. The design and operating conditions of upstream pipework affect the velocity profile of the fluid entering the meter. To reduce installation effects, the Q.Sonic-max is designed to comply with and exceed OIML R137 as well as ISO 17089 Accuracy Class 0.5, AGA9 as well as MID.

How Does It Work?
The Honeywell Q.Sonic-max USM is an 8-path meter that combines reflection technology with direct technology. Its patented path configuration is designed to provide low measurement uncertainty and extensive diagnostics capabilities. The meter uses two swirl paths with double reflection to support linearity and stability, and six direct paths to increase robustness, aiding in flow profile recognition and maintaining low uncertainty across various conditions. The reflective paths enable diagnostics that can identify swirl, fouling, or the presence of liquids in the meter. The direct paths enhance reliability in demanding applications, such as those involving CO2-rich gas compositions.

What Problems Does It Solve?
Utilising market-leading ultrasonic metering technology, advanced diagnostics, and intuitive software, the Q.Sonic-max provides exceptional accuracy, confidence, cost-effectiveness, and long-term reliability. It delivers superior flow profile recognition and consistently maintains minimal measurement uncertainty across all operating conditions. In accordance with ANSI/ISA-62443-4-1-2018 and IEC 62443-4-1:2018 standards, our updated Cyber Security Package features Transport Layer Security (TLS), parameterisation data encryption, and segregation of sensitive data encryption to ensure the highest level of cybersecurity.
Specifications

Environmental Conditions

  • Ambient Temperature Range
    • Extended: -40 to +55 deg C
    • MID: -40 to +55 deg C
    • Standard: -40 to +60 deg C
  • Process Temperature Range
    • Extended: -40 to +80 deg C
    • MID: -40 to +55 deg C
    • Standard: -40 to +60 deg C
  • Pressure Ratings
    • ASME 300 - 600 (others on request)

Measurement & Sensor Related (Measurement Capabilities)

  • Typical Uncertainty
    • 0.1% (Linearization)
    • 0.2% (High-Pressure Calibration)
    • 0.5% (Zero Flow Calibration)
  • Repeatability
    • ≤ 0.05%

Processing & Performance Metrics

  • Software
    • EnSuite PC Software for Configuration, Diagnostics, Healthcare

Mechanical & Physical Properties

  • Sizes
    • 4 to 24 in (DN 100 to DN 600); Up to 36 in on request

Electrical Specifications

  • Power Supply
    • 24 VDC (18 to 30 V), 10 to 20 W

I/O Capabilities

  • Path Configuration
    • 8-Path Configuration (6 Direct + 2 Swirl Reflection Paths)

Standards & Certifications

  • Metrological Approvals
    • MID, OIML R137 Class 0.5, ISO 17089 Class 0.5, AGA9
  • Ingress Protection
    • IP66 (NEMA 4X)
  • Hazardous Location Approvals
    • ATEX, IECEx, FM Approvals

Communication Interfaces

  • Interfaces
    • (2) Serial (RS232/485), (1) Ethernet, (2) Freq Outputs, (2) Digital, (2) Analog (4 to 20 mA), (1) USB

Software & Interface

  • Display
    • 4.3 in Graphical Color Display, 7 Capacitive Soft Keys, LEDs

Communication & Protocols

  • Communication Protocols
    • Modbus (ASCII, RTU, TCP/IP), UNIFORM, MMS, Web Server, TLS Encryption

Material Specifications

  • Body Material
    • Stainless is an ETO -> LTCS only

Applications & Compatibility

  • Applications
    • Custody transfer and non-custody transfer of natural gas and other gases

Environmental Conditions

  • Ambient Temperature Range
    • Extended: -40 to +55 deg C
    • MID: -40 to +55 deg C
    • Standard: -40 to +60 deg C
  • Process Temperature Range
    • Extended: -40 to +80 deg C
    • MID: -40 to +55 deg C
    • Standard: -40 to +60 deg C
  • Pressure Ratings
    • ASME 300 - 600 (others on request)

Measurement & Sensor Related (Measurement Capabilities)

  • Typical Uncertainty
    • 0.1% (Linearization)
    • 0.2% (High-Pressure Calibration)
    • 0.5% (Zero Flow Calibration)
  • Repeatability
    • ≤ 0.05%

Processing & Performance Metrics

  • Software
    • EnSuite PC Software for Configuration, Diagnostics, Healthcare

Mechanical & Physical Properties

  • Sizes
    • 4 to 24 in (DN 100 to DN 600); Up to 36 in on request

Electrical Specifications

  • Power Supply
    • 24 VDC (18 to 30 V), 10 to 20 W

I/O Capabilities

  • Path Configuration
    • 8-Path Configuration (6 Direct + 2 Swirl Reflection Paths)

Standards & Certifications

  • Metrological Approvals
    • MID, OIML R137 Class 0.5, ISO 17089 Class 0.5, AGA9
  • Ingress Protection
    • IP66 (NEMA 4X)
  • Hazardous Location Approvals
    • ATEX, IECEx, FM Approvals

Communication Interfaces

  • Interfaces
    • (2) Serial (RS232/485), (1) Ethernet, (2) Freq Outputs, (2) Digital, (2) Analog (4 to 20 mA), (1) USB

Software & Interface

  • Display
    • 4.3 in Graphical Color Display, 7 Capacitive Soft Keys, LEDs

Communication & Protocols

  • Communication Protocols
    • Modbus (ASCII, RTU, TCP/IP), UNIFORM, MMS, Web Server, TLS Encryption

Material Specifications

  • Body Material
    • Stainless is an ETO -> LTCS only

Applications & Compatibility

  • Applications
    • Custody transfer and non-custody transfer of natural gas and other gases
  • Ambient Temperature Range : Extended: -40 to +55 deg C|MID: -40 to +55 deg C|Standard: -40 to +60 deg C
  • Typical Uncertainty : 0.1% (Linearization)|0.2% (High-Pressure Calibration)|0.5% (Zero Flow Calibration)
  • Software : EnSuite PC Software for Configuration, Diagnostics, Healthcare
  • Sizes : 4 to 24 in (DN 100 to DN 600); Up to 36 in on request
  • Repeatability : ≤ 0.05%
  • Process Temperature Range : Extended: -40 to +80 deg C|MID: -40 to +55 deg C|Standard: -40 to +60 deg C
  • Pressure Ratings : ASME 300 - 600 (others on request)
  • Power Supply : 24 VDC (18 to 30 V), 10 to 20 W
  • Path Configuration : 8-Path Configuration (6 Direct + 2 Swirl Reflection Paths)
  • Metrological Approvals : MID, OIML R137 Class 0.5, ISO 17089 Class 0.5, AGA9
  • Interfaces : (2) Serial (RS232/485), (1) Ethernet, (2) Freq Outputs, (2) Digital, (2) Analog (4 to 20 mA), (1) USB
  • Ingress Protection : IP66 (NEMA 4X)
  • Hazardous Location Approvals : ATEX, IECEx, FM Approvals
  • Display : 4.3 in Graphical Color Display, 7 Capacitive Soft Keys, LEDs
  • Communication Protocols : Modbus (ASCII, RTU, TCP/IP), UNIFORM, MMS, Web Server, TLS Encryption
  • Body Material : Stainless is an ETO -> LTCS only
  • Applications : Custody transfer and non-custody transfer of natural gas and other gases
Brochure
Name
Description
File Size
Date
Size
Q.Sonic-Max Brochure
application/pdf 215.36 KB
9/5/2024
215.36 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Q.Sonic-max Datenblatt auf Deutsch
application/pdf 648.35 KB
6/3/2024
648.35 KB
Q.Sonic-max Bedienungsanleitung auf Deutsch
application/pdf 3.28 MB
6/3/2024
3.28 MB
Q.Sonic Series 6 Config and Analysis with EnSuite English
application/pdf 8.51 MB
6/3/2024
8.51 MB
Q.Sonic-max Datasheet Metric Units
application/pdf 739.1 KB
6/3/2024
739.1 KB
Q.Sonic Series 6 Operation and Maintenance Manual English
application/pdf 6.66 MB
6/3/2024
6.66 MB
Q.Sonic-max Datasheet Imperial Units
application/pdf 740.15 KB
6/3/2024
740.15 KB
Data Sheet
Name
Description
File Size
Date
Size
Q Sonic Ultrasonicmeter General Arrangement Drawing
application/pdf 622.27 KB
4/3/2024
622.27 KB
Name
Description
File Size
Date
Size
Q.Sonic-max Datenblatt auf Deutsch
application/pdf 648.35 KB
6/3/2024
648.35 KB
Q.Sonic-max Bedienungsanleitung auf Deutsch
application/pdf 3.28 MB
6/3/2024
3.28 MB
Q.Sonic Series 6 Config and Analysis with EnSuite English
application/pdf 8.51 MB
6/3/2024
8.51 MB
Q.Sonic-Max Brochure
application/pdf 215.36 KB
9/5/2024
215.36 KB
Q.Sonic-max Datasheet Metric Units
application/pdf 739.1 KB
6/3/2024
739.1 KB
Q Sonic Ultrasonicmeter General Arrangement Drawing
application/pdf 622.27 KB
4/3/2024
622.27 KB
Q.Sonic Series 6 Operation and Maintenance Manual English
application/pdf 6.66 MB
6/3/2024
6.66 MB
Q.Sonic-max Datasheet Imperial Units
application/pdf 740.15 KB
6/3/2024
740.15 KB
Name
Description
File Size
Date
Size
Q.Sonic-Max Brochure
215.36 KB
9/5/2024
Q.Sonic-max Datenblatt auf Deutsch
648.35 KB
6/3/2024
Q.Sonic-max Bedienungsanleitung auf Deutsch
3.28 MB
6/3/2024
Q.Sonic Series 6 Config and Analysis with EnSuite English
8.51 MB
6/3/2024
Q.Sonic-max Datasheet Metric Units
739.1 KB
6/3/2024
Q.Sonic Series 6 Operation and Maintenance Manual English
6.66 MB
6/3/2024
Q.Sonic-max Datasheet Imperial Units
740.15 KB
6/3/2024
Q Sonic Ultrasonicmeter General Arrangement Drawing
622.27 KB
4/3/2024
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
50156288-001
ULTRASONIC TRANSDUCER ASSY, M.SONIC
50156288-001
ULTRASONIC TRANSDUCER ASSY, M.SONIC
50156297-H11
DN50 PN16 HP INT, ASSEMBLY, M.SONIC
50156297-H11
DN50 PN16 HP INT, ASSEMBLY, M.SONIC
50156297-H12
DN80 PN16 HP INT, ASSEMBLY, M.SONIC
50156297-H12
DN80 PN16 HP INT, ASSEMBLY, M.SONIC
50156297-H13
DN100 PN16 HP INT, ASSEMBLY, M.SONIC
50156297-H13
DN100 PN16 HP INT, ASSEMBLY, M.SONIC
50156297-H14
DN150 PN16 HP INT, ASSEMBLY, M.SONIC
50156297-H14
DN150 PN16 HP INT, ASSEMBLY, M.SONIC
50156297-L11
DN50 PN16 LP INT, ASSEMBLY, M.SONIC
50156297-L11
DN50 PN16 LP INT, ASSEMBLY, M.SONIC
50156297-L12
DN80 PN16 LP INT, ASSEMBLY, M.SONIC
50156297-L12
DN80 PN16 LP INT, ASSEMBLY, M.SONIC
50156297-L13
DN100 PN16 LP INT, ASSEMBLY, M.SONIC
50156297-L13
DN100 PN16 LP INT, ASSEMBLY, M.SONIC
50156297-L14
DN150 PN16 LP INT, ASSEMBLY, M.SONIC
50156297-L14
DN150 PN16 LP INT, ASSEMBLY, M.SONIC
50156297-M11
DN50 PN16 MP INT, ASSEMBLY, M.SONIC
50156297-M11
DN50 PN16 MP INT, ASSEMBLY, M.SONIC