/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Ultrasonic Meters

Q.Sonic®-plus Ultrasonic Gas Meter

The Q.Sonic®-plus is a multipath ultrasonic gas flow meter featuring unique profile recognition.

Overview
What is it?
Since the publication of AGA Report No. 9 in 1998, multipath ultrasonic flow meters have become a widely used method for measuring flow in large pipelines, particularly in custody transfer of natural gas. This development is attributed to factors such as measurement accuracy, high turndown, resistance to installation effects, and cost considerations. However, like all meters, their performance can be influenced by the conditions in which they are installed. The design and operating conditions of upstream pipework affect the velocity profile of the fluid entering the meter. To reduce installation effects, the Q.Sonic-plus is designed to comply with OIML R137 as well as ISO 17089 Accuracy Class 1, AGA9 as well as MID.

How Does It Work?
The Q.Sonic-plus ultrasonic gas flow meter is a six-path instrument protected by an advanced Elster-Instromet patent. It offers enhanced functionality and increased processing capacity, resulting in reduced measurement uncertainty and additional advantages for users. Its patented path configuration consists of a fully symmetrical arrangement with four swirl paths utilizing double reflection and two single reflection paths. This design facilitates precise measurement of both swirl and asymmetry, enabling superior profile recognition and comprehensive diagnostic capabilities. The reflective paths also support diagnostics to detect conditions such as swirl, fouling, or liquid presence within the meter.

What Problems Does It Solve?
Utilising market-leading ultrasonic metering technology, advanced diagnostics, and intuitive software, the Q.Sonic-max provides exceptional accuracy, confidence, cost-effectiveness, and long-term reliability. It delivers superior flow profile recognition and consistently maintains minimal measurement uncertainty across all operating conditions. In accordance with ANSI/ISA-62443-4-1-2018 and IEC 62443-4-1:2018 standards, our updated Cyber Security Package features Transport Layer Security (TLS), parameterisation data encryption, and segregation of sensitive data encryption to ensure the highest level of cybersecurity.
Specifications

Environmental Conditions

  • Ambient Temperature Range
    • Extended: -40 to +55 deg C
    • MID: -40 to +55 deg C
    • Standard: -40 to +60 deg C
  • Process Temperature Range
    • Extended: -40 to +80 deg C
    • MID: -40 to +55 deg C
    • Standard: -40 to +60 deg C
  • Pressure Ratings
    • ASME 300 - 600 (others on request)

Measurement & Sensor Related (Measurement Capabilities)

  • Typical Uncertainty
    • 0.5% (Zero Flow Calibration), 0.2% (High-Pressure Calibration), 0.1% (Linearization)
  • Repeatability
    • ≤ 0.05%

Processing & Performance Metrics

  • Software
    • EnSuite PC Software for Configuration, Diagnostics, Healthcare

Mechanical & Physical Properties

  • Sizes
    • 3 to 24 in (DN 100 to DN 600), Up to 56 in on request

Electrical Specifications

  • Power Supply
    • 24 VDC (18 to 30 V), 10 to 20 W

I/O Capabilities

  • Path Configuration
    • 6-Path Reflective Technology (Four swirl paths with double reflection, Two single reflection paths)

Standards & Certifications

  • Metrological Approvals
    • MID, AGA 9
  • Ingress Protection
    • IP66 (NEMA 4X)
  • Hazardous Location Approvals
    • ATEX: II 2 G Ex d ia [ia] IIB+H2 T6 Gb
    • CSA: Class I, Division 1, Groups B, C and D T6
    • Ex d ia [ia] IIB+H2 T6
    • FM: Class I, Division 1, Group A to D T6
    • IECEx: Ex d ia [ia] IIB+H2 T6 Gb

Communication Interfaces

  • Interfaces
    • (2) Serial (RS232/485), (1) Ethernet, (2) Freq Outputs, (2) Digital, (2) Analog (4 to 20 mA), (1) USB

Software & Interface

  • Display
    • 4.3 in Graphical Color Display, 7 Capacitive Soft Keys, LEDs

Communication & Protocols

  • Communication Protocols
    • Modbus (ASCII, RTU, TCP/IP), UNIFORM, UNIFORM Series IV 4-Path Compatibility Mode, MMS, Built-in Web Server

Material Specifications

  • Body Material
    • Stainless is an ETO -> LTCS only

Applications & Compatibility

  • Applications
    • Custody Transfer, Gas Exploration, Transmission and Distribution

Environmental Conditions

  • Ambient Temperature Range
    • Extended: -40 to +55 deg C
    • MID: -40 to +55 deg C
    • Standard: -40 to +60 deg C
  • Process Temperature Range
    • Extended: -40 to +80 deg C
    • MID: -40 to +55 deg C
    • Standard: -40 to +60 deg C
  • Pressure Ratings
    • ASME 300 - 600 (others on request)

Measurement & Sensor Related (Measurement Capabilities)

  • Typical Uncertainty
    • 0.5% (Zero Flow Calibration), 0.2% (High-Pressure Calibration), 0.1% (Linearization)
  • Repeatability
    • ≤ 0.05%

Processing & Performance Metrics

  • Software
    • EnSuite PC Software for Configuration, Diagnostics, Healthcare

Mechanical & Physical Properties

  • Sizes
    • 3 to 24 in (DN 100 to DN 600), Up to 56 in on request

Electrical Specifications

  • Power Supply
    • 24 VDC (18 to 30 V), 10 to 20 W

I/O Capabilities

  • Path Configuration
    • 6-Path Reflective Technology (Four swirl paths with double reflection, Two single reflection paths)

Standards & Certifications

  • Metrological Approvals
    • MID, AGA 9
  • Ingress Protection
    • IP66 (NEMA 4X)
  • Hazardous Location Approvals
    • ATEX: II 2 G Ex d ia [ia] IIB+H2 T6 Gb
    • CSA: Class I, Division 1, Groups B, C and D T6
    • Ex d ia [ia] IIB+H2 T6
    • FM: Class I, Division 1, Group A to D T6
    • IECEx: Ex d ia [ia] IIB+H2 T6 Gb

Communication Interfaces

  • Interfaces
    • (2) Serial (RS232/485), (1) Ethernet, (2) Freq Outputs, (2) Digital, (2) Analog (4 to 20 mA), (1) USB

Software & Interface

  • Display
    • 4.3 in Graphical Color Display, 7 Capacitive Soft Keys, LEDs

Communication & Protocols

  • Communication Protocols
    • Modbus (ASCII, RTU, TCP/IP), UNIFORM, UNIFORM Series IV 4-Path Compatibility Mode, MMS, Built-in Web Server

Material Specifications

  • Body Material
    • Stainless is an ETO -> LTCS only

Applications & Compatibility

  • Applications
    • Custody Transfer, Gas Exploration, Transmission and Distribution
  • Ambient Temperature Range : Extended: -40 to +55 deg C|MID: -40 to +55 deg C|Standard: -40 to +60 deg C
  • Typical Uncertainty : 0.5% (Zero Flow Calibration), 0.2% (High-Pressure Calibration), 0.1% (Linearization)
  • Software : EnSuite PC Software for Configuration, Diagnostics, Healthcare
  • Sizes : 3 to 24 in (DN 100 to DN 600), Up to 56 in on request
  • Repeatability : ≤ 0.05%
  • Process Temperature Range : Extended: -40 to +80 deg C|MID: -40 to +55 deg C|Standard: -40 to +60 deg C
  • Pressure Ratings : ASME 300 - 600 (others on request)
  • Power Supply : 24 VDC (18 to 30 V), 10 to 20 W
  • Path Configuration : 6-Path Reflective Technology (Four swirl paths with double reflection, Two single reflection paths)
  • Metrological Approvals : MID, AGA 9
  • Interfaces : (2) Serial (RS232/485), (1) Ethernet, (2) Freq Outputs, (2) Digital, (2) Analog (4 to 20 mA), (1) USB
  • Ingress Protection : IP66 (NEMA 4X)
  • Hazardous Location Approvals : ATEX: II 2 G Ex d ia [ia] IIB+H2 T6 Gb|CSA: Class I, Division 1, Groups B, C and D T6|Ex d ia [ia] IIB+H2 T6|FM: Class I, Division 1, Group A to D T6|IECEx: Ex d ia [ia] IIB+H2 T6 Gb
  • Display : 4.3 in Graphical Color Display, 7 Capacitive Soft Keys, LEDs
  • Communication Protocols : Modbus (ASCII, RTU, TCP/IP), UNIFORM, UNIFORM Series IV 4-Path Compatibility Mode, MMS, Built-in Web Server
  • Body Material : Stainless is an ETO -> LTCS only
  • Applications : Custody Transfer, Gas Exploration, Transmission and Distribution
Brochure
Name
Description
File Size
Date
Size
Q.Sonic-plus Brochure
application/pdf 239.22 KB
9/5/2024
239.22 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Q.Sonic Serie 6 sicherheitsanweisungen auf Deutsch
application/pdf 1.72 MB
6/2/2024
1.72 MB
Q.Sonic-plus bedienungsanleitung auf Deutsch
application/pdf 3.39 MB
6/3/2024
3.39 MB
Q.Sonic Serie 6 modbus-protokoll auf Deutsch
application/pdf 1.44 MB
6/2/2024
1.44 MB
Name
Description
File Size
Date
Size
Q.Sonic Serie 6 sicherheitsanweisungen auf Deutsch
application/pdf 1.72 MB
6/2/2024
1.72 MB
Q.Sonic-plus Brochure
application/pdf 239.22 KB
9/5/2024
239.22 KB
Q.Sonic-plus bedienungsanleitung auf Deutsch
application/pdf 3.39 MB
6/3/2024
3.39 MB
Q.Sonic Serie 6 modbus-protokoll auf Deutsch
application/pdf 1.44 MB
6/2/2024
1.44 MB
Name
Description
File Size
Date
Size
Q.Sonic-plus Brochure
239.22 KB
9/5/2024
Q.Sonic Serie 6 sicherheitsanweisungen auf Deutsch
1.72 MB
6/2/2024
Q.Sonic-plus bedienungsanleitung auf Deutsch
3.39 MB
6/3/2024
Q.Sonic Serie 6 modbus-protokoll auf Deutsch
1.44 MB
6/2/2024
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
QS6P080
Q.SONIC PLUS DN80  (3")
QS6P080
Q.SONIC PLUS DN80  (3")
QS6P100
Q.SONIC PLUS DN100 (4")
QS6P100
Q.SONIC PLUS DN100 (4")
QS6P150
Q.SONIC PLUS DN150 (6")
QS6P150
Q.SONIC PLUS DN150 (6")
QS6P200
Q.SONIC PLUS DN200 (8")
QS6P200
Q.SONIC PLUS DN200 (8")
QS6P250
Q.SONIC PLUS DN250 (10")
QS6P250
Q.SONIC PLUS DN250 (10")
QS6P300
Q.SONIC PLUS DN300 (12")
QS6P300
Q.SONIC PLUS DN300 (12")
QS6P350
Q.SONIC PLUS DN350 (14")
QS6P350
Q.SONIC PLUS DN350 (14")
QS6P400
Q.SONIC PLUS DN400 (16")
QS6P400
Q.SONIC PLUS DN400 (16")
QS6P450
Q.SONIC PLUS DN450 (18")
QS6P450
Q.SONIC PLUS DN450 (18")
QS6P500
Q.SONIC PLUS DN500 (20")
QS6P500
Q.SONIC PLUS DN500 (20")