/content/process/us/en/search.html
We’re making critical improvements to search. If you need help, contact hpsweb@honeywell.com. Thanks for your patience.

Fixed Gauging

CargoBoss Tank Gauging Software

CargoBoss is a cargo and ballast monitoring software that acts as the eyes and ears of seafarers, allowing constant monitoring of all the critical parameters of liquid cargo tanks.

Overview
What Is It?
CargoBoss is a user-friendly software that can be run on any PC running Microsoft Windows. It is designed to monitor real-time data such as ullage, pressure, temperature, volume and mass of any tank carrying liquids. One or more workstations can be used to monitor cargo, ballast or service tanks, using specific mimic displays.  Output communication is provided based on the Modbus RTU and Modbus TCP/IP interfaces and protocols.   

How Does It Work?
CargoBoss captures critical data related to liquid cargo, ballast and service tanks such as data for level, pressure, temperature, ullage, corrected volume, mass and ballast level in real time from the Marine CIU data concentration rack. It also aggregates other information such as trim, heel and GPS data. CargoBoss then provides an accurate view of this data using an intuitive human-machine interface (HMI) and communicates it via Modbus to the load computer and the ship system.

An optional GSM modem allows communication of all this data, including GPS position, fuel consumption and other parameters, to a remote FTP location for use by the owner, oil company or charterer.

What Problems Does It Solve?
Liquid cargo management and ballast management require greatest attention to detail. A reliable, user-friendly interface is a great aid to users in charge of these responsibilities both during loading/discharging and voyage
Specifications

Others

  • Applications
    • Real‑time monitoring of cargo tanks, ballast tanks, and service tanks, including ullage, pressure, temperature, volume, and mass.
  • Type
    • Marine monitoring and tank gauging software for liquid cargo management.
  • Operating System
    • Windows
  • Monitored Parameters
    • Ullage/Level, Temperature, Pressure, Corrected Volume, Mass, Ballast Level, Trim and Heel, Atmospheric Pressure (Display)
  • Function
    • Monitoring of Cargo, Ballast, or Service Tanks
  • Communication Protocols
    • Modbus RTU Protocol

Others

  • Applications
    • Real‑time monitoring of cargo tanks, ballast tanks, and service tanks, including ullage, pressure, temperature, volume, and mass.
  • Type
    • Marine monitoring and tank gauging software for liquid cargo management.
  • Operating System
    • Windows
  • Monitored Parameters
    • Ullage/Level, Temperature, Pressure, Corrected Volume, Mass, Ballast Level, Trim and Heel, Atmospheric Pressure (Display)
  • Function
    • Monitoring of Cargo, Ballast, or Service Tanks
  • Communication Protocols
    • Modbus RTU Protocol
  • Applications : Real‑time monitoring of cargo tanks, ballast tanks, and service tanks, including ullage, pressure, temperature, volume, and mass.
  • Type : Marine monitoring and tank gauging software for liquid cargo management.
  • Operating System : Windows
  • Monitored Parameters : Ullage/Level, Temperature, Pressure, Corrected Volume, Mass, Ballast Level, Trim and Heel, Atmospheric Pressure (Display)
  • Function : Monitoring of Cargo, Ballast, or Service Tanks
  • Communication Protocols : Modbus RTU Protocol
Brochure
Name
Description
File Size
Date
Size
CargoBoss Datasheet
application/pdf 188.96 KB
6/29/2021
188.96 KB
Name
Description
File Size
Date
Size
CargoBoss Datasheet
application/pdf 188.96 KB
6/29/2021
188.96 KB
Name
Description
File Size
Date
Size
CargoBoss Datasheet
188.96 KB
6/29/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
35191-1
DELL LAPTOP WITH HONEYWELL SOFTWARE
35191-1
DELL LAPTOP WITH HONEYWELL SOFTWARE
35912-HMS
CARGOBOSS UPDATE
35912-HMS
CARGOBOSS UPDATE
35996
Marine kit desktop PC fixing
35996
Marine kit desktop PC fixing
35997-6
MARINER 24 inch monitor console mounting
35997-6
MARINER 24 inch monitor console mounting
36951
CONVERTER USB-232/485-422 Omron K3SC-10
36951
CONVERTER USB-232/485-422 Omron K3SC-10
37052-1
MARINER 24 inch monitor desk mounting 
37052-1
MARINER 24 inch monitor desk mounting 
37061
PCIe CARD 2x RS485/RS232/RS422 1kV
37061
PCIe CARD 2x RS485/RS232/RS422 1kV
37062
PC RS485 PC/PCIe (10M)TA3840S
37062
PC RS485 PC/PCIe (10M)TA3840S
721032
RS232 CABLE LINK 9F/9F L=5m
721032
RS232 CABLE LINK 9F/9F L=5m
CARGOBOSS
MONITORING SYSTEM
CARGOBOSS
MONITORING SYSTEM