/content/process/us/en/search.html
We’re making critical improvements to search. If you need help, contact hpsweb@honeywell.com. Thanks for your patience.

Fixed Gauging

CARLA Overfill Detection System

CARLA is a fully autonomous system , meeting the standards for protection against accidental cargo tank overflow, while Lidec switches are specially designed for maritime applications and offer an exclusive solution for detecting the level of liquids

Overview
This product is discontinued. We may offer firmware, drivers and manuals for your convenience, as well as online tech support. If you require additional support, please contact us using the links above.
Product Discontinuation Date:December 30, 2022
Service & Support Discontinuation Date: December 31, 2027
What Is It?
The CARLA system is designed to meet the requirements for cargo tank high-level alarm and overfill protection with a pre-wired cabinet and an override function for each channel.
Equipped with modular probes, the Lidec switch is based on the propagation of a surface wave. This design does not include any moving part. Insensitive to vibrations, shocks and electrical disturbances, the reliability of the device is ensured by a built-in function that monitors electronic or transducer failures. The Lidec switches are designed to be installed on the deck and require no calibration as they are not influenced by any type of fluid.

How Does It Work?
The Overfill Protection and Flooding Detection system has 16 channels per alarm unit and is equipped with automatic threshold detection (IP52). The system can run on a power supply of 115/230 V/ 50-60Hz and operates in temperatures ranging from -25°C to 70°C.
The system’s relay output is three or five for siren, rotating light and automatic switch over for power supply, while the sensor input is Lidec L91 (95%) or L92 (95% & 98% level alarms). In addition, it has a Fail-safe (18-6 mA) detection.

What Problems Does It Solve?
​The CARLA and Lidec systems provide the perfect answer to the International Maritime Organization's (IMO) regulations for independent, standalone overfill detection and alarm.
Brochure
Name
Description
File Size
Date
Size
CARLA Datasheet
application/pdf 288.18 KB
6/30/2021
288.18 KB
Name
Description
File Size
Date
Size
CARLA Datasheet
application/pdf 288.18 KB
6/30/2021
288.18 KB
Name
Description
File Size
Date
Size
CARLA Datasheet
288.18 KB
6/30/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
33256-1
Alarm Unit AU-160A with configuration
33256-1
Alarm Unit AU-160A with configuration
33315-HMS
RELAY FINDER 55.34.9.024.0040-24
33315-HMS
RELAY FINDER 55.34.9.024.0040-24