/content/process/us/en/search.html

Fixed Gauging

Communication Interface Unit

The TA3840C Communication Rack and TA3840S Safety Rack collects and processes measured data from level, pressure, temperature, trim, and heel sensors for providing accurate and reliable level and/or volume measurements.

Overview
The Communication Interface unit is a processing unit which centralizes data from multiple marine tank gauging instruments. It provides calculated tank volume, level, pressure and temperature outputs for use by gauging software, loading computer and other systems on the ship. This centralized interface can handle measurement signals from a maximum of 64 cargo tanks along with capability to accept upto 96 inputs from other instruments.

What Is It?
The Communication Interface is a stand-alone unit which can access signals from various instrument types used on the ship. The unit can be installed in a 19-inch rack and includes a supply board, central unit board for data processing, function keyboard, and display unit with LCD screen for measurement and alarm data.

How Does It Work?
The Communciation Interaface functions a single point location in your control room for accessing measurement signals from all types of interfaced gauging instruments on board the ship. Approved by major international classification societies, the TA3840C provides two slots for one or two analog 4-20 mA input boards (48 channels) or for one or two multifunction I/O boards (8 x 4-20mA, 24 Binary O/P and 16 Binary I/P). This interface is equipped for Honeywell’s Remote Connectivity Service for ships.
Together with the EM540 radar gauge, the T901 pressure and temperature sensors, the CT801 electro-pneumatic level gauge, the PL3700X pressure sensors, the Communication Interface delivers a complete tank gauging system performance for cargo, ballast and service tank monitoring.

What Problems Does It Solve?
Tankers and FPSO are the most vulnerable to imbalance while ensuring they are perfectly aware of the liquid cargo volumes being transferred betwee various ports. The Communication Interface unit is the fundamental tool for seafarers to monitor the ship balance continuously there helping effective ballast management. A single points interface help them get seamless visibility of cargo tank storage situations.
Specifications

Applications & Compatibility

  • Applications
    • Monitoring of tanker cargo parameters including level, temperature, pressure, and on/off signals. Works with TA840/EMx40 radars, analog transmitters, and CIU systems

Environmental Conditions

  • Type
    • Data processing rack system for tanker cargo monitoring (TA3840C Communication Unit, TA3840S Safety Unit, TA3840R Remote Display Unit)
  • Operating Temperature
    • 5 to +70 deg C for TA3840C, TA3840S, TA3840R units

Technical Specifications

  • Size
    • Standard 19 in Rack, 12U and 21U size

Electrical Specifications

  • Output Capacity
    • 4 Serial Channels
    • Up to 48 On/Off Outputs, External Relay Contacts (250 VAC/1250 VA rating)
  • Input Capacity
    • Up to 32 on/off inputs (alternative to analog inputs)
    • Up to 64 radar transmitters (TA840/EMx40)
    • Up to 96 × 4–20 mA analog inputs (0.15% accuracy)

Processing & Performance Metrics

  • Monitored Parameters
    • Ullage/Level, Temperature, Pressure, Corrected Volume, Mass, Ballast Level, Trim and Heel, Atmospheric Pressure (Display)

Standards & Certifications

  • Intrinsic Safety Approvals
    • TA3840S Safety Unit certified Ex ia Ga IIB/IIC, IECEx & ATEX (LCIE 04 ATEX 6135, IECEx LCIE 12.0008X) for radar power & communication protection.

Communication & Protocols

  • Field Communication Protocols
    • EMS
  • Data Communication
    • Modbus RTU Protocol (output)

Applications & Compatibility

  • Applications
    • Monitoring of tanker cargo parameters including level, temperature, pressure, and on/off signals. Works with TA840/EMx40 radars, analog transmitters, and CIU systems

Environmental Conditions

  • Type
    • Data processing rack system for tanker cargo monitoring (TA3840C Communication Unit, TA3840S Safety Unit, TA3840R Remote Display Unit)
  • Operating Temperature
    • 5 to +70 deg C for TA3840C, TA3840S, TA3840R units

Technical Specifications

  • Size
    • Standard 19 in Rack, 12U and 21U size

Electrical Specifications

  • Output Capacity
    • 4 Serial Channels
    • Up to 48 On/Off Outputs, External Relay Contacts (250 VAC/1250 VA rating)
  • Input Capacity
    • Up to 32 on/off inputs (alternative to analog inputs)
    • Up to 64 radar transmitters (TA840/EMx40)
    • Up to 96 × 4–20 mA analog inputs (0.15% accuracy)

Processing & Performance Metrics

  • Monitored Parameters
    • Ullage/Level, Temperature, Pressure, Corrected Volume, Mass, Ballast Level, Trim and Heel, Atmospheric Pressure (Display)

Standards & Certifications

  • Intrinsic Safety Approvals
    • TA3840S Safety Unit certified Ex ia Ga IIB/IIC, IECEx & ATEX (LCIE 04 ATEX 6135, IECEx LCIE 12.0008X) for radar power & communication protection.

Communication & Protocols

  • Field Communication Protocols
    • EMS
  • Data Communication
    • Modbus RTU Protocol (output)
  • Applications : Monitoring of tanker cargo parameters including level, temperature, pressure, and on/off signals. Works with TA840/EMx40 radars, analog transmitters, and CIU systems
  • Type : Data processing rack system for tanker cargo monitoring (TA3840C Communication Unit, TA3840S Safety Unit, TA3840R Remote Display Unit)
  • Size : Standard 19 in Rack, 12U and 21U size
  • Output Capacity : 4 Serial Channels|Up to 48 On/Off Outputs, External Relay Contacts (250 VAC/1250 VA rating)
  • Operating Temperature : 5 to +70 deg C for TA3840C, TA3840S, TA3840R units
  • Monitored Parameters : Ullage/Level, Temperature, Pressure, Corrected Volume, Mass, Ballast Level, Trim and Heel, Atmospheric Pressure (Display)
  • Intrinsic Safety Approvals : TA3840S Safety Unit certified Ex ia Ga IIB/IIC, IECEx & ATEX (LCIE 04 ATEX 6135, IECEx LCIE 12.0008X) for radar power & communication protection.
  • Input Capacity : Up to 32 on/off inputs (alternative to analog inputs)|Up to 64 radar transmitters (TA840/EMx40)|Up to 96 × 4–20 mA analog inputs (0.15% accuracy)
  • Field Communication Protocols : EMS
  • Data Communication : Modbus RTU Protocol (output)
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
25720
LCD GRAPHIC BILLSTICKER 240x128
25720
LCD GRAPHIC BILLSTICKER 240x128
25720-1
DISPLAY GRAPHIC 240x128 LCD EQUIPPED
25720-1
DISPLAY GRAPHIC 240x128 LCD EQUIPPED
27168-HMS
RELAY PHOENIX PLC-RSC-24DC/21
27168-HMS
RELAY PHOENIX PLC-RSC-24DC/21
27209
STRIP MALE TO BE WELD 2.54mm FOR HE14
27209
STRIP MALE TO BE WELD 2.54mm FOR HE14
32574
TA3840R REPEATER UNIT - (box mounting)
32574
TA3840R REPEATER UNIT - (box mounting)
32575
TA3840R REPEATER UNIT (CONSOLE MOUNTING)
32575
TA3840R REPEATER UNIT (CONSOLE MOUNTING)
34262
TA3840C POWER SUPPLY BOARD ASSEMBLED
34262
TA3840C POWER SUPPLY BOARD ASSEMBLED
34263-1
TA3840C CPU BOARD WITH SETTING
34263-1
TA3840C CPU BOARD WITH SETTING
34263-HMS
TA3840C CPU BOARD
34263-HMS
TA3840C CPU BOARD
34331-HMS
POWER SUPPLY RACK FOR TA 3840 S, 115/230
34331-HMS
POWER SUPPLY RACK FOR TA 3840 S, 115/230