/content/process/us/en/search.html
We’re making critical improvements to search. If you need help, contact hpsweb@honeywell.com. Thanks for your patience.

Fixed Gauging

Lidec Liquid Level Switch

Lidec liquid level switches are liquid level sensors for overfill protection that ensure safety as well as simpler, cost-effective maintenance.​​​​

Overview
What Is It?
​Lidec is a no-moving-parts liquid level detector that has several applications:
  • High level alarms for tankers: With single or dual detection, Lidec can be connected directly to an alarm monitoring system or integrated into the CARLA high-level alarm system.
  • Water ingress: Lidec is also the perfect device for bilge accumulation detection on all types of ships or water ingress detection on bulk carriers
  • Service tanks: Lidec, being insensitive to conductivity, provides a simple, reliable solution for level detection in all types of service tanks.
The proven Lidec technology is insensitive to changes in density, temperature or pressure, thereby doing away with the need for calibration. It, therefore, ensures quick and simple commissioning. The stainless steel housing can be mounted directly on deck. Moreover, as there are no moving parts, maintenance and mechanical wear are kept to the minimum.

How Does It Work?
​Lidec’s patented operating principle is based on the propagation of a surface wave inside a stainless steel probe. This principle is fully static without vibration or moving parts. A self-monitoring function ensures the reliability of this equipment. The principle used is positive safety – any malfunction triggers detection. Therefore, no periodical cleaning or manual testing is necessary. This allows the sensors to be used in safety systems such as overfill protection, bilge well alarm and water ingress detection systems. Furthermore, the sensor diameter is very small and requires a smaller hole in tanks walls and roofs.

What Problems Does It Solve?
It is vitally important to provide protection against overfill, which may harm the environment, affect the process or waste valuable products.  In addition, water ingress can act as the trigger for exothermic reactions that are dangerous for the ship. Lidec level detection sensors provide a solution that is easy to install and nearly eliminates the need for maintenance. ​
Specifications

Processing & Performance Metrics

  • Accuracy
    • ± 2 mm
  • Maximum Pressure
    • 25 bar

Standards & Certifications

  • Protection Class
    • IP66, IP67
  • Intrinsic Safety Approvals
    • ATEX, IECEx., II 1 G D, Ex ia IIC or IIB T6 or T5 or T4 Ga, Ex ia IIIC T80 deg C or T95 deg C or, T130 deg C Da

Environmental Conditions

  • Product Temperature
    • -40 to + 150 deg C
  • Ambient Temperature Range
    • -25 to + 70 deg C

Technical Specifications

  • Process Connections
    • Flange ISO PN20 DN40

Mechanical & Physical Properties

  • Probe Lengths
    • 160 to 3000 mm/126 to 3000 mm

Electrical Specifications

  • Power Supply
    • 18 to 28 VDC
  • Output Options
    • 8mA/16mA Current, 16mA/8mA Current, NC Relay Contact, NO Relay Contact

Applications & Compatibility

  • Mounting
    • Vertical - On Deck
  • Applications
    • Applications requiring no calibration and online proof testing.
    • High‑level & overfill alarms
    • Marine liquid level alarm detection for chemicals & high‑temperature products

Material Specifications

  • Materials
    • 316L/904L Stainless Steel

Processing & Performance Metrics

  • Accuracy
    • ± 2 mm
  • Maximum Pressure
    • 25 bar

Standards & Certifications

  • Protection Class
    • IP66, IP67
  • Intrinsic Safety Approvals
    • ATEX, IECEx., II 1 G D, Ex ia IIC or IIB T6 or T5 or T4 Ga, Ex ia IIIC T80 deg C or T95 deg C or, T130 deg C Da

Environmental Conditions

  • Product Temperature
    • -40 to + 150 deg C
  • Ambient Temperature Range
    • -25 to + 70 deg C

Technical Specifications

  • Process Connections
    • Flange ISO PN20 DN40

Mechanical & Physical Properties

  • Probe Lengths
    • 160 to 3000 mm/126 to 3000 mm

Electrical Specifications

  • Power Supply
    • 18 to 28 VDC
  • Output Options
    • 8mA/16mA Current, 16mA/8mA Current, NC Relay Contact, NO Relay Contact

Applications & Compatibility

  • Mounting
    • Vertical - On Deck
  • Applications
    • Applications requiring no calibration and online proof testing.
    • High‑level & overfill alarms
    • Marine liquid level alarm detection for chemicals & high‑temperature products

Material Specifications

  • Materials
    • 316L/904L Stainless Steel
  • Accuracy : ± 2 mm
  • Protection Class : IP66, IP67
  • Product Temperature : -40 to + 150 deg C
  • Process Connections : Flange ISO PN20 DN40
  • Probe Lengths : 160 to 3000 mm/126 to 3000 mm
  • Power Supply : 18 to 28 VDC
  • Output Options : 8mA/16mA Current, 16mA/8mA Current, NC Relay Contact, NO Relay Contact
  • Mounting : Vertical - On Deck
  • Maximum Pressure : 25 bar
  • Materials : 316L/904L Stainless Steel
  • Intrinsic Safety Approvals : ATEX, IECEx., II 1 G D, Ex ia IIC or IIB T6 or T5 or T4 Ga, Ex ia IIIC T80 deg C or T95 deg C or, T130 deg C Da
  • Applications : Applications requiring no calibration and online proof testing.|High‑level & overfill alarms|Marine liquid level alarm detection for chemicals & high‑temperature products
  • Ambient Temperature Range : -25 to + 70 deg C
Data Sheet
Name
Description
File Size
Date
Size
Technical Data Sheet for L-20 Lidec Level Alarm Switch for Limit Detection
application/pdf 295.56 KB
10/31/2023
295.56 KB
Techncial Data Sheet for L-92 Lidec Level Alarm Switch for Limit Detection
application/pdf 265.12 KB
10/31/2023
265.12 KB
Technical Data Sheet for L92-C Lidec Level Alarm Switch - Chemical Version for Limit Detection
application/pdf 277.43 KB
10/31/2023
277.43 KB
Technical Data Sheet for L91-C Lidec Level Alarm Switch - Chemical Version for Limit Detection
application/pdf 254.97 KB
10/31/2023
254.97 KB
Technical Data Sheet for L-91 Lidec Level Alarm Switch for Limit Detection
application/pdf 234.79 KB
10/31/2023
234.79 KB
Technical Data Sheet for L20-70 Lidec Level Alarm Switch for Limit Detection
application/pdf 268.88 KB
10/31/2023
268.88 KB
Technical Data Sheet for L-WIDS Lidec Level Alarm Switch for Limit Detection
application/pdf 283.74 KB
10/31/2023
283.74 KB
Name
Description
File Size
Date
Size
Technical Data Sheet for L-20 Lidec Level Alarm Switch for Limit Detection
application/pdf 295.56 KB
10/31/2023
295.56 KB
Techncial Data Sheet for L-92 Lidec Level Alarm Switch for Limit Detection
application/pdf 265.12 KB
10/31/2023
265.12 KB
Technical Data Sheet for L92-C Lidec Level Alarm Switch - Chemical Version for Limit Detection
application/pdf 277.43 KB
10/31/2023
277.43 KB
Technical Data Sheet for L91-C Lidec Level Alarm Switch - Chemical Version for Limit Detection
application/pdf 254.97 KB
10/31/2023
254.97 KB
Technical Data Sheet for L-91 Lidec Level Alarm Switch for Limit Detection
application/pdf 234.79 KB
10/31/2023
234.79 KB
Technical Data Sheet for L20-70 Lidec Level Alarm Switch for Limit Detection
application/pdf 268.88 KB
10/31/2023
268.88 KB
Technical Data Sheet for L-WIDS Lidec Level Alarm Switch for Limit Detection
application/pdf 283.74 KB
10/31/2023
283.74 KB
Name
Description
File Size
Date
Size
Technical Data Sheet for L-20 Lidec Level Alarm Switch for Limit Detection
295.56 KB
10/31/2023
Techncial Data Sheet for L-92 Lidec Level Alarm Switch for Limit Detection
265.12 KB
10/31/2023
Technical Data Sheet for L92-C Lidec Level Alarm Switch - Chemical Version for Limit Detection
277.43 KB
10/31/2023
Technical Data Sheet for L91-C Lidec Level Alarm Switch - Chemical Version for Limit Detection
254.97 KB
10/31/2023
Technical Data Sheet for L-91 Lidec Level Alarm Switch for Limit Detection
234.79 KB
10/31/2023
Technical Data Sheet for L20-70 Lidec Level Alarm Switch for Limit Detection
268.88 KB
10/31/2023
Technical Data Sheet for L-WIDS Lidec Level Alarm Switch for Limit Detection
283.74 KB
10/31/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
21243-HMS
COATED LIDEC 4W M10138 CONFIGURATED
21243-HMS
COATED LIDEC 4W M10138 CONFIGURATED
21419-HMS
COATED LIDEC M12027 2W CONFIGURATED
21419-HMS
COATED LIDEC M12027 2W CONFIGURATED
29787
A EXPLOSION PROOF SIREN DB3 (12-48V)V/A2
29787
A EXPLOSION PROOF SIREN DB3 (12-48V)V/A2
33226
KIT BACK INSTAL L20-70D CARGO
33226
KIT BACK INSTAL L20-70D CARGO
34125-1
ATEX. FALSH LIGHT RED XB12B02406RNBNNNN
34125-1
ATEX. FALSH LIGHT RED XB12B02406RNBNNNN
34125-HMS
ATEX FALSHING LIGHT RED XB12 24VCC V A2
34125-HMS
ATEX FALSHING LIGHT RED XB12 24VCC V A2
34126-HMS
ATEX FALSHING LGHT ORANGE XB12 24VDC V A
34126-HMS
ATEX FALSHING LGHT ORANGE XB12 24VDC V A
35125-10
L20-70 LIDEC PROBE CABLE LENGTH 10m
35125-10
L20-70 LIDEC PROBE CABLE LENGTH 10m
35125-20
L20-70 LIDEC PROBE CABLE LENGTH 20m
35125-20
L20-70 LIDEC PROBE CABLE LENGTH 20m
35125-30
L20-70 LIDEC PROBE CABLE LENGTH 30m
35125-30
L20-70 LIDEC PROBE CABLE LENGTH 30m