/content/process/us/en/search.html
We’re making critical improvements to search. If you need help, contact hpsweb@honeywell.com. Thanks for your patience.

Portable Gauging

HERMetic UTImeter Gtex for Closed Operation

Honeywell’s HERMetic UTImeter Gtex is a portable gas tight liquid level gauge designed for closed gauging of hydrocarbons and chemicals.

Overview
Honeywell Tanksystem’s HERMetic UTImeter Gtex is a portable gas tight liquid level gauge designed for closed gauging of hydrocarbons and chemicals. It ensures increased safety and efficiency in cargo control measurement, custody transfer, temperature verification and free water detection on marine vessels.

What Is It?
​HERMetic UTImeter Gtex enables three measurements in a single operation:
  • Ullage level measurement
  • Temperature verification
  • Oil-water interface level detection
It is available in four versions:
  • HERMetic UTImeter Gtex with 1-inch sensing probe, FKM gaskets for key hydrocarbon applications
  • HERMetic UTImeter Gtex Chem with 1-inch sensing probe, FFKM gaskets and tape connector for use with corrosive liquids
  • HERMetic UTImeter Gtex Visc or HERMetic UTImeter Gtex Chem Visc with 2-inch load on the sensing probe, recommended for high viscous products in hydrocarbons or corrosive liquids.
HERMetic UTImeter Gtex allows easy battery exchange and can be fitted with interchangeable adaptors for connection on different vapor control valves. The tape cleaning devices, window wiper and tape protection are standard parts.

How Does It Work?
​The sensor of HERMetic UTImeter Gtex is calibrated once at the factory and does not require subsequent calibration. The temperature probe is an RTD element, with its characteristics stored inside the sensor. The sensor sends true temperature values to the electronic package. Therefore, changing a sensor or a tape does not require a new calibration.
The unit complies with a host of regulations, including:
  • IMO (Solas 74, MARPOL 73/78)
  • ISO (4512, 3170, 4268)
  • API (MPMS Chap 3.1A, MPMS Chap 7, MPMS Chap 8.1, MPMS Chap 17.11)
  • IP (PMM Part III-1, PMM Part IV)
  • EC Directive 89/336/EEC (EMC)
  • EC Directive 94/9/EC (MED)
  • EC Directive 96/98/EC (ATEX 100a).
It has been approved by:
  • National authorities (USCG, MSA, GOST-R)
  • All major classification societies
  • ATEX, IECEx, Factory Mutual, NEPSI, GOST standard.
What Problems Does It Solve?
​Honeywell’s HERMetic UTImeter Gtex allows static verification of the liquid level in a tank and continuous temperature reading of the liquid with high repeatability, thanks to the electronic detection principle. The fully modular unit ensures accuracy and stability, while reducing maintenance costs for users.
Specifications

Processing & Performance Metrics

  • Ullage/Interface Accuracy
    • ±2 mm (±0.08 in)
  • Temperature Units
    • deg C or deg F selectable
  • Temperature Accuracy
    • ±0.1 deg C (0 to 70 deg C), ±0.2 deg F (32 to 158 deg F)
  • Tape Accuracy
    • ±1.5 mm/30 m (±1/16 in/100 ft)

Applications & Compatibility

  • Typical Uses
    • Custody Transfer, Inventory Control, Free Water Detection, Calibration/Verification of Automatic Gauging Systems
  • Applications
    • Portable, gas‑tight gauging of ullage, temperature, oil‑water interface for hydrocarbons and chemicals on marine vessels and shore tanks

Technical Specifications

  • Temperature Resolution
    • 0.01 or 0.1 deg selectable
  • Tape Resolution
    • 1 mm/1/16 in

Environmental Conditions

  • Temperature Range
    • Sensor: -40 to 90 deg C (-40 to 194 deg F)

Network & Connectivity Infrastructure

  • Tape Length
    • 15, 30, 35 m (50, 100, 115 ft)

I/O Capabilities

  • Tape Graduation
    • Metric/English
  • Indication
    • Audible and Visible

Overview

  • Special Features
    • Continuous Temperature Reading, High Accuracy, Chemically Resistant (Chem Version), Modular Design, Easy Maintenance, Tape Cleaning Device, Window Wiper, Interchangeable Adapters, Tape protection sleeve. Millimeter-PRD

Electrical Specifications

  • Power Supply
    • Approved 9V Batteries

Standards & Certifications

  • Hazardous Location Approvals
    • ATEX II 1 G Ex ia IIB T4/FM Class I, Div 1, C&D T4/Class I, Zone 0 Ex ia IIB T4/Zone 0, Ex ia IIB T4
  • Approvals
    • API MPMS Chap 3.1A, ISO 4512, API MPMS Chap 7, ISO 4268, IP PMM Part IV, IMO, SOLAS, MARPOL, OCIMF Standards

Software & Interface

  • Display
    • LCD, 8 Characters, Backlit

Others

  • Ambient Temperature Range
    • -20 to 50 deg C
    • -4 to 122 deg F
  • Maximum Tank Overpressure
    • 0.3 bar
    • 4.4 psi

Processing & Performance Metrics

  • Ullage/Interface Accuracy
    • ±2 mm (±0.08 in)
  • Temperature Units
    • deg C or deg F selectable
  • Temperature Accuracy
    • ±0.1 deg C (0 to 70 deg C), ±0.2 deg F (32 to 158 deg F)
  • Tape Accuracy
    • ±1.5 mm/30 m (±1/16 in/100 ft)

Applications & Compatibility

  • Typical Uses
    • Custody Transfer, Inventory Control, Free Water Detection, Calibration/Verification of Automatic Gauging Systems
  • Applications
    • Portable, gas‑tight gauging of ullage, temperature, oil‑water interface for hydrocarbons and chemicals on marine vessels and shore tanks

Technical Specifications

  • Temperature Resolution
    • 0.01 or 0.1 deg selectable
  • Tape Resolution
    • 1 mm/1/16 in

Environmental Conditions

  • Temperature Range
    • Sensor: -40 to 90 deg C (-40 to 194 deg F)

Network & Connectivity Infrastructure

  • Tape Length
    • 15, 30, 35 m (50, 100, 115 ft)

I/O Capabilities

  • Tape Graduation
    • Metric/English
  • Indication
    • Audible and Visible

Overview

  • Special Features
    • Continuous Temperature Reading, High Accuracy, Chemically Resistant (Chem Version), Modular Design, Easy Maintenance, Tape Cleaning Device, Window Wiper, Interchangeable Adapters, Tape protection sleeve. Millimeter-PRD

Electrical Specifications

  • Power Supply
    • Approved 9V Batteries

Standards & Certifications

  • Hazardous Location Approvals
    • ATEX II 1 G Ex ia IIB T4/FM Class I, Div 1, C&D T4/Class I, Zone 0 Ex ia IIB T4/Zone 0, Ex ia IIB T4
  • Approvals
    • API MPMS Chap 3.1A, ISO 4512, API MPMS Chap 7, ISO 4268, IP PMM Part IV, IMO, SOLAS, MARPOL, OCIMF Standards

Software & Interface

  • Display
    • LCD, 8 Characters, Backlit

Others

  • Ambient Temperature Range
    • -20 to 50 deg C
    • -4 to 122 deg F
  • Maximum Tank Overpressure
    • 0.3 bar
    • 4.4 psi
  • Ambient Temperature Range : -20 to 50 deg C|-4 to 122 deg F
  • Maximum Tank Overpressure : 0.3 bar|4.4 psi
  • Ullage/Interface Accuracy : ±2 mm (±0.08 in)
  • Typical Uses : Custody Transfer, Inventory Control, Free Water Detection, Calibration/Verification of Automatic Gauging Systems
  • Temperature Units : deg C or deg F selectable
  • Temperature Resolution : 0.01 or 0.1 deg selectable
  • Temperature Range : Sensor: -40 to 90 deg C (-40 to 194 deg F)
  • Temperature Accuracy : ±0.1 deg C (0 to 70 deg C), ±0.2 deg F (32 to 158 deg F)
  • Tape Resolution : 1 mm/1/16 in
  • Tape Length : 15, 30, 35 m (50, 100, 115 ft)
  • Tape Graduation : Metric/English
  • Tape Accuracy : ±1.5 mm/30 m (±1/16 in/100 ft)
  • Special Features : Continuous Temperature Reading, High Accuracy, Chemically Resistant (Chem Version), Modular Design, Easy Maintenance, Tape Cleaning Device, Window Wiper, Interchangeable Adapters, Tape protection sleeve. Millimeter-PRD
  • Power Supply : Approved 9V Batteries
  • Indication : Audible and Visible
  • Hazardous Location Approvals : ATEX II 1 G Ex ia IIB T4/FM Class I, Div 1, C&D T4/Class I, Zone 0 Ex ia IIB T4/Zone 0, Ex ia IIB T4
  • Display : LCD, 8 Characters, Backlit
  • Approvals : API MPMS Chap 3.1A, ISO 4512, API MPMS Chap 7, ISO 4268, IP PMM Part IV, IMO, SOLAS, MARPOL, OCIMF Standards
  • Applications : Portable, gas‑tight gauging of ullage, temperature, oil‑water interface for hydrocarbons and chemicals on marine vessels and shore tanks
Brochure
Name
Description
File Size
Date
Size
The HERMetic UTImeter Gtex is a portable electronic level gauge for closed gas tight operation.
application/pdf 775.69 KB
6/29/2021
775.69 KB
Complete product overview of the offering from Honeywell Tanksystem dedicated to marine applications.
application/pdf 2.15 MB
6/29/2021
2.15 MB
Manuals and Guides
Name
Description
File Size
Date
Size
HERMetic UTImeter quick user guide
application/pdf 392.69 KB
6/29/2021
392.69 KB
HERMetic UTImeter Gtex Datasheet
application/pdf 556.19 KB
6/29/2021
556.19 KB
Data Sheet
Name
Description
File Size
Date
Size
List of global Honeywell Authorized service stations qualified to service HERMetic range of portable gauging and sampling equipments
application/pdf 151.52 KB
12/7/2023
151.52 KB
Name
Description
File Size
Date
Size
The HERMetic UTImeter Gtex is a portable electronic level gauge for closed gas tight operation.
application/pdf 775.69 KB
6/29/2021
775.69 KB
HERMetic UTImeter quick user guide
application/pdf 392.69 KB
6/29/2021
392.69 KB
Complete product overview of the offering from Honeywell Tanksystem dedicated to marine applications.
application/pdf 2.15 MB
6/29/2021
2.15 MB
HERMetic UTImeter Gtex Datasheet
application/pdf 556.19 KB
6/29/2021
556.19 KB
List of global Honeywell Authorized service stations qualified to service HERMetic range of portable gauging and sampling equipments
application/pdf 151.52 KB
12/7/2023
151.52 KB
Name
Description
File Size
Date
Size
The HERMetic UTImeter Gtex is a portable electronic level gauge for closed gas tight operation.
775.69 KB
6/29/2021
Complete product overview of the offering from Honeywell Tanksystem dedicated to marine applications.
2.15 MB
6/29/2021
HERMetic UTImeter quick user guide
392.69 KB
6/29/2021
HERMetic UTImeter Gtex Datasheet
556.19 KB
6/29/2021
List of global Honeywell Authorized service stations qualified to service HERMetic range of portable gauging and sampling equipments
151.52 KB
12/7/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
TS 10100
Earth strap w/clamp assy
TS 10100
Earth strap w/clamp assy
TS 10122
Quick connect FKM
TS 10122
Quick connect FKM
TS 10182
Storage tube S2-Q2 with load standard
TS 10182
Storage tube S2-Q2 with load standard
TS 10183
Storage tube S1-Q2 standard
TS 10183
Storage tube S1-Q2 standard
TS 10184
Storage tube 1'' S1-Q1 standard
TS 10184
Storage tube 1'' S1-Q1 standard
TS 10186
Storage tube 1'' S1-Q1 chemical
TS 10186
Storage tube 1'' S1-Q1 chemical
TS 10187
Storage tube S1-Q2 chemical for UTImeter
TS 10187
Storage tube S1-Q2 chemical for UTImeter
TS 10188
Storage tube S2-Q2 with load
TS 10188
Storage tube S2-Q2 with load
TS 10189
Battery holder assy
TS 10189
Battery holder assy
TS 10190
Electronic box assy
TS 10190
Electronic box assy