/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Portable Gauging

HERMetic UTImeter Gtex N Series for Closed Operation

Honeywell’s HERMetic UTImeter Gtex N Series is a portable gas tight liquid level gauge designed for closed gauging of hydrocarbons and chemicals.

Overview
Honeywell Tanksystem’s HERMetic UTImeter Gtex N Series is a portable gas tight liquid level gauge designed for closed gauging of hydrocarbons and chemicals. It ensures increased safety and efficiency in cargo control measurement, custody transfer, temperature verification and free water detection on marine vessels.

What Is It?
​HERMetic UTImeter Gtex N Series enables three measurements in a single operation:
  • Ullage level measurement
  • Temperature verification
  • Oil-water interface level detection
It is available in four versions:
  • HERMetic UTImeter Gtex N Series with 1-inch sensing probe, FKM gaskets for key hydrocarbon applications
  • HERMetic UTImeter Gtex N Series Chem with 1-inch sensing probe, FFKM gaskets and tape connector for use with corrosive liquids
  • HERMetic UTImeter Gtex N Series Visc or HERMetic UTImeter Gtex N Series Chem Visc with 2-inch load on the sensing probe, recommended for high viscous products in hydrocarbons or corrosive liquids.
HERMetic UTImeter Gtex N Series allows easy battery exchange and can be fitted with interchangeable adaptors for connection on different vapor control valves. The tape cleaning devices, window wiper and tape protection are standard parts.

How Does It Work?
​The sensor of HERMetic UTImeter Gtex N Series is calibrated once at the factory and does not require subsequent calibration. The temperature probe is an RTD element, with its characteristics stored inside the sensor. The sensor sends true temperature values to the electronic package. Therefore, changing a sensor or a tape does not require a new calibration.
The unit complies with a host of regulations, including:
  • IMO (Solas 74, MARPOL 73/78)
  • ISO (4512, 3170, 4268)
  • API (MPMS Chap 3.1A, MPMS Chap 7, MPMS Chap 8.1, MPMS Chap 17.11)
  • IP (PMM Part III-1, PMM Part IV)
  • EC Directive 89/336/EEC (EMC)
  • EC Directive 94/9/EC (MED)
  • EC Directive 96/98/EC (ATEX 100a).
It has been approved by:
  • National authorities (USCG, MSA, GOST-R)
  • All major classification societies
  • ATEX, IECEx, Factory Mutual, NEPSI, GOST standard.
What Problems Does It Solve?
​Honeywell’s HERMetic UTImeter Gtex N Series allows static verification of the liquid level in a tank and continuous temperature reading of the liquid with high repeatability, thanks to the electronic detection principle. The fully modular unit ensures accuracy and stability, while reducing maintenance costs for users.
Specifications

Processing & Performance Metrics

  • Ullage/Interface Accuracy
    • ±2 mm (±0.08 in)
  • Temperature Units
    • deg C or deg F selectable
  • Temperature Accuracy
    • ±0.1 deg C (0 to 70 deg C), ±0.2 deg F (32 to 158 deg F)
  • Tape Accuracy
    • ±1.5 mm/30 m (±1/16 in/100 ft)

Technical Specifications

  • Temperature Resolution
    • 0.01 or 0.1 deg selectable
  • Tape Resolution
    • 1 mm/1/16 in

Environmental Conditions

  • Temperature Range
    • Sensor: -40 to 90 deg C (-40 to 194 deg F)

Network & Connectivity Infrastructure

  • Tape Length
    • 15, 25, 35, 50, 55, 60 m

I/O Capabilities

  • Tape Graduation
    • Metric/English
  • Indication
    • Audible and Visible

Electrical Specifications

  • Power Supply
    • Approved 9V Batteries

Standards & Certifications

  • Hazardous Location Approvals
    • ATEX II 1 G Ex ia IIC T4 Ga/IECEx Ex ia IIC T4 Ga/FM Class I, Div 1, GP A, B, C & D, T4, Class I, Zone 0, AEx ia IIC T4
  • Approvals
    • API MPMS Chap 3.1A, ISO 4512, ISO 4268, IP PMM Part IV, IMO Solas 74, MARPOL 73/78

Software & Interface

  • Display
    • LCD, 8 Characters, Backlit

Applications & Compatibility

  • Applications
    • Portable restricted gauging of ullage, temperature, oil‑water interface of petroleum products on marine vessels and shore tanks

Others

  • Ambient Temperature Range
    • -20 to 50 deg C
    • -4 to 122 deg F
  • Maximum Tank Overpressure
    • 0.3 bar
    • 4.4 psi

Processing & Performance Metrics

  • Ullage/Interface Accuracy
    • ±2 mm (±0.08 in)
  • Temperature Units
    • deg C or deg F selectable
  • Temperature Accuracy
    • ±0.1 deg C (0 to 70 deg C), ±0.2 deg F (32 to 158 deg F)
  • Tape Accuracy
    • ±1.5 mm/30 m (±1/16 in/100 ft)

Technical Specifications

  • Temperature Resolution
    • 0.01 or 0.1 deg selectable
  • Tape Resolution
    • 1 mm/1/16 in

Environmental Conditions

  • Temperature Range
    • Sensor: -40 to 90 deg C (-40 to 194 deg F)

Network & Connectivity Infrastructure

  • Tape Length
    • 15, 25, 35, 50, 55, 60 m

I/O Capabilities

  • Tape Graduation
    • Metric/English
  • Indication
    • Audible and Visible

Electrical Specifications

  • Power Supply
    • Approved 9V Batteries

Standards & Certifications

  • Hazardous Location Approvals
    • ATEX II 1 G Ex ia IIC T4 Ga/IECEx Ex ia IIC T4 Ga/FM Class I, Div 1, GP A, B, C & D, T4, Class I, Zone 0, AEx ia IIC T4
  • Approvals
    • API MPMS Chap 3.1A, ISO 4512, ISO 4268, IP PMM Part IV, IMO Solas 74, MARPOL 73/78

Software & Interface

  • Display
    • LCD, 8 Characters, Backlit

Applications & Compatibility

  • Applications
    • Portable restricted gauging of ullage, temperature, oil‑water interface of petroleum products on marine vessels and shore tanks

Others

  • Ambient Temperature Range
    • -20 to 50 deg C
    • -4 to 122 deg F
  • Maximum Tank Overpressure
    • 0.3 bar
    • 4.4 psi
  • Ambient Temperature Range : -20 to 50 deg C|-4 to 122 deg F
  • Maximum Tank Overpressure : 0.3 bar|4.4 psi
  • Ullage/Interface Accuracy : ±2 mm (±0.08 in)
  • Temperature Units : deg C or deg F selectable
  • Temperature Resolution : 0.01 or 0.1 deg selectable
  • Temperature Range : Sensor: -40 to 90 deg C (-40 to 194 deg F)
  • Temperature Accuracy : ±0.1 deg C (0 to 70 deg C), ±0.2 deg F (32 to 158 deg F)
  • Tape Resolution : 1 mm/1/16 in
  • Tape Length : 15, 25, 35, 50, 55, 60 m
  • Tape Graduation : Metric/English
  • Tape Accuracy : ±1.5 mm/30 m (±1/16 in/100 ft)
  • Power Supply : Approved 9V Batteries
  • Indication : Audible and Visible
  • Hazardous Location Approvals : ATEX II 1 G Ex ia IIC T4 Ga/IECEx Ex ia IIC T4 Ga/FM Class I, Div 1, GP A, B, C & D, T4, Class I, Zone 0, AEx ia IIC T4
  • Display : LCD, 8 Characters, Backlit
  • Approvals : API MPMS Chap 3.1A, ISO 4512, ISO 4268, IP PMM Part IV, IMO Solas 74, MARPOL 73/78
  • Applications : Portable restricted gauging of ullage, temperature, oil‑water interface of petroleum products on marine vessels and shore tanks
Brochure
Name
Description
File Size
Date
Size
HERMetic UTImeter Gtex N Series e-book
application/pdf 14.52 MB
12/16/2024
14.52 MB
Name
Description
File Size
Date
Size
HERMetic UTImeter Gtex N Series e-book
application/pdf 14.52 MB
12/16/2024
14.52 MB
Name
Description
File Size
Date
Size
HERMetic UTImeter Gtex N Series e-book
14.52 MB
12/16/2024
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
TS 10250
TAPE 15M IIB STAND. ASSY OTEX N
TS 10250
TAPE 15M IIB STAND. ASSY OTEX N
TS 10251
TAPE 25M IIB STAND. ASSY OTEX N
TS 10251
TAPE 25M IIB STAND. ASSY OTEX N
TS 10252
TAPE 35M IIB STAND. ASSY OTEX N
TS 10252
TAPE 35M IIB STAND. ASSY OTEX N
TS 10253
TAPE 15M IIB CHEM. ASSY OTEX N
TS 10253
TAPE 15M IIB CHEM. ASSY OTEX N
TS 10254
TAPE 25M IIB CHEM. ASSY OTEX N
TS 10254
TAPE 25M IIB CHEM. ASSY OTEX N
TS 10255
TAPE 35M IIB CHEM. ASSY OTEX N
TS 10255
TAPE 35M IIB CHEM. ASSY OTEX N
TS 10256
TAPE 15M IIB CHEM. ASSY GTEX N
TS 10256
TAPE 15M IIB CHEM. ASSY GTEX N
TS 10257
TAPE 25M IIB CHEM. ASSY GTEX N
TS 10257
TAPE 25M IIB CHEM. ASSY GTEX N
TS 10258
TAPE 35M IIB CHEM. ASSY GTEX N
TS 10258
TAPE 35M IIB CHEM. ASSY GTEX N
TS 11053
Knob
TS 11053
Knob