/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Portable Sampling

HERMetic Samplers for Restricted Operations

HERMetic Samplers are dedicated to applications where restricted sampling is authorized. The samplers are used for crude oil sampling on tankers and very large crude carriers (VLCCs).

Overview
What Is It?
HERMetic Sampler A-2: Its key features include:
  • Used for connection on 2-inch HERMetic compact valves
  • For applications involving liquids with low or high viscosity
  • Ideal for  use under open operations
  • Easy installation on 2-inch vapor control valves with quick connect coupling
  • Sampling height can be measured on the graduated tape
  • Sampling bottle can be easily removed and exchanged
  • Delivered with a zone sampling bottle—spot, running and bottom sampling bottles are also available on request.
HERMetic Sampler A-4: Key features include:
  • Used for large volume sampling of up to 1.8 liters under open operations
  • Easy installation on a 4-inch deck valve
  • Sampling height can be read on the graduated tape
  • Sampling bottle can be easily removed and exchanged
  • Delivered with a zone sampling bottle; spot, running and bottom sampling bottles also available.
How Does It Work?
​The sampler housing is mounted on top of the HERMetic 2” ball valve or a 4” deck valve, depending on the type of sampler model. The sample is taken through the vertical movement of the sampling bottle inside the liquid. The bottle is linked to a graduated tape. A reading window allows users to monitor the bottle location.

What Problems Does It Solve?
​Honeywell’s samplers for restricted operation offer easy installation, low costs and clean operation during sampling. It permits taking a representative sample of the content inside the tank for further analysis in a laboratory.
Specifications

Applications & Compatibility

  • Applications
    • A-2: Restricted sampling of liquids on marine vessels, A-4: Restricted sampling where more than 0.5 liters is needed
  • Typical Uses
    • A-2: Custody Transfer, Inventory Control, Quality Control, Pollution Prevention on Tankers, A-4: Custody Transfer, Inventory Control, Quality Control, Pollution Prevention

Dimensions & Weight

  • Unit Height
    • A-2: 802 mm, A-4: 770 mm

Environmental Conditions

  • Type of Gaskets
    • FKM (A-2)

Network & Connectivity Infrastructure

  • Tape Length
    • A-2: 30 m (100 ft), A-4: 30 m (100 ft)
    • On request: 40 m tape length

Overview

  • Special Features
    • A-2: Multiple Bottle Types (Zone, Spot, Running, Bottom); Robust Construction Millimeter-PRD
    • A-4: Large Volume Sampling, Robust Construction, Multiple Bottle Types Millimeter-PRD

I/O Capabilities

  • Sampling Principle
    • A-2: For use where restricted sampling is accepted
    • Connects to 2 in HERMetic vapor control valves, A-4: For use where restricted sampling is accepted
    • Connects to 4 in HERMetic deck valve
  • Sampling Capacity
    • A-2: Zone sampling bottle: ~0.5 liters (spot, running, and bottom bottles available), A-4: Approx. 1.8 liters (zone, spot, running, and bottom bottles available)

Material Specifications

  • Materials
    • A-2: Stainless Steel AISI 316, Brass, PTFE, PVDF, A-4: AISI 316 Stainless Steel, Rilsan Coated Aluminum

Standards & Certifications

  • Hazardous Location Approvals
    • A-2: ATEX II 1 G c IIB T6 (Zone 0), A-4: ATEX II 1 G c IIB T6 (Zone 0)
  • Compliance Standards
    • A-2: IMO, SOLAS, MARPOL, API, ISO, OCIMF Standards, A-4: IMO, SOLAS, MARPOL, API, ISO, OCIMF Standards

Applications & Compatibility

  • Applications
    • A-2: Restricted sampling of liquids on marine vessels, A-4: Restricted sampling where more than 0.5 liters is needed
  • Typical Uses
    • A-2: Custody Transfer, Inventory Control, Quality Control, Pollution Prevention on Tankers, A-4: Custody Transfer, Inventory Control, Quality Control, Pollution Prevention

Dimensions & Weight

  • Unit Height
    • A-2: 802 mm, A-4: 770 mm

Environmental Conditions

  • Type of Gaskets
    • FKM (A-2)

Network & Connectivity Infrastructure

  • Tape Length
    • A-2: 30 m (100 ft), A-4: 30 m (100 ft)
    • On request: 40 m tape length

Overview

  • Special Features
    • A-2: Multiple Bottle Types (Zone, Spot, Running, Bottom); Robust Construction Millimeter-PRD
    • A-4: Large Volume Sampling, Robust Construction, Multiple Bottle Types Millimeter-PRD

I/O Capabilities

  • Sampling Principle
    • A-2: For use where restricted sampling is accepted
    • Connects to 2 in HERMetic vapor control valves, A-4: For use where restricted sampling is accepted
    • Connects to 4 in HERMetic deck valve
  • Sampling Capacity
    • A-2: Zone sampling bottle: ~0.5 liters (spot, running, and bottom bottles available), A-4: Approx. 1.8 liters (zone, spot, running, and bottom bottles available)

Material Specifications

  • Materials
    • A-2: Stainless Steel AISI 316, Brass, PTFE, PVDF, A-4: AISI 316 Stainless Steel, Rilsan Coated Aluminum

Standards & Certifications

  • Hazardous Location Approvals
    • A-2: ATEX II 1 G c IIB T6 (Zone 0), A-4: ATEX II 1 G c IIB T6 (Zone 0)
  • Compliance Standards
    • A-2: IMO, SOLAS, MARPOL, API, ISO, OCIMF Standards, A-4: IMO, SOLAS, MARPOL, API, ISO, OCIMF Standards
  • Applications : A-2: Restricted sampling of liquids on marine vessels, A-4: Restricted sampling where more than 0.5 liters is needed
  • Unit Height : A-2: 802 mm, A-4: 770 mm
  • Typical Uses : A-2: Custody Transfer, Inventory Control, Quality Control, Pollution Prevention on Tankers, A-4: Custody Transfer, Inventory Control, Quality Control, Pollution Prevention
  • Type of Gaskets : FKM (A-2)
  • Tape Length : A-2: 30 m (100 ft), A-4: 30 m (100 ft)|On request: 40 m tape length
  • Special Features : A-2: Multiple Bottle Types (Zone, Spot, Running, Bottom); Robust Construction Millimeter-PRD|A-4: Large Volume Sampling, Robust Construction, Multiple Bottle Types Millimeter-PRD
  • Sampling Principle : A-2: For use where restricted sampling is accepted|Connects to 2 in HERMetic vapor control valves, A-4: For use where restricted sampling is accepted|Connects to 4 in HERMetic deck valve
  • Sampling Capacity : A-2: Zone sampling bottle: ~0.5 liters (spot, running, and bottom bottles available), A-4: Approx. 1.8 liters (zone, spot, running, and bottom bottles available)
  • Materials : A-2: Stainless Steel AISI 316, Brass, PTFE, PVDF, A-4: AISI 316 Stainless Steel, Rilsan Coated Aluminum
  • Hazardous Location Approvals : A-2: ATEX II 1 G c IIB T6 (Zone 0), A-4: ATEX II 1 G c IIB T6 (Zone 0)
  • Compliance Standards : A-2: IMO, SOLAS, MARPOL, API, ISO, OCIMF Standards, A-4: IMO, SOLAS, MARPOL, API, ISO, OCIMF Standards
Brochure
Name
Description
File Size
Date
Size
The HERMetic portable 4-inch samplers are designed for restricted or closed gas tight large volume sampling of liquids which present a fire, health or air pollution hazard.
application/pdf 399.5 KB
6/30/2021
399.5 KB
Complete product overview of the offering from Honeywell Tanksystem dedicated to marine applications.
application/pdf 2.15 MB
6/29/2021
2.15 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Operation manual HERMetic Sampler A2 in English language
application/pdf 1.27 MB
6/30/2021
1.27 MB
Operation manual HERMetic Sampler A4 in English language
application/pdf 950.38 KB
6/30/2021
950.38 KB
Operation manual HERMetic Sampler A2 in Russian language
application/pdf 1.51 MB
6/30/2021
1.51 MB
Data Sheet
Name
Description
File Size
Date
Size
List of global Honeywell Authorized service stations qualified to service HERMetic range of portable gauging and sampling equipments
application/pdf 151.52 KB
12/7/2023
151.52 KB
Name
Description
File Size
Date
Size
Operation manual HERMetic Sampler A2 in English language
application/pdf 1.27 MB
6/30/2021
1.27 MB
The HERMetic portable 4-inch samplers are designed for restricted or closed gas tight large volume sampling of liquids which present a fire, health or air pollution hazard.
application/pdf 399.5 KB
6/30/2021
399.5 KB
Complete product overview of the offering from Honeywell Tanksystem dedicated to marine applications.
application/pdf 2.15 MB
6/29/2021
2.15 MB
Operation manual HERMetic Sampler A4 in English language
application/pdf 950.38 KB
6/30/2021
950.38 KB
List of global Honeywell Authorized service stations qualified to service HERMetic range of portable gauging and sampling equipments
application/pdf 151.52 KB
12/7/2023
151.52 KB
Operation manual HERMetic Sampler A2 in Russian language
application/pdf 1.51 MB
6/30/2021
1.51 MB
Name
Description
File Size
Date
Size
The HERMetic portable 4-inch samplers are designed for restricted or closed gas tight large volume sampling of liquids which present a fire, health or air pollution hazard.
399.5 KB
6/30/2021
Complete product overview of the offering from Honeywell Tanksystem dedicated to marine applications.
2.15 MB
6/29/2021
Operation manual HERMetic Sampler A2 in English language
1.27 MB
6/30/2021
Operation manual HERMetic Sampler A4 in English language
950.38 KB
6/30/2021
Operation manual HERMetic Sampler A2 in Russian language
1.51 MB
6/30/2021
List of global Honeywell Authorized service stations qualified to service HERMetic range of portable gauging and sampling equipments
151.52 KB
12/7/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
TS 10042
HERMetic Sampler A-2 0.5 l. w/st st cont
TS 10042
HERMetic Sampler A-2 0.5 l. w/st st cont
TS 10043
HERMetic Sampler A-4 1.8 L. w/st st cont
TS 10043
HERMetic Sampler A-4 1.8 L. w/st st cont
TS 10302
Winder tape 30m metric/inch
TS 10302
Winder tape 30m metric/inch
TS 10308
Winder tape 40m metric/inch
TS 10308
Winder tape 40m metric/inch
TS 20143
TUBE
TS 20143
TUBE
TS 20144
Winder holder
TS 20144
Winder holder
TS 20539
O-Ring Ø34.65x1.78
TS 20539
O-Ring Ø34.65x1.78
TS 98039
HERMetic Sampler A-2 0.5 l. 40m
TS 98039
HERMetic Sampler A-2 0.5 l. 40m