/content/process/us/en/search.html
Scheduled Maintenance: Please note that the credit card payment service will be unavailable for scheduled maintenance on Saturday, May 30th, 2026, from 12:00 AM to 6:00 AM EST (4:00 AM to 10:00 AM GMT, 5:00 AM to 11:00 AM CET and 9:30 AM to 3:30 PM IST). Thank you for your patience.

Controllers

ControlEdge™ Unit Operations Controller

ControlEdge™ Unit Operations Controller (UOC) delivers a powerful DCS solution in a compact form factor.

Overview
Honeywell brings its extensive DCS power to a smaller, more flexible form factor.  The modular Unit Operations controller (UOC) extends the Experion control environment to a form factor that fits in even the smallest plant.  The ControlEdge UOC offers built-in Fault Tolerant Ethernet, ModbusTCP, and EtherNet/IP.  ISASecure Level 2 certification ensures safe connection to smart motors, drives, and PLCs. 

The UOC provides a full set of DCS control features and can be mounted in standard or custom cabinets as well as in existing cabinets.  The controller eliminates hardware and utilizes optional industry-standard virtualization and cloud technology. The UOC also provides a standalone, fully functioning class-based batch system without requiring a separate batch server.  Learn more about Experion Batch here.

How Does It Work?

ControlEdge™ is a next-generation family of controllers providing secure connectivity, optimized operations, and maintenance efficiencies to meet diverse automation needs.  

UOC and Virtual UOC extend the Experion control environment to a smaller footprint. You get consolidated firewall, controller, and Ethernet I/O communications in a single module. Use ring I/O topologies to eliminate switches for field I/O.

Configured applications can be tested and validated in the cloud or locally in the Virtual UOC, and then downloaded to the physical UOC without reassignment or further testing and validation. The Virtual UOC also decreases hardware footprint when a physical controller isn’t needed and provides increased availability leveraging fault-tolerant virtualization technology.
Increase availability with same-rack or rack-to-rack controller redundancy.  Add redundancy on the fly, forever, or just for controller firmware upgrades while on process.

What Problems Does It Solve?

ControlEdge UOC delivers the required level of power and capacity users need in a cost-effective manner.
  • Reduce hardware footprint.
  • Increase availability.
  • Streamline testing and validation - move control strategies from testing to production effortlessly.
  • Ensure Cyber security for connected equipment.
The mightiest control is available to even the smallest of processes
Specifications

I/O Capabilities

  • Certifications
    • ATEX
    • CE
    • CSA
    • FM
    • ISA Secure Level 2
    • UL
  • Synchronization Time
    • 300 to 420 sec
  • Maximum I/O Racks
    • 12
  • Maximum I/O Modules
    • 144
  • Maximum I/O Count
    • 2048
  • Maximum Field I/O Connections
    • 2048
  • I/O Scan Time
    • 10 to 3000 ms
  • I/O Module Scan Rates
    • 10 ms to 2 sec (Configurable)
  • Execution Periods
    • 50 ms (UOC and vUOC-50ms)
    • 500 ms (vUOC-500ms)

Processing & Performance Metrics

  • User Memory
    • 128 MB (vUOC)
    • 32 MB (UOC)
  • Tagged Blocks
    • Up to 4095
  • Processor
    • Dual Core ARM® Cortex™-A9, 667 MHz
  • Non-Volatile Memory
    • 16 Mbits, 20+ Years Retention
  • Memory Units
    • 131,072 kB (vUOC-500ms)
    • 32,768 kB (UOC)

Application & Deployment

  • Supported Topologies
    • DLR
    • HSR
    • PRP
    • Ring
    • Star
  • Supported Devices
    • CE900 I/O
    • EtherNet/IP
    • PROFINET

Environmental Conditions

  • Storage Temperature Range
    • -40 to 70°C
  • Operating Temperature
    • 0 to 60°C
  • Humidity
    • 10 to 90% RH (Operating)
    • 5 to 95% RH (Storage)

Redundancy & Synchronization

  • Redundancy Switchover Time
    • 500 ms

Communication & Protocols

  • Protocol
    • CDA
    • EtherNet/IP
    • Modbus/TCP
    • PROFINET
  • Ethernet Ports
    • 4 (RJ45, 10/100BaseTx)

Electrical Specifications

  • Power Supply Options
    • 120/240 VAC or 24 VDC

Technical Specifications

  • Function Blocks
    • Extensive Library including PID, RATIOCTL, FLOWCOMP, etc.

I/O Capabilities

  • Certifications
    • ATEX
    • CE
    • CSA
    • FM
    • ISA Secure Level 2
    • UL
  • Synchronization Time
    • 300 to 420 sec
  • Maximum I/O Racks
    • 12
  • Maximum I/O Modules
    • 144
  • Maximum I/O Count
    • 2048
  • Maximum Field I/O Connections
    • 2048
  • I/O Scan Time
    • 10 to 3000 ms
  • I/O Module Scan Rates
    • 10 ms to 2 sec (Configurable)
  • Execution Periods
    • 50 ms (UOC and vUOC-50ms)
    • 500 ms (vUOC-500ms)

Processing & Performance Metrics

  • User Memory
    • 128 MB (vUOC)
    • 32 MB (UOC)
  • Tagged Blocks
    • Up to 4095
  • Processor
    • Dual Core ARM® Cortex™-A9, 667 MHz
  • Non-Volatile Memory
    • 16 Mbits, 20+ Years Retention
  • Memory Units
    • 131,072 kB (vUOC-500ms)
    • 32,768 kB (UOC)

Application & Deployment

  • Supported Topologies
    • DLR
    • HSR
    • PRP
    • Ring
    • Star
  • Supported Devices
    • CE900 I/O
    • EtherNet/IP
    • PROFINET

Environmental Conditions

  • Storage Temperature Range
    • -40 to 70°C
  • Operating Temperature
    • 0 to 60°C
  • Humidity
    • 10 to 90% RH (Operating)
    • 5 to 95% RH (Storage)

Redundancy & Synchronization

  • Redundancy Switchover Time
    • 500 ms

Communication & Protocols

  • Protocol
    • CDA
    • EtherNet/IP
    • Modbus/TCP
    • PROFINET
  • Ethernet Ports
    • 4 (RJ45, 10/100BaseTx)

Electrical Specifications

  • Power Supply Options
    • 120/240 VAC or 24 VDC

Technical Specifications

  • Function Blocks
    • Extensive Library including PID, RATIOCTL, FLOWCOMP, etc.
  • Certifications : ATEX|CE|CSA|FM|ISA Secure Level 2|UL
  • User Memory : 128 MB (vUOC)|32 MB (UOC)
  • Tagged Blocks : Up to 4095
  • Synchronization Time : 300 to 420 sec
  • Supported Topologies : DLR|HSR|PRP|Ring|Star
  • Supported Devices : CE900 I/O|EtherNet/IP|PROFINET
  • Storage Temperature Range : -40 to 70°C
  • Redundancy Switchover Time : 500 ms
  • Protocol : CDA|EtherNet/IP|Modbus/TCP|PROFINET
  • Processor : Dual Core ARM® Cortex™-A9, 667 MHz
  • Power Supply Options : 120/240 VAC or 24 VDC
  • Operating Temperature : 0 to 60°C
  • Non-Volatile Memory : 16 Mbits, 20+ Years Retention
  • Memory Units : 131,072 kB (vUOC-500ms)|32,768 kB (UOC)
  • Maximum I/O Racks : 12
  • Maximum I/O Modules : 144
  • Maximum I/O Count : 2048
  • Maximum Field I/O Connections : 2048
  • I/O Scan Time : 10 to 3000 ms
  • I/O Module Scan Rates : 10 ms to 2 sec (Configurable)
  • Humidity : 10 to 90% RH (Operating)|5 to 95% RH (Storage)
  • Function Blocks : Extensive Library including PID, RATIOCTL, FLOWCOMP, etc.
  • Execution Periods : 50 ms (UOC and vUOC-50ms)|500 ms (vUOC-500ms)
  • Ethernet Ports : 4 (RJ45, 10/100BaseTx)
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
900E01-0100
REDUNDANCY MODULE
900E01-0100
REDUNDANCY MODULE