/content/process/us/en/search.html
Scheduled Maintenance: Please note that the credit card payment service will be unavailable for scheduled maintenance on Saturday, May 30th, 2026, from 12:00 AM to 6:00 AM EST (4:00 AM to 10:00 AM GMT, 5:00 AM to 11:00 AM CET and 9:30 AM to 3:30 PM IST). Thank you for your patience.

CD Actuator Systems

CalCoil PRO

The Calcoil® PRO System uses superior induction heating technology, to provide efficient calender roll heating for cross direction (CD) caliper profile control and advanced sheet finishing.

Overview
Overview 
Calcoil® is the industry’s premier choice in induction heating for cross direction caliper control, calender roll mass-heating and advanced finishing technology for paper. Building on more than 40 years of experience with induction heating systems, and over 800 installations, Calcoil® PRO model series is Honeywell’s 4th generation induction actuator system. 

What Is It? 
Alternating current induction heating raises the surface temperature of calender rolls without contacting the roll or requiring any additional drive power to turn the roll. Individually controlled workcoils are custom-contoured to the roll and sealed in protective epoxy, two zones per one “shoe.” The operating gap between the surface of the coils and the surface of the roll is between 3 – 7 mm (.12 ~ .28”) to ensure proper magnetic coupling to the roll for best energy efficiency. 
Features like the compact cross section, custom contoured workcoils, new power modules and advanced CD control software, coupled with Honeywell’s unparalleled reputation for providing increased profitability, make Calcoil the best choice for induction actuator technology. 

What Problems Does It Solve? 
By selectively heating the roll surface in narrow zones to adjust localized calender nip loading and raise the overall roll temperature, Calcoil is able to simultaneously adjust the CD caliper profile and paper gloss or smoothness. Improved CD profiles result in reduced rejects at the calender, coater and winder, while improving machine runnability. The average power applied to the roll can be adjusted to improve and provide MD control of paper smoothness or gloss. 
Specifications

Mechanical & Physical Properties

  • Actuator Zone Width
    • 2.95 in
    • 75 mm

Environmental Conditions

  • Power Module Cooling Air Supply Temperature
    • 20 to 40 deg C
    • 68 to 104 deg F
  • Power Module Cooling Air Supply Inlet Pressure
    • 50 to 90 mm H2O
  • Energy Efficiency
    • 0.94

Electrical Specifications

  • Power Module Cooling Air Flow
    • 1.2 to 1.4 Nm3/min
    • 42 to 48 SCFM
  • Maximum Output Power
    • 4500 W
    • 4500 to 6000 W
  • Input Voltage
    • 3 phase 380~456 VAC voltage alternating current
  • Input Power
    • 5 kVA voltage direct current
    • 5 to 6.7 kVA voltage direct current
  • Input Frequency
    • 50 or 60 Hz hertz

Standards & Certifications

  • Standards
    • CSA
    • UL

Overview

  • Models
    • 9760-00
    • 9760-01
    • 9760-10
    • 9760-11

I/O Capabilities

  • Construction type
    • High Temperature Epoxy
    • Water Cooled

Mechanical & Physical Properties

  • Actuator Zone Width
    • 2.95 in
    • 75 mm

Environmental Conditions

  • Power Module Cooling Air Supply Temperature
    • 20 to 40 deg C
    • 68 to 104 deg F
  • Power Module Cooling Air Supply Inlet Pressure
    • 50 to 90 mm H2O
  • Energy Efficiency
    • 0.94

Electrical Specifications

  • Power Module Cooling Air Flow
    • 1.2 to 1.4 Nm3/min
    • 42 to 48 SCFM
  • Maximum Output Power
    • 4500 W
    • 4500 to 6000 W
  • Input Voltage
    • 3 phase 380~456 VAC voltage alternating current
  • Input Power
    • 5 kVA voltage direct current
    • 5 to 6.7 kVA voltage direct current
  • Input Frequency
    • 50 or 60 Hz hertz

Standards & Certifications

  • Standards
    • CSA
    • UL

Overview

  • Models
    • 9760-00
    • 9760-01
    • 9760-10
    • 9760-11

I/O Capabilities

  • Construction type
    • High Temperature Epoxy
    • Water Cooled
  • Actuator Zone Width : 2.95 in|75 mm
  • Power Module Cooling Air Supply Temperature : 20 to 40 deg C|68 to 104 deg F
  • Power Module Cooling Air Flow : 1.2 to 1.4 Nm3/min|42 to 48 SCFM
  • Standards : CSA|UL
  • Power Module Cooling Air Supply Inlet Pressure : 50 to 90 mm H2O
  • Models : 9760-00|9760-01|9760-10|9760-11
  • Maximum Output Power : 4500 W|4500 to 6000 W
  • Input Voltage : 3 phase 380~456 VAC voltage alternating current
  • Input Power : 5 kVA voltage direct current|5 to 6.7 kVA voltage direct current
  • Input Frequency : 50 or 60 Hz hertz
  • Energy Efficiency : 0.94
  • Construction type : High Temperature Epoxy|Water Cooled
Brief
Name
Description
File Size
Date
Size
Calcoil PRO Models 9760-00, 9760-01, 9760-10, 9760-1 PIN
application/pdf 190.48 KB
5/30/2024
190.48 KB
Name
Description
File Size
Date
Size
Calcoil PRO Models 9760-00, 9760-01, 9760-10, 9760-1 PIN
application/pdf 190.48 KB
5/30/2024
190.48 KB
Name
Description
File Size
Date
Size
Calcoil PRO Models 9760-00, 9760-01, 9760-10, 9760-1 PIN
190.48 KB
5/30/2024
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list