/content/process/us/en/search.html
Scheduled Maintenance: Please note that the credit card payment service will be unavailable for scheduled maintenance on Saturday, May 30th, 2026, from 12:00 AM to 6:00 AM EST (4:00 AM to 10:00 AM GMT, 5:00 AM to 11:00 AM CET and 9:30 AM to 3:30 PM IST). Thank you for your patience.

Scanner Platforms

Single-Sided Scanner

Honeywell's Single-Sided Scanner supports reflectance infrared measurement of sheet moisture and/or the weight of coatings applied to one side of a sheet.

Overview
What Is It? 
The Single-Sided Scanner supports Honeywell’s portfolio of reflectance sensors for measuring moisture and/or coat weight. 

How Does It Work? 
A heavy-duty steel U-beam provides rigid sensor support for the widest sheet manufacturing processes, with environmental and thermal protection for the internal drive and powertrack components.  An environmentally protected head ensures stable, accurate measurement under any process conditions.  Multiple head mounting configurations are available to position the sensor at any passline angle.  The scanner’s low-profile design allows installation in confined paper machine wet end, size press, and coater applications. 

What Problems Does It Solve? 
The Single-Sided Scanner and reflectance sensors provides accurate, and reliable, measurement of moisture and/or coat weight in locations where an O-Frame scanner with dual-sided sensors cannot be installed, such as paper machine dryer sections and coating stations.  The measurements can be used for control of paper machine drying sections or coating stations. 
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list