/content/process/us/en/search.html
Scheduled Maintenance: Please note that the credit card payment service will be unavailable for scheduled maintenance on Saturday, May 30th, 2026, from 12:00 AM to 6:00 AM EST (4:00 AM to 10:00 AM GMT, 5:00 AM to 11:00 AM CET and 9:30 AM to 3:30 PM IST). Thank you for your patience.

Sensors

Coating Sensors

Infrared coating sensors allow a single sensor to be used for direct measurement of coating constituents to ensure product quality and minimize production losses.

Overview
What Is It? 
Coating weight sensors directly measure coatings applied to substrates such as paper, delivering fast and accurate measurements suitable for machine and cross-direction coat weight control. 

How Does It Work? 
Single-sided coat weight sensors operate on the principle of selective absorption of infrared energy.  The sensors can be configured to measure coatings such as calcium carbonate, clay, latex, polyethylene, polypropylene, and polyethylene terephthalate.  Sensors can be mounted on single-sided scanners to measure one side of the sheet, or in the upper and lower heads of O-Frame scanners to measure both sides of the sheet. 

What Problems Does It Solve? 
Optimizing coating coverage is critical for meeting gloss and printability specifications for coated papers, to ensure the consistent performance of polymer coated substrates, and for reducing startup losses. 
Coating measurements can be sent to the cloud based QCS 4.0 solution for advanced monitoring, analysis, and further Quality Control System optimization
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list