/content/process/us/en/search.html
Scheduled Maintenance: Please note that the credit card payment service will be unavailable for scheduled maintenance on Saturday, May 30th, 2026, from 12:00 AM to 6:00 AM EST (4:00 AM to 10:00 AM GMT, 5:00 AM to 11:00 AM CET and 9:30 AM to 3:30 PM IST). Thank you for your patience.

I/O Modules

Rail-A I/O System

Honeywell’s Rail-A I/O is a compact, cost-effective modular I/O system designed for distributed applications. It is Din-rail mountable and provides flexible and space saving mounting options to users.

Overview
The Rail-A I/O hardware has a compact design and fits in small cabinets, thus saving space. The modularity of network adapter, I/O, and the backplane simplifies the mounting and installation process. The I/O modules can be located both at the process and remote to the control processor, thereby providing further flexibility to users.

The Rail-A I/O family comes with separate terminal bases, allowing I/O modules to be replaced without rewiring, eliminating labor costs and ensuring greater ease of use.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
TC-FIAH81
8 POINT ANALOG INPUT MODULE
TC-FIAH81
8 POINT ANALOG INPUT MODULE
TC-FIDA81
8 POINT AC INPUT MODULE, RIOM-A
TC-FIDA81
8 POINT AC INPUT MODULE, RIOM-A
TC-FIL081
8 POINT THERMOCOUPLE MODULE R
TC-FIL081
8 POINT THERMOCOUPLE MODULE R
TC-FIR081
8 POINT RTD MODULE
TC-FIR081
8 POINT RTD MODULE
TC-FOA041
4 POINT ANALOG AUTPUT MODULE
TC-FOA041
4 POINT ANALOG AUTPUT MODULE
TC-FTB301
3 WIRE TERMINAL BASE
TC-FTB301
3 WIRE TERMINAL BASE
TC-FTB3T1
3 WIRE TEMPERATURE TERMINAL BASE
TC-FTB3T1
3 WIRE TEMPERATURE TERMINAL BASE
TC-PKTX30
BUS EXTENDER CABLE 30CM TWISTED, RIOM
TC-PKTX30
BUS EXTENDER CABLE 30CM TWISTED, RIOM
TC-PKTX90
BUS EXTENDER CABLE 90CM TWISTED HAZ1
TC-PKTX90
BUS EXTENDER CABLE 90CM TWISTED HAZ1