/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Conductivity

CCD Contacting Conductivity Sensors

Honeywell’s CCD series of conductivity cells ensures reliable and accurate conductivity measurement and is suitable for all-purpose applications.

Overview
Conductivity measurement is crucial for a wide range of processes from sensitive ultra-pure water applications to highly conductive industrial processes. Honeywell’s CCD series of conductivity cells ensures reliable and accurate conductivity measurement and is suitable for many applications.

What Is It?
The CCD series ensures reliable, continuous measurement of electrolytic conductivity in industrial water processes where the temperature and pressure limits are high. 
Made of polyethersulfone (PES) for high-corrosion resistance, the cells are available with titanium electrodes (for 0.01 and 0.1 cell constants) and high-density graphite (for 1.0 and 10.0 cell constants). The wide array of cell constants available makes them ideal for diverse applications.With multiple mounting options such as, flow-thru and in-line, the CCD series is easy to install.

How Does It Work?
Conductivity cells measure the resistance of the liquid they are in. The CCD series provides continuous, reliable measurements at temperatures up to 140°C and pressures up to 250 psig.
For in-line applications these cells can be installed directly into the process pipe in a separately supplied ¾-inch tee or in a by-pass stream. For flow-thru applications the cell is mounted in a flow chamber.
The cells keep the electrodes and the temperature compensator immersed in the stream flow, ensuring that the cell responds quickly and accurately to changes in both solution concentration and temperature. 

What Problems Does It Solve?
The CCD series simplifies the conductivity measurement process and improves overall process efficiency. It provides users with a reliable, cost-effective, and accurate solution and is suited for a wide range of applications, including high purity water measurements.
The rugged design of this series ensures easy installation, maintenance and replacement.
Specifications

Communication & Protocols

  • Cell Constants Supported
    • Various cell constants available, covering 0.01 to 10,000 µS/cm

Technical Specifications

  • Wiring Connections
    • 4-lead cable for direct connection to analyzers (e.g., UDA2182), quick disconnect, or junction box options

Environmental Conditions

  • Temperature Rating
    • Up to 140 deg C (284 deg F)
  • Temperature Compensator
    • 8550 Thermistor (xxT) or 1000 Ohm RTD (xxR)
    • ATC (Automatic Temperature Compensator) Standard
  • Pressure Ratings
    • Up to 250 psi (1724 kPa)
  • Operating Range
    • Depends on cell constant, from 0.01 to 10,000 µS/cm

Applications & Compatibility

  • Sensor Type
    • Contacting conductivity sensor for industrial water applications

I/O Capabilities

  • Mounting Options
    • Inline (3/4 in MNPT), Immersion (3/4 in MNPT), Flow-Through (with Optional Pipe Tee)

Mechanical & Physical Properties

  • Electrode Materials
    • Titanium (ATx, BTx, CTx), Carbon Graphite and Teflon (DCx)

Communication & Protocols

  • Cell Constants Supported
    • Various cell constants available, covering 0.01 to 10,000 µS/cm

Technical Specifications

  • Wiring Connections
    • 4-lead cable for direct connection to analyzers (e.g., UDA2182), quick disconnect, or junction box options

Environmental Conditions

  • Temperature Rating
    • Up to 140 deg C (284 deg F)
  • Temperature Compensator
    • 8550 Thermistor (xxT) or 1000 Ohm RTD (xxR)
    • ATC (Automatic Temperature Compensator) Standard
  • Pressure Ratings
    • Up to 250 psi (1724 kPa)
  • Operating Range
    • Depends on cell constant, from 0.01 to 10,000 µS/cm

Applications & Compatibility

  • Sensor Type
    • Contacting conductivity sensor for industrial water applications

I/O Capabilities

  • Mounting Options
    • Inline (3/4 in MNPT), Immersion (3/4 in MNPT), Flow-Through (with Optional Pipe Tee)

Mechanical & Physical Properties

  • Electrode Materials
    • Titanium (ATx, BTx, CTx), Carbon Graphite and Teflon (DCx)
  • Cell Constants Supported : Various cell constants available, covering 0.01 to 10,000 µS/cm
  • Wiring Connections : 4-lead cable for direct connection to analyzers (e.g., UDA2182), quick disconnect, or junction box options
  • Temperature Rating : Up to 140 deg C (284 deg F)
  • Temperature Compensator : 8550 Thermistor (xxT) or 1000 Ohm RTD (xxR)|ATC (Automatic Temperature Compensator) Standard
  • Sensor Type : Contacting conductivity sensor for industrial water applications
  • Pressure Ratings : Up to 250 psi (1724 kPa)
  • Operating Range : Depends on cell constant, from 0.01 to 10,000 µS/cm
  • Mounting Options : Inline (3/4 in MNPT), Immersion (3/4 in MNPT), Flow-Through (with Optional Pipe Tee)
  • Electrode Materials : Titanium (ATx, BTx, CTx), Carbon Graphite and Teflon (DCx)
Data Sheet
Name
Description
File Size
Date
Size
This document details how the CCD Contacting Conductivity Sensors are designed with robust construction to provide reliable and continuous measurement of electrolytic conductivity in industrial water applications.
application/pdf 1.77 MB
5/2/2025
1.77 MB
Name
Description
File Size
Date
Size
This document details how the CCD Contacting Conductivity Sensors are designed with robust construction to provide reliable and continuous measurement of electrolytic conductivity in industrial water applications.
application/pdf 1.77 MB
5/2/2025
1.77 MB
Name
Description
File Size
Date
Size
This document details how the CCD Contacting Conductivity Sensors are designed with robust construction to provide reliable and continuous measurement of electrolytic conductivity in industrial water applications.
1.77 MB
5/2/2025
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
ASC-CCD20
CCD QD 20 ft Cable
ASC-CCD20
CCD QD 20 ft Cable
ASC-CCD50
CCD QD 50 ft Cable
ASC-CCD50
CCD QD 50 ft Cable