pH/ORP
Durafet pH Sensor
Honeywell’s Ion Sensitive Field Effect Transistor (ISFET)-based Durafet non-glass pH sensor provides fast, accurate and dependable pH measurement in the most demanding applications.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
What Is It?
Durafet pH electrodes offer a reliable combination of measuring and reference electrodes and an integral automatic temperature compensator in a one-piece construction and are suited for varying pH and temperature ranges.
Housed in a chemically resistant Ryton body, these electrodes serve the need of a variety of industrial or sanitary applications, including neutralization and reagent addition control. A sanitary Durafet III design is also available for food and dairy applications.
Durafet III electrodes are designed with a rugged waterproof Vario Pin connector while Durafet II electrodes are available with a PC board connector. These electrodes are compatible with Honeywell’s entire instrumentation range including UDA2182, APT Series and DirectLine® sensor modules.
How Does It Work?
Durafet pH electrodes comprise a rugged, non-glass pH sensor that resists breakage in normal usage and offers up to 10 times faster responses than glass. The ISFET-based, solid state pH sensor emits a stable, low impedance signal, eliminating the need for frequent calibrations.
The electrodes are available in two basic designs:
- ¾” NPT male threaded connections at the top and bottom for in-line or immersion installations
- Durafet II 12-mm diameter electrode for use with various Honeywell installation mountings
What Problems Does It Solve?
Honeywell’s Durafet pH electrodes offer an accurate, cost-effective and stable solution to pH measurement. The ISFET-based, solid state pH sensor minimizes the costs of electrode replacement, maintenance, reagent usage and calibration. Users benefit from better process control due to the sensor’s exceptionally fast response.
Network & Connectivity Infrastructure
- Cable Options
- DirectLine Remote Cable (20’/50’), Cap Adapter (20’/50’), Preamp Cables (20’/50’)
Mechanical & Physical Properties
- Wetted Materials
- Ryton Body, Silicon ISFET Die, Ceramic Reference Junction, Viton Media Seal, EPM Reference Frit Seals
Environmental Conditions
- Temperature Sensors
- 8550 ohm Thermistor and 1000 ohm RTD
- Temperature Rating
- -10 to 110 deg C (130 deg C for Intermittent Sterilizations)
- Pressure Ratings
- 345 kPa (50 psig) at 100 deg C
- 690 kPa (100 psig) at 50 deg C
- Operating Range
- 0 to 14 pH
Applications & Compatibility
- Sensor Type
- Non-Glass, Solid-State pH Electrode using ISFET (Ion Sensitive Field Effect Transistor) Technology
I/O Capabilities
- Mounting Options
- 3/4 in MNPT Threaded (In-Line or Immersion), 12 mm Diameter (Durafet II only)
- Mounting Compatibility
- Compatible with 7777DVP, DirectLine (integral/remote), 7777D, 7774D (SS/CPVC), 7773D, 7758D mountings
Overview
- Models
- Durafet III (Vario Pin Quick Disconnect), Durafet II (PC Board Connector, 12 mm diameter)
Technical Specifications
- Electrical Connections
- Durafet II: PC Board Connector
- Durafet III: Vario Pin, 11 Conductor Connector, IP68 Rated
Network & Connectivity Infrastructure
- Cable Options
- DirectLine Remote Cable (20’/50’), Cap Adapter (20’/50’), Preamp Cables (20’/50’)
Mechanical & Physical Properties
- Wetted Materials
- Ryton Body, Silicon ISFET Die, Ceramic Reference Junction, Viton Media Seal, EPM Reference Frit Seals
Environmental Conditions
- Temperature Sensors
- 8550 ohm Thermistor and 1000 ohm RTD
- Temperature Rating
- -10 to 110 deg C (130 deg C for Intermittent Sterilizations)
- Pressure Ratings
- 345 kPa (50 psig) at 100 deg C
- 690 kPa (100 psig) at 50 deg C
- Operating Range
- 0 to 14 pH
Applications & Compatibility
- Sensor Type
- Non-Glass, Solid-State pH Electrode using ISFET (Ion Sensitive Field Effect Transistor) Technology
I/O Capabilities
- Mounting Options
- 3/4 in MNPT Threaded (In-Line or Immersion), 12 mm Diameter (Durafet II only)
- Mounting Compatibility
- Compatible with 7777DVP, DirectLine (integral/remote), 7777D, 7774D (SS/CPVC), 7773D, 7758D mountings
Overview
- Models
- Durafet III (Vario Pin Quick Disconnect), Durafet II (PC Board Connector, 12 mm diameter)
Technical Specifications
- Electrical Connections
- Durafet II: PC Board Connector
- Durafet III: Vario Pin, 11 Conductor Connector, IP68 Rated
- Cable Options : DirectLine Remote Cable (20’/50’), Cap Adapter (20’/50’), Preamp Cables (20’/50’)
- Wetted Materials : Ryton Body, Silicon ISFET Die, Ceramic Reference Junction, Viton Media Seal, EPM Reference Frit Seals
- Temperature Sensors : 8550 ohm Thermistor and 1000 ohm RTD
- Temperature Rating : -10 to 110 deg C (130 deg C for Intermittent Sterilizations)
- Sensor Type : Non-Glass, Solid-State pH Electrode using ISFET (Ion Sensitive Field Effect Transistor) Technology
- Pressure Ratings : 345 kPa (50 psig) at 100 deg C|690 kPa (100 psig) at 50 deg C
- Operating Range : 0 to 14 pH
- Mounting Options : 3/4 in MNPT Threaded (In-Line or Immersion), 12 mm Diameter (Durafet II only)
- Mounting Compatibility : Compatible with 7777DVP, DirectLine (integral/remote), 7777D, 7774D (SS/CPVC), 7773D, 7758D mountings
- Models : Durafet III (Vario Pin Quick Disconnect), Durafet II (PC Board Connector, 12 mm diameter)
- Electrical Connections : Durafet II: PC Board Connector|Durafet III: Vario Pin, 11 Conductor Connector, IP68 Rated
Others
Technical Note
Application Note
Brochure
Manuals and Guides
Filters
Please sign in to view part numbers available for purchase based on your account Sign In