/content/process/us/en/search.html
We’re making critical improvements to search. If you need help, contact hpsweb@honeywell.com. Thanks for your patience.

pH/ORP

HB and HBD Series Ruggedized Electrodes

Constructed with rugged materials such as CPVC, Polypropylene and Kynar, HB and HBD Series of pH electrode mountings are ideal for high temperature and high pressure applications. They can be used in both low and high pH conditions.

Overview
This product is discontinued. We may offer firmware, drivers and manuals for your convenience, as well as online tech support. If you require additional support, please contact us using the links above.
Product Discontinuation Date:December 30, 2022
Service & Support Discontinuation Date: December 31, 2027
Designed for applications involving high temperature, high pressure and harsh chemical conditions, Honeywell’s HB Series of pH electrode mountings provide a solution for all pH needs, along with Meridian glass pH electrodes and Durafet® non-glass electrodes. The electrode assembly in the pH electrode mountings is constructed with rugged materials such as CPVC, Polypropylene and Kynar.
HBD Series pH electrodes combine the superior reliability and stability of the Durafet sensor with the unique, long lasting reference electrode design. This combination results in a pH solution for the most demanding and harsh process environments.​

What Is It?
​The HB and HBD Series use a unique reference technology that includes a host of advanced features that deliver long life and facilitate accurate and cost-effective measurement. The HBD Series incorporates the non-glass Durafet sensor with a unique reference design. The non-glass sensor is virtually unbreakable, lowering replacement electrode inventory costs. It is also more stable over time, reducing calibration frequency and time.
Constructed with rugged materials such as CPVC (HB only), Polypropylene (HBD only) and Kynar, the electrode assembly can be customized entirely to fit a wide range of process needs. Ideal for high temperature and high pressure applications, both the series can be used in both low and high pH conditions. The electrodes are compatible with most industrial transmitters and analyzers, and can be retrofitted to existing pH instrumentation. 

How Does It Work?
​The reference technology prevents poisoning, internal plugging and internal leakage. Complete filling of reference body allows extreme temperature and pressure tolerance.
The HB and HBD Series is available in three designs which use different threaded connections for easy installation depending on the process. For in-line or submerged operations, the 546 uses a ¾-inch MNPT threaded nose, while the 551 used as a quick change sensor includes a 1-inch MNPT threaded adapter for installation. The 551 sensor comes with a nut-loc retainer for quick removal and replacement.
The 547, used with specified ball valve assemblies, is available with a 1-inch MNPT Wrench-tite, or 1-1/4-inch MNPT Hand-tite compression fittings. 

What Problems Does It Solve?
​Honeywell’s HB and HBD Series of pH electrode mountings series is the preferred choice for applications involving high temperature, high pressure and aggressive chemical compositions. Rugged materials such as CPVC, Polypropylene and Kynar make these electrodes strong and virtually unbreakable. These electrodes are easy to clean and can be changed quickly. Designed to last long, they provide significant cost savings through the need for fewer replacement electrodes. 
The HBD Series is best suited for the harshest conditions, providing long life as compared to traditional pH electrodes.
 
Specifications

Environmental Conditions

  • Temperature Sensors
    • 8550 ohm Thermistor, Pt1000 RTD
  • Pressure & Temperature Rating
    • 50 psig, 100 deg C; 100 psig, 500 deg C
  • Operating Range
    • 0 to 14 pH

Environmental Conditions

  • Temperature Sensors
    • 8550 ohm Thermistor, Pt1000 RTD
  • Pressure & Temperature Rating
    • 50 psig, 100 deg C; 100 psig, 500 deg C
  • Operating Range
    • 0 to 14 pH
  • Temperature Sensors : 8550 ohm Thermistor, Pt1000 RTD
  • Pressure & Temperature Rating : 50 psig, 100 deg C; 100 psig, 500 deg C
  • Operating Range : 0 to 14 pH
Technical Note
Name
Description
File Size
Date
Size
HB547 pH electrode (electrode used with ball valve assemblies)
application/pdf 256.69 KB
6/8/2021
256.69 KB
HB546 (in-line/submersible pH electrode)
application/pdf 84.84 KB
6/8/2021
84.84 KB
Honeywell's HBD Series of pH electrodes are for
application/pdf 154.41 KB
6/8/2021
154.41 KB
HB551 pH electrode (quick change pH electrode)
application/pdf 251.61 KB
6/8/2021
251.61 KB
Honeywell's HBD Series of pH electrodes are for applications with high pressure and temperature as well high and low pH ranges.
application/pdf 190.34 KB
6/8/2021
190.34 KB
Honeywell's HBD Series of pH electrodes are for
application/pdf 307.74 KB
6/8/2021
307.74 KB
HB546 (in-line/submersible pH electrode)
application/pdf 180.27 KB
6/8/2021
180.27 KB
Application Note
Name
Description
File Size
Date
Size
Use wireless networking to gather remote analytical measurements
application/pdf 458.79 KB
6/3/2021
458.79 KB
Brochure
Name
Description
File Size
Date
Size
Analytical brochure - measurements for pH, ORP, conductivity/resistivity, dissolved oxygen and hydrogen purity.
application/pdf 1.55 MB
6/3/2021
1.55 MB
Brochure on how analytical instruments can improve power plant efficiency.
application/pdf 1.05 MB
6/3/2021
1.05 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Electrode Mountings, HBD551 Durafet Quick Change pH Sensor, 51-52-16-93-Issue 2
application/pdf 73.46 KB
6/7/2021
73.46 KB
HBD546 pH Sensor Durafet In-line or Submersible, 51-52-16-91
application/pdf 70.88 KB
6/7/2021
70.88 KB
Electrode Mountings, HBD546 pH Sensor Durafet In-line or Submersible, 51-52-16-91-Issue 2
application/pdf 61.75 KB
6/7/2021
61.75 KB
Electrode Mountings, HB551 Quick Change pH Sensor, 51-52-16-89-Issue 13
application/pdf 154.75 KB
6/8/2021
154.75 KB
PH/ORP HB546 pH Sensor (In-line or Submersible), 51-52-16-87
application/pdf 152.01 KB
6/8/2021
152.01 KB
PH/ORP HB547 pH Sensor, 51-52-16-88
application/pdf 192.34 KB
6/8/2021
192.34 KB
Electrode Mountings, HB547 pH Sensor (Use w/ Ball Valve Assemblies), 51-52-16-88-Issue 16
application/pdf 193.07 KB
6/8/2021
193.07 KB
Electrode Mountings, HB546 pH Sensor (In-line or Submersible), 51-52-16-87-Issue 16
application/pdf 152.34 KB
6/8/2021
152.34 KB
HBD551 Durafet Quick Change pH Sensor, 51-52-16-93
application/pdf 72.93 KB
6/7/2021
72.93 KB
Electrode Mountings, HBD547 pH Sensor Durafet w/ Ball Valve Assemblies, 51-52-16-92-Issue 2
application/pdf 131.17 KB
6/7/2021
131.17 KB
Name
Description
File Size
Date
Size
Analytical brochure - measurements for pH, ORP, conductivity/resistivity, dissolved oxygen and hydrogen purity.
application/pdf 1.55 MB
6/3/2021
1.55 MB
Electrode Mountings, HBD551 Durafet Quick Change pH Sensor, 51-52-16-93-Issue 2
application/pdf 73.46 KB
6/7/2021
73.46 KB
HB547 pH electrode (electrode used with ball valve assemblies)
application/pdf 256.69 KB
6/8/2021
256.69 KB
HBD546 pH Sensor Durafet In-line or Submersible, 51-52-16-91
application/pdf 70.88 KB
6/7/2021
70.88 KB
Electrode Mountings, HBD546 pH Sensor Durafet In-line or Submersible, 51-52-16-91-Issue 2
application/pdf 61.75 KB
6/7/2021
61.75 KB
HB546 (in-line/submersible pH electrode)
application/pdf 84.84 KB
6/8/2021
84.84 KB
Electrode Mountings, HB551 Quick Change pH Sensor, 51-52-16-89-Issue 13
application/pdf 154.75 KB
6/8/2021
154.75 KB
PH/ORP HB546 pH Sensor (In-line or Submersible), 51-52-16-87
application/pdf 152.01 KB
6/8/2021
152.01 KB
PH/ORP HB547 pH Sensor, 51-52-16-88
application/pdf 192.34 KB
6/8/2021
192.34 KB
Electrode Mountings, HB547 pH Sensor (Use w/ Ball Valve Assemblies), 51-52-16-88-Issue 16
application/pdf 193.07 KB
6/8/2021
193.07 KB
Electrode Mountings, HB546 pH Sensor (In-line or Submersible), 51-52-16-87-Issue 16
application/pdf 152.34 KB
6/8/2021
152.34 KB
Honeywell's HBD Series of pH electrodes are for
application/pdf 154.41 KB
6/8/2021
154.41 KB
HB551 pH electrode (quick change pH electrode)
application/pdf 251.61 KB
6/8/2021
251.61 KB
HBD551 Durafet Quick Change pH Sensor, 51-52-16-93
application/pdf 72.93 KB
6/7/2021
72.93 KB
Honeywell's HBD Series of pH electrodes are for applications with high pressure and temperature as well high and low pH ranges.
application/pdf 190.34 KB
6/8/2021
190.34 KB
Honeywell's HBD Series of pH electrodes are for
application/pdf 307.74 KB
6/8/2021
307.74 KB
Use wireless networking to gather remote analytical measurements
application/pdf 458.79 KB
6/3/2021
458.79 KB
HB546 (in-line/submersible pH electrode)
application/pdf 180.27 KB
6/8/2021
180.27 KB
Brochure on how analytical instruments can improve power plant efficiency.
application/pdf 1.05 MB
6/3/2021
1.05 MB
Electrode Mountings, HBD547 pH Sensor Durafet w/ Ball Valve Assemblies, 51-52-16-92-Issue 2
application/pdf 131.17 KB
6/7/2021
131.17 KB
Name
Description
File Size
Date
Size
HB547 pH electrode (electrode used with ball valve assemblies)
256.69 KB
6/8/2021
HB546 (in-line/submersible pH electrode)
84.84 KB
6/8/2021
Honeywell's HBD Series of pH electrodes are for
154.41 KB
6/8/2021
HB551 pH electrode (quick change pH electrode)
251.61 KB
6/8/2021
Honeywell's HBD Series of pH electrodes are for applications with high pressure and temperature as well high and low pH ranges.
190.34 KB
6/8/2021
Honeywell's HBD Series of pH electrodes are for
307.74 KB
6/8/2021
HB546 (in-line/submersible pH electrode)
180.27 KB
6/8/2021
Use wireless networking to gather remote analytical measurements
458.79 KB
6/3/2021
Analytical brochure - measurements for pH, ORP, conductivity/resistivity, dissolved oxygen and hydrogen purity.
1.55 MB
6/3/2021
Brochure on how analytical instruments can improve power plant efficiency.
1.05 MB
6/3/2021
Electrode Mountings, HBD551 Durafet Quick Change pH Sensor, 51-52-16-93-Issue 2
73.46 KB
6/7/2021
HBD546 pH Sensor Durafet In-line or Submersible, 51-52-16-91
70.88 KB
6/7/2021
Electrode Mountings, HBD546 pH Sensor Durafet In-line or Submersible, 51-52-16-91-Issue 2
61.75 KB
6/7/2021
Electrode Mountings, HB551 Quick Change pH Sensor, 51-52-16-89-Issue 13
154.75 KB
6/8/2021
PH/ORP HB546 pH Sensor (In-line or Submersible), 51-52-16-87
152.01 KB
6/8/2021
PH/ORP HB547 pH Sensor, 51-52-16-88
192.34 KB
6/8/2021
Electrode Mountings, HB547 pH Sensor (Use w/ Ball Valve Assemblies), 51-52-16-88-Issue 16
193.07 KB
6/8/2021
Electrode Mountings, HB546 pH Sensor (In-line or Submersible), 51-52-16-87-Issue 16
152.34 KB
6/8/2021
HBD551 Durafet Quick Change pH Sensor, 51-52-16-93
72.93 KB
6/7/2021
Electrode Mountings, HBD547 pH Sensor Durafet w/ Ball Valve Assemblies, 51-52-16-92-Issue 2
131.17 KB
6/7/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
31008712-501
MEREDIAN I REFERENCE ELECTRODE
31008712-501
MEREDIAN I REFERENCE ELECTRODE
31020749-501
MER I REDOX ELECTRODE GOLD
31020749-501
MER I REDOX ELECTRODE GOLD
31020751-501
MEREDIAN I REDOX ELECTRODE PLA
31020751-501
MEREDIAN I REDOX ELECTRODE PLA
31022289-501
MER I TEMP SENSOR
31022289-501
MER I TEMP SENSOR
31027158-501
RETAINER SS SUPORT TUBE
31027158-501
RETAINER SS SUPORT TUBE
31028698-501
PREAMP MODULE
31028698-501
PREAMP MODULE
31035974-501
FLOWING JUNCTION KIT
31035974-501
FLOWING JUNCTION KIT
31063261-501
MEREDIAN SST SUPPORT TUBE
31063261-501
MEREDIAN SST SUPPORT TUBE
31074330-501
ELECTRODE TIP SLOTTED
31074330-501
ELECTRODE TIP SLOTTED
31074331-501
ELECTRODE TIP SMOOTH
31074331-501
ELECTRODE TIP SMOOTH