/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Enraf Tank Gauging

Smart Connect

Smart Connect offers fast access to gauge data, preset management, and live diagnostics - ideal for efficient site commissioning and asset monitoring.

Overview
Smart Connect is a powerful service tool that helps you commission sites faster, monitor tank gauging assets in real time, and troubleshoot issues with confidence. Whether you're launching a new site or maintaining an existing one, Smart Connect simplifies your workflow and strengthens system reliability—so you can focus on what matters most: keeping operations running smoothly.

Why Smart Connect?
  • Save Time: Automate site setup and diagnostics to reduce commissioning time.
  • Reduce Errors: Eliminate manual configuration mistakes with guided workflows.
  • Boost Uptime: Detect faults early with live asset scanning and event logging.
  • Stay Secure: Control access with enterprise-grade permissions and encrypted data handling.
  • Work Anywhere: Connect via wired protocols or Bluetooth—even enable remote diagnostics when needed.
Key Features
  • Real-Time Asset Scanning: Instantly detect and diagnose gauges, boards, and communication interfaces. Get live feedback on operational status to resolve issues before they escalate.
  • Guided Site Configuration: Create new sites or import existing ones with structured asset hierarchies. Configure equipment with intuitive tools that reduce setup time and complexity.
  • Enterprise-Grade Security: Smart Connect enforces file-level access controls and role-based permissions to protect sensitive data. All software components are digitally signed for authenticity.
  • Event Logging & Monitoring: Track system and user actions with a built-in logger. Review logs locally or through Windows Event Viewer for compliance and troubleshooting.
  • Automated Backup & Recovery: Schedule backups aligned with your IT policies. Restore configurations and logs quickly to minimize downtime.
  • Flexible Connectivity: Supports GPU, Modbus, HART, and Bluetooth Classic. Remote diagnostics available via HTTPS or VPN—only when explicitly authorized.
Who It’s For
  • Field Engineers: Commission sites faster and diagnose issues on the spot.
  • Site Managers: Monitor asset health and ensure operational continuity.
  • IT & Security Teams: Maintain control over data access, integrity, and compliance.
Common Use Cases
  • Commissioning new tank gauging sites
  • Troubleshooting field assets remotely
  • Migrating legacy configurations
  • Ensuring secure access and data recovery
  • Monitoring performance across multiple assets
Ready to Simplify Your Operations?
Smart Connect is designed to work within your infrastructure, giving you full control over diagnostics, data, and security. It’s the smarter way to manage tank gauging systems—built for speed, safety, and simplicity.
Specifications

Communication & Protocols

  • Connectivity
    • TCP/IP (Ethernet), COM (Serial), Bluetooth Classic
  • Supported Field Interfaces
    • CIU 888, CIU 858, CIU Prime, CIU Plus, SmartLink

Device & Network Capacity

  • Supported Gauges
    • Servo 854, SmartServo 954, SmartRadar 970/971/973, FlexLine 990

Software Licensing

  • Security Hardware
    • TPM 2.0 (Required & Enabled)
  • Scanning Functions
    • Site Scan, Health Scan, TCP/IP Port Scan, Board Scan

Technical Specifications

  • Product Type
    • Commissioning & Diagnostic Software for Enraf Gauges

Software & Interface

  • Operating System
    • Windows 10 (Version 21H2, Build 19044 or later)

Communication & Protocols

  • Connectivity
    • TCP/IP (Ethernet), COM (Serial), Bluetooth Classic
  • Supported Field Interfaces
    • CIU 888, CIU 858, CIU Prime, CIU Plus, SmartLink

Device & Network Capacity

  • Supported Gauges
    • Servo 854, SmartServo 954, SmartRadar 970/971/973, FlexLine 990

Software Licensing

  • Security Hardware
    • TPM 2.0 (Required & Enabled)
  • Scanning Functions
    • Site Scan, Health Scan, TCP/IP Port Scan, Board Scan

Technical Specifications

  • Product Type
    • Commissioning & Diagnostic Software for Enraf Gauges

Software & Interface

  • Operating System
    • Windows 10 (Version 21H2, Build 19044 or later)
  • Connectivity : TCP/IP (Ethernet), COM (Serial), Bluetooth Classic
  • Supported Gauges : Servo 854, SmartServo 954, SmartRadar 970/971/973, FlexLine 990
  • Supported Field Interfaces : CIU 888, CIU 858, CIU Prime, CIU Plus, SmartLink
  • Security Hardware : TPM 2.0 (Required & Enabled)
  • Scanning Functions : Site Scan, Health Scan, TCP/IP Port Scan, Board Scan
  • Product Type : Commissioning & Diagnostic Software for Enraf Gauges
  • Operating System : Windows 10 (Version 21H2, Build 19044 or later)
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
794
SMARTCONNECT 794
794
SMARTCONNECT 794