Small Volume Provers (SVP) and Controllers
Small Volume Prover Controller
The new SVP controller provides real-time monitoring and significantly enhanced operational control for a more precise, reliable and rapid proving cycle.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
What Is It?
Advanced Capabilities for Greater Control Over Proving Cycles
The SVP controller provides a single solution for better visibility and control of any proving operation. This easy-to-use replacement for all existing control modules and new provers provides operators the most advanced capabilities available – data storage and handling, sophisticated alarm functions, simpler service and system diagnostics. It also controls the water draw operation as and when necessary.
With an intrinsically safe design, the SVP Controller is approved by ATEX and CSA to meet the extreme requirements of installation in hazardous locations.
How Does It Work?
The easy-to-read 3.5-inch, six-line display gives instant visibility into all critical data on the standard screen, including piston position, motor status, error status, cycle value, prover date and sweep time. Using the Local Access Device (LAD) for handheld control provides complete access to programming and other system information via a menu-driven procedure. An on-screen cycle counter allows users to view the number of cycles and can provide a preventative maintenance service alarm determined by the user.
The sweep time display in seconds with repeatability in milliseconds provides a highly precise visual reading of the time the piston takes to travel between the upstream and downstream optical switches - vital for pulse generation calculations and the repeatability of proving runs.
What Problems Does It Solve?
For the first time, the Honeywell Enraf Small Volume Prover (SVP) Controller allows users to visually monitor and control the operation of the prover in real time on a clear LCD display for optimal performance.
Environmental Conditions
- Ambient Temperature Range
- -40 to +40 deg C (-40 to 104 deg F); -20 to +60 deg C (-4 to 140 deg F) (model dependent)
- Relative Humidity
- 5 to 95% RH (Non-Condensing)
- Pressure Drop
- ≤ 10 psig (using water)
Measurement & Sensor Related (Measurement Capabilities)
- Repeatability
- ≤ 0.02% (API MPMS Chapter 4.2)
Electrical Specifications
- Power Supply
- 100 to 240 VAC (Single Phase), 24 VDC (70 W Recommended)
Standards & Certifications
- Ingress Protection
- IP56
- Approvals
- ATEX II 2 (1) G Ex d [ia Ga] IIB T4 (T3) Gb
- CSA/us Class I, Div.1, Group C T3B
- CSA/us Class I, Div.1, Group D T2C
- IECEx Ex d [ia] IIB T4 Gb
Overview
- Handheld Controller
- Local Access Device (LAD), Menu-Driven Display, Programming, Alarms, Water Draw, Cycle Counter
Processing & Performance Metrics
- Flow Rate Rangeability
- >1200:1
Software & Interface
- Display
- 3.5 in Full Color LCD, 6-line Multifunction Display
- Real-Time Monitoring and Control
Others
- Fluid Temperature Range
- -40 to +80 deg C
- -40 to 176 deg F
Environmental Conditions
- Ambient Temperature Range
- -40 to +40 deg C (-40 to 104 deg F); -20 to +60 deg C (-4 to 140 deg F) (model dependent)
- Relative Humidity
- 5 to 95% RH (Non-Condensing)
- Pressure Drop
- ≤ 10 psig (using water)
Measurement & Sensor Related (Measurement Capabilities)
- Repeatability
- ≤ 0.02% (API MPMS Chapter 4.2)
Electrical Specifications
- Power Supply
- 100 to 240 VAC (Single Phase), 24 VDC (70 W Recommended)
Standards & Certifications
- Ingress Protection
- IP56
- Approvals
- ATEX II 2 (1) G Ex d [ia Ga] IIB T4 (T3) Gb
- CSA/us Class I, Div.1, Group C T3B
- CSA/us Class I, Div.1, Group D T2C
- IECEx Ex d [ia] IIB T4 Gb
Overview
- Handheld Controller
- Local Access Device (LAD), Menu-Driven Display, Programming, Alarms, Water Draw, Cycle Counter
Processing & Performance Metrics
- Flow Rate Rangeability
- >1200:1
Software & Interface
- Display
- 3.5 in Full Color LCD, 6-line Multifunction Display
- Real-Time Monitoring and Control
Others
- Fluid Temperature Range
- -40 to +80 deg C
- -40 to 176 deg F
- Fluid Temperature Range : -40 to +80 deg C|-40 to 176 deg F
- Ambient Temperature Range : -40 to +40 deg C (-40 to 104 deg F); -20 to +60 deg C (-4 to 140 deg F) (model dependent)
- Repeatability : ≤ 0.02% (API MPMS Chapter 4.2)
- Relative Humidity : 5 to 95% RH (Non-Condensing)
- Pressure Drop : ≤ 10 psig (using water)
- Power Supply : 100 to 240 VAC (Single Phase), 24 VDC (70 W Recommended)
- Ingress Protection : IP56
- Handheld Controller : Local Access Device (LAD), Menu-Driven Display, Programming, Alarms, Water Draw, Cycle Counter
- Flow Rate Rangeability : >1200:1
- Display : 3.5 in Full Color LCD, 6-line Multifunction Display|Real-Time Monitoring and Control
- Approvals : ATEX II 2 (1) G Ex d [ia Ga] IIB T4 (T3) Gb|CSA/us Class I, Div.1, Group C T3B|CSA/us Class I, Div.1, Group D T2C|IECEx Ex d [ia] IIB T4 Gb
Brochure
Manuals and Guides
Certificate
Filters
Please sign in to view part numbers available for purchase based on your account Sign In