/content/process/us/en/search.html

Small Volume Provers (SVP) and Controllers

Small Volume Prover (SVP)

The Small Volume Prover (SVP) is a unidirectional captive displacement prover. It offers an uncertainty better than API recommendation of 0.02%. It is the best choice for proving liquid Coriolis, Ultrasonic, Positive Displacement, and Turbine meters.

Overview
What Is It?
The Small Volume Prover is the next generation of unidirectional captive displacement provers. The small volume prover offers unrivalled uncertainty that surpasses the American Petroleum Institute (API) requirement of 0.02 percent, while its turndown flow range ratio of 1200:1 ensures calibration flexibility. Coupled with its compact size, high accuracy and low pressure drop, these factors make the small volume prover number one choice for proving Coriolis mass flow meters, Ultrasonic, positive displacement (PD) and turbine meters.
 
Seven models are available for flow ranges from 715-17,500 BPH, with pressure ranges up to 3600 psig. These provers can be used in either standby or bypass mode on a wide range of process applications from crude oils, refined products, chemical liquids, to LPG.
 
How Does It Work?
The Small Volume Prover is a precise instrument that receives a command from the flow (proving) computer to initiate the retraction of the displacement piston and start the meter proving process. When the piston is released, the controllers send back pulses to the computer counter during the movement of the piston for the activation time between optic switch one and two position. These provers come with a precision smooth bore cylinder and measurement piston that contains an integral bypass (poppet) valve, with the “fail-safe” valve design reducing the possibility of process interruption. Regardless of the meter location, a constant displaced volume of 100 percent leads to results that exceed the API requirement for repeatability of 0.02 percent. Additionally, the PTFE seal provides these provers with unmatched fluid compatibility. The prover’s design enables remote installation and operation.
 
What Problems Does It Solve?
Errors in meter factors can have a significant financial impact. The Small Volume Prover offers enhanced precision and rapid proving cycle to allow the proving of flow meters at the start of every single process transfer, thus ensuring precise measurements, while optimizing profitability.
Flow meters are often proven several times a day, so any reduction in the time taken by the process increases transfer accuracy and significantly improves productivity. This level of accuracy beats all international benchmarks and enables greater fiscal accountability of expensive fluid products.
​The SVP is a compact, cost-effective device that allows users to verify the accuracy of flow meters used to measure product and process materials.
 
Stationary model: The Stationary Small Volume Prover (SVP) or model (S) is ideal for pipelines, refineries, ship loading and unloading facilities and chemical plants for verifying the accuracy of custody transfer-approved flow meters. It has been deployed by more than 800 users across the world. ​​​
 
​Offshore model: The Small Volume Prover (SVP) offshore model (O) is suitable for production platforms and floating production, storage and offloading (FPSO) units. It has a small footprint and reduces uncertainties by providing faster and more efficient results. With more than 100 units in use today, it improves profitability for upstream operators. The product is manufactured using 316 stainless steel and can resist harsh external environments. With a footprint that is one-fourth the size of traditional technologies, the Offshore SVP helps save real estate costs, and improves production efficiency and profitability. The Offshore Small Volume Prover is used in offshore oilfields worldwide, either on platforms or FPSOs working with varying crude oils, and is compatible with all custody transfer metering technologies, including Coriolis and Ultrasonic flow meters.
Due to its small footprint and relatively light weight, the cost of offshore platform real estate is reduced considerably.
 
Portable model: The Truck/ Trailer Mounted Small Volume Prover (SVP)  or model (P) offers the quickest and most precise method for load rack meter proving. Targeted at marketing terminals, aviation refueling farms, refineries and pipelines, it is utilized globally by companies for calibration of all types of flow meters. It enables load rack operators to continue the fuel loading operations, while simultaneously proving the accuracy of their flow meters. This helps reduce load rack unavailability and adhere to regulatory norms. By utilizing Prove-it software, instant test data is produced, which minimizes proving time. Truck/ Trailer Mounted SVPs can be utilized in multiple locations for proving a wide range of meter sizes with a 1200:1 turndown ability.
A battery-powered version of the SVP and Prove-it software is also available for portable proving of flow meters where AC power is either unavailable or difficult to access.
 
Specifications

Applications & Compatibility

  • Applications
    • High-precision meter proving for custody transfer applications
    • Meets stringent repeatability requirements (≤0.02%)
  • Mounting
    • Horizontal, Steel Skid Base
    • Trailer-Mounted Models Available
  • Meter Compatibility
    • Suitable for PD, Turbine, Coriolis, and Ultrasonic flow meters

Standards & Certifications

  • Safety Approvals
    • CSA-US, ATEX, IECEx (Sub-Assembly Level), PED, CRN, ASME, ANSI, ASTM
  • Ingress Protection
    • IP56

Measurement & Sensor Related (Measurement Capabilities)

  • Repeatability
    • Equal to or exceeding 0.02%

Environmental Conditions

  • Relative Humidity
    • 5 to 95% RH (Non-Condensing)
  • Pressure & Temperature Measurement
    • Two high-precision RTDs and one pressure transmitter (smart, explosion-proof, 4 to 20 mA output)
  • Operating Temperature Range
    • Fluid: -40 to +80 deg C (-40 to 176 deg F); Ambient: -40 to +60 deg C (-40 to 140 deg F) (model dependent)
  • Operating Pressure
    • Up to 3600 psi (248 bar) depending on flange class
  • Corrosion Resistance
    • 304L/316L stainless steel for wetted parts and drive components (offshore)
    • Hard chrome lined measurement cylinder

Processing & Performance Metrics

  • Maximum Flow Rate
    • 715 to 12,249 barrels per hour (model dependent) gallons per minute
  • Flow Rate Rangeability
    • Better than 1200:1

Material Specifications

  • Materials
    • Explosion-Proof Junction Boxes: Marine-grade Aluminum or AISI 316 Stainless Steel
    • Seals: Ekonol® or Carbon-Filled PTFE
    • Wetted parts: AISI 304/304L or 316/316L Stainless Steel

I/O Capabilities

  • Fluid Types
    • Crude Oil, Hydrocarbons, Fine Chemicals, Liquid Gases, Condensates, Water
  • Drain & Vent Connections
    • Drains: 1 or 1.5 in ANSI Ball Valves
    • Vents: 1/2 in Ball Valves, Class 3000, RF Flanges

Technical Specifications

  • Flange Connections
    • ANSI 150, 300, 600, 900, 1500 RF or RJ (up to 3600 psi)

Dimensions & Weight

  • Dimensions
    • 2.8 m (108.5 in) to 5.6 m (219.5 in) Length

Overview

  • Controller
    • Portable handheld Local Access Device (LAD) for field access
    • SVP Controller with 3.5 in color display (6-line, real-time monitoring, data logging, diagnostics, water draw control)

Applications & Compatibility

  • Applications
    • High-precision meter proving for custody transfer applications
    • Meets stringent repeatability requirements (≤0.02%)
  • Mounting
    • Horizontal, Steel Skid Base
    • Trailer-Mounted Models Available
  • Meter Compatibility
    • Suitable for PD, Turbine, Coriolis, and Ultrasonic flow meters

Standards & Certifications

  • Safety Approvals
    • CSA-US, ATEX, IECEx (Sub-Assembly Level), PED, CRN, ASME, ANSI, ASTM
  • Ingress Protection
    • IP56

Measurement & Sensor Related (Measurement Capabilities)

  • Repeatability
    • Equal to or exceeding 0.02%

Environmental Conditions

  • Relative Humidity
    • 5 to 95% RH (Non-Condensing)
  • Pressure & Temperature Measurement
    • Two high-precision RTDs and one pressure transmitter (smart, explosion-proof, 4 to 20 mA output)
  • Operating Temperature Range
    • Fluid: -40 to +80 deg C (-40 to 176 deg F); Ambient: -40 to +60 deg C (-40 to 140 deg F) (model dependent)
  • Operating Pressure
    • Up to 3600 psi (248 bar) depending on flange class
  • Corrosion Resistance
    • 304L/316L stainless steel for wetted parts and drive components (offshore)
    • Hard chrome lined measurement cylinder

Processing & Performance Metrics

  • Maximum Flow Rate
    • 715 to 12,249 barrels per hour (model dependent) gallons per minute
  • Flow Rate Rangeability
    • Better than 1200:1

Material Specifications

  • Materials
    • Explosion-Proof Junction Boxes: Marine-grade Aluminum or AISI 316 Stainless Steel
    • Seals: Ekonol® or Carbon-Filled PTFE
    • Wetted parts: AISI 304/304L or 316/316L Stainless Steel

I/O Capabilities

  • Fluid Types
    • Crude Oil, Hydrocarbons, Fine Chemicals, Liquid Gases, Condensates, Water
  • Drain & Vent Connections
    • Drains: 1 or 1.5 in ANSI Ball Valves
    • Vents: 1/2 in Ball Valves, Class 3000, RF Flanges

Technical Specifications

  • Flange Connections
    • ANSI 150, 300, 600, 900, 1500 RF or RJ (up to 3600 psi)

Dimensions & Weight

  • Dimensions
    • 2.8 m (108.5 in) to 5.6 m (219.5 in) Length

Overview

  • Controller
    • Portable handheld Local Access Device (LAD) for field access
    • SVP Controller with 3.5 in color display (6-line, real-time monitoring, data logging, diagnostics, water draw control)
  • Applications : High-precision meter proving for custody transfer applications|Meets stringent repeatability requirements (≤0.02%)
  • Safety Approvals : CSA-US, ATEX, IECEx (Sub-Assembly Level), PED, CRN, ASME, ANSI, ASTM
  • Repeatability : Equal to or exceeding 0.02%
  • Relative Humidity : 5 to 95% RH (Non-Condensing)
  • Pressure & Temperature Measurement : Two high-precision RTDs and one pressure transmitter (smart, explosion-proof, 4 to 20 mA output)
  • Operating Temperature Range : Fluid: -40 to +80 deg C (-40 to 176 deg F); Ambient: -40 to +60 deg C (-40 to 140 deg F) (model dependent)
  • Operating Pressure : Up to 3600 psi (248 bar) depending on flange class
  • Mounting : Horizontal, Steel Skid Base|Trailer-Mounted Models Available
  • Meter Compatibility : Suitable for PD, Turbine, Coriolis, and Ultrasonic flow meters
  • Maximum Flow Rate : 715 to 12,249 barrels per hour (model dependent) gallons per minute
  • Materials : Explosion-Proof Junction Boxes: Marine-grade Aluminum or AISI 316 Stainless Steel|Seals: Ekonol® or Carbon-Filled PTFE|Wetted parts: AISI 304/304L or 316/316L Stainless Steel
  • Ingress Protection : IP56
  • Fluid Types : Crude Oil, Hydrocarbons, Fine Chemicals, Liquid Gases, Condensates, Water
  • Flow Rate Rangeability : Better than 1200:1
  • Flange Connections : ANSI 150, 300, 600, 900, 1500 RF or RJ (up to 3600 psi)
  • Drain & Vent Connections : Drains: 1 or 1.5 in ANSI Ball Valves|Vents: 1/2 in Ball Valves, Class 3000, RF Flanges
  • Dimensions : 2.8 m (108.5 in) to 5.6 m (219.5 in) Length
  • Corrosion Resistance : 304L/316L stainless steel for wetted parts and drive components (offshore)|Hard chrome lined measurement cylinder
  • Controller : Portable handheld Local Access Device (LAD) for field access|SVP Controller with 3.5 in color display (6-line, real-time monitoring, data logging, diagnostics, water draw control)
Brochure
Name
Description
File Size
Date
Size
9319_HPS_BRO_Small Volume Provers_A4
application/pdf 12.11 MB
9/23/2025
12.11 MB
Product Brochure
application/pdf 6.94 MB
10/31/2023
6.94 MB
Manuals and Guides
Name
Description
File Size
Date
Size
SVP035 to SVP120 Manual
application/pdf 5.94 MB
10/31/2023
5.94 MB
SVP005 to SVP025 Manual
application/pdf 5.29 MB
10/31/2023
5.29 MB
Name
Description
File Size
Date
Size
SVP035 to SVP120 Manual
application/pdf 5.94 MB
10/31/2023
5.94 MB
9319_HPS_BRO_Small Volume Provers_A4
application/pdf 12.11 MB
9/23/2025
12.11 MB
SVP005 to SVP025 Manual
application/pdf 5.29 MB
10/31/2023
5.29 MB
Product Brochure
application/pdf 6.94 MB
10/31/2023
6.94 MB
Name
Description
File Size
Date
Size
9319_HPS_BRO_Small Volume Provers_A4
12.11 MB
9/23/2025
Product Brochure
6.94 MB
10/31/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
44109932
CHAIN EXTENDED PIN ANSI 80 D-3 CP CS
44109932
CHAIN EXTENDED PIN ANSI 80 D-3 CP CS