/content/process/us/en/search.html

Burner Control Units

Automatic burner control units PFU

For controlling, igniting and monitoring impulse-controlled, modulating or stage-controlled gas burners, for continuous operation with ionization control.

Overview
For controlling, igniting and monitoring impulse-controlled, modulating or stage-controlled gas burners, for continuous operation with ionization control, for intermittent operation with UV control (with UV sensors of type UVS) or as a variant for continuous operation with UV control (with UV sensor UVD 1).

Features & Benefits:
  • Display of the program status, unit parameters and flame signal
  • Diagnosis and adjustment of unit parameters via optical interface, with Manual mode and air valve control
  • PFU 778: for directly ignited burners of unlimited capacity
  • PFU 798: for pilot and main burners of unlimited capacity, both burners can be monitored independently
  • Safety time on start-up: 3, 5 or 10 s
  • Safety time during operation: 1 or 2 s
  • Mains voltage: 115 or 230 V AC, for grounded or ungrounded mains
More Information:
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
88650807
PFU 760LT
88650807
PFU 760LT
KS88650271
PFU760LTK1
KS88650271
PFU760LTK1
KS88650272
PFU760LTD
KS88650272
PFU760LTD
KS88650273
PFU760LT
KS88650273
PFU760LT
KS88650274
PFU760LT
KS88650274
PFU760LT
KS88650275
PFU760LT
KS88650275
PFU760LT
KS88650276
PFU760LT
KS88650276
PFU760LT
KS88650277
PFU760LT
KS88650277
PFU760LT
KS88650278
PFU760LT
KS88650278
PFU760LT
KS88650279
PFU780LT
KS88650279
PFU780LT