/content/process/us/en/search.html

Burner Control Units

SOLA Boiler Control Unit

Compact boiler control unit for up to fifteen different control functions in one device.

Overview
SOLA Hydronic boiler control system that provides heat control, flame supervision, circulation pump control, fan control, boiler control and electric ignition function. The SOLA R7910A Hydronic or SOLA R7911 Steam Boiler Control integrates up to fifteen control functions into a single compact device.

Features & Benefits:
  • Reduced installation, wiring and maintenance, along with features such as setback, outdoor reset and fan and burner modulation save money and reduce the carbon footprint of the boiler application
  • Features such as flame safeguard, pump control, on-board igniter, central heating/domestic hot water high limits, PID load control and operating controls, unlock the door to programming flexibility
  • For flexible integrated boiler control SOLA is the most optimal integrated and compact solution for any hydronic and steam boiler application.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
32003971-002/U
SENSOR WITH 6 INCH LEADWIRES
32003971-002/U
SENSOR WITH 6 INCH LEADWIRES
32003971-003/U
OTC AND HEADER SENSOR KIT
32003971-003/U
OTC AND HEADER SENSOR KIT
32006512-006/B
NAMEPLATE LABEL
32006512-006/B
NAMEPLATE LABEL
50001464-006/U
SENSOR WITH 6 INCH LEADWIRES AND FEMALE
50001464-006/U
SENSOR WITH 6 INCH LEADWIRES AND FEMALE
50001464-007/U
SENSOR WITH 42 INCH LEADWIRES WITH END S
50001464-007/U
SENSOR WITH 42 INCH LEADWIRES WITH END S
50024861-334
INDUCTOR
50024861-334
INDUCTOR
50032893-001/U
BAG ASSEMBLY
50032893-001/U
BAG ASSEMBLY
50057608-003
IC MCU ARM 64KB 324TFBGA
50057608-003
IC MCU ARM 64KB 324TFBGA
50061545-002
LCD DISPLAY - 7INCH 800X480 24BIT COLOR
50061545-002
LCD DISPLAY - 7INCH 800X480 24BIT COLOR
50063482-001/X
BAG ASSEMBLY
50063482-001/X
BAG ASSEMBLY