/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Industrial Flame Monitoring (IFM)

FASA Glass and Quartz Fiber Optics

Fiber Optics for UV, IR, or UV+IR flame detection to extend the viewing head's ability to better see the flame in the combustion chamber.

Overview
Ideally suited for sighting where direct flame viewing is not possible, where ambient temperature is above viewing head rating or where it is necessary to get closer to the flame. Fiber optics effectively extends the optical path of a viewing head allowing for greater flexibility in sighting flames. Two types of fiber optics are available in glass for oil and coal flame monitoring and quartz for all fuel types. The fiber optics assembly is custom built and may include outer carrier, inner carrier and fiber optic bundle, depending upon the application. The assembly may be flexible with rigid section or all rigid with engineered adapters for support at the burner end. Two types of lens assemblies are available; FOLC-SC provides straight angle of view, while FOLC- 9C provides for 9 degree skewed viewing angle. Different adapters, with or without air purge, are available for viewing end. All Honeywell Signal Processors and the U2 series all-in-one Viewing Head may be used with the fiber optic system.​

Features & Benefits:
  • Adapted and custom built for each application
  • Protected by three layer, armored fiber optic cable, inner carrier and outer carrier
  • Adapters available at viewing head end for 1/2" or 1" NPT connection
  • Special engineering request available for adapting the burner from requirements
  • Transmission length is application dependent
  • Withstands high temperatures and vibrations
  • Corrosion protected stainless steel construction
  • Two different lens assemblies for angle of view
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
50107568-001
FO ADPT BDY LENS
50107568-001
FO ADPT BDY LENS
FASA
FIBER OPTIC VH EXTENSION ASSEMBLY
FASA
FIBER OPTIC VH EXTENSION ASSEMBLY
S550FOAD
FIBER OPTICS FOR S55XB/BE
S550FOAD
FIBER OPTICS FOR S55XB/BE
S550FOADY-FT
FIBER OPTICS W.AIRPURGE FOR S55XB/BE
S550FOADY-FT
FIBER OPTICS W.AIRPURGE FOR S55XB/BE
S592-PC
FIBER ASSY QRTZ LENS FOR S592/S593
S592-PC
FIBER ASSY QRTZ LENS FOR S592/S593
S592-PP
PLANO/PLANO WINDOW FOR S592/S593
S592-PP
PLANO/PLANO WINDOW FOR S592/S593
S700FOAD
S70X VWG HD FO ADPT
S700FOAD
S70X VWG HD FO ADPT
S800FOAD
S80X VWG HD FO ADPT
S800FOAD
S80X VWG HD FO ADPT