/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Industrial Flame Monitoring (IFM)

FlameTools or Thermalsoft Configuration Tools

Remote PC software and touchscreen display for configuration and to provide data from multiple Signal Processors/Viewing Heads flame status outputs.

Overview
The Thermalsoft PC software and FlameTools touchscreen display enable remote configuration, monitoring, and diagnostics for multiple signal processors, up to 32 to 64 in a single daisy chain. Thermalsoft and FlameTools make managing your system simpler and more convenient from anywhere, anytime.

Features & Benefits:
  • Real time flame and temperature monitoring and logging for maximum efficiency
  • Configuration and monitoring modes
  • Remote access to system for increased flexibility
  • Touchscreen version allows for easy set up and operation
  • Multiple loops display (up to 32 to 64 in a single daisy chain)
  • Password protected for system security
  • Save configuration on external memory device
  • Export and save data to Excel for analysis and trending
  • An USB to RS485 adapter needs to be purchased separately for the communication between a PC and the Modbus interface (not available from Honeywell)
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list