/content/process/us/en/search.html

Burner Accessories

AirJector

Air Entrainment with compressed air with Manual or automatic control options.

Overview
This product is discontinued. We may offer firmware, drivers and manuals for your convenience, as well as online tech support. If you require additional support, please contact us using the links above.
Product Discontinuation Date:December 30, 2022
Service & Support Discontinuation Date: December 31, 2027
The Eclipse Airjector uses compressed air to entrain larger volumes of ambient air for combustion systems. The Airjector is useful when the operation of the combustion equipment is intermittent or air requirements are very small. A blower is recommended for constant operation.Manual temperature control is achieved by a needle valve in the compressed air line. Automatic control can be achieved by installing a solenoid valve to provide "on-off" control, while a solenoid valve with adjustable bypass will give "hi-lo" burner control.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
110040
PILT,ATMSPH,2A 1FI,ELECT,SZ 70 ORIF
110040
PILT,ATMSPH,2A 1FI,ELECT,SZ 70 ORIF
110041
PILT,ATMSPH,3A 1F,MAN
110041
PILT,ATMSPH,3A 1F,MAN
2515
SLV,INJECTOR,ATMSPH,4 IN.
2515
SLV,INJECTOR,ATMSPH,4 IN.
2529
SLV,INJECTOR,ATMSPH,5 IN.
2529
SLV,INJECTOR,ATMSPH,5 IN.
3059
SLV,INJECTOR,ATMSPH,1.5 IN.
3059
SLV,INJECTOR,ATMSPH,1.5 IN.
3060
SLV,INJECTOR,ATMSPH,2 IN.
3060
SLV,INJECTOR,ATMSPH,2 IN.