/content/process/us/en/search.html

Burner Accessories

Blast Tips

Small burner tips to handle combustible mixtures of air and gas under sufficient pressure to cause a blast-like flame.

Overview
This product is discontinued. We may offer firmware, drivers and manuals for your convenience, as well as online tech support. If you require additional support, please contact us using the links above.
Product Discontinuation Date:December 30, 2022
Service & Support Discontinuation Date: December 31, 2027
Blast Tips are suitable for variety of applications. In general, Blast Tips are built to burn without the use of any refractory tunnel and are either self-piloting or built to prevent the flame from blowing away under normal conditions of operation. Due to the marked differences in combustion characteristics of various combustible gases, it is not always possible to use the same tip on all gases. A tip that may have good flame retention when burning coke oven gas may not hold a natural gas flame at all. They can be used in groups to heat a wide area such as the bottom of a kettle, or mounted down a length of pipe as in a core oven.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
18903-1
NZL,STICKTITE,ST 103 14,0.75 IN.,NPT,STL
18903-1
NZL,STICKTITE,ST 103 14,0.75 IN.,NPT,STL