/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Direct Fired Furnace Burners

Annular excess air burners

Excess air burners with annular-gap technology, burners with cast steel housing, connection for ceramic tube provided

Overview
Excess air burners with annular-gap technology, featuring a cast steel housing, and a connection for the ceramic tube included.

Features & Benefits:
  • Burner size: 65 and 100
  • Capacity: 50 to 200 kW
  • Normal flame shape
  • Gas type: natural gas, town gas or LPG
  • Burner Tube Length: depends on ceramic tube used
  • Threaded air and gas connections
  • Available with an integrated ignition lance
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list