/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Direct Fired Furnace Burners

Beta BBG/BBC

All-purpose, high input, Multi-fuel combination burner for industrial applications

Overview
The Beta Burner comes in Gas Only (BBG) or Combination Fuel (BBC). BBG is an all purpose, high input industrial design burner with a high quality, rugged steel design. It is engineered to operate across a broad range of air/fuel ratios and optimized to product low emissions levels.

Features & Benefits:
  • Capacity range: 2,900 kBTU/h to 109,000 kBTU/h (760 to 28,920 kW)
  • Fuels: Natual Gas
  • Alloy or refractory tile options
  • On-ratio turndown varies with fuel type and excess air
  • Low air and fuel pressure requirements
  • Engineered to operate across a wide range of air/fuel ratios
  • UV or Ionization flame supervision
  • Insulated versions for preheated air up to 900°F (480°C)
  • Direct Spark or Pilot ignition ??????BBC Multi-Fuel Combination Beta Burner is designed for durability and long life in continuous or intermittent operation in a variety of heating environments. Low air and fuel pressure requirements make it an ideal all-purpose burner for applications including thermal fluid heaters, oxidizers, rotary kilns, gypsum kettles, air heaters, and incinerators. The BBC also operates in applications under pressure or suction.Features and Benefits:
  • Capacity range: 2,900 kBTU/h to 109,000 kBTU/h (760 to 28,920 kW)
  • Fuels: any clean industrial fuel with a higher heating value of 500 BTU/scf (19.7 MJ/nm³)
  • Alloy or refractory tile
  • On-ratio turndown varies with fuel type and excess air
  • High quality, rugged steel design
  • Low air and fuel pressure requirements
  • Engineered to operate across a wide range of air/fuel ratios
  • UV flame supervision
  • Insulated versions for preheated air up to 900°F (480°C)
  • Pilot ignition
  • Low pressure atomization for light oil or liquid propane
  • Compressed air atomization available for high altitudes or heavy fuel oils
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
101028407
KIT,LIT,BBC/BBG,BETA GAS OIL BURNERS
101028407
KIT,LIT,BBC/BBG,BETA GAS OIL BURNERS
101028408
KIT,LIT,BBG,BETA GAS BURNERS
101028408
KIT,LIT,BBG,BETA GAS BURNERS
1121BU
BSHG,1.5 IN. X 1 IN.,NPT,MI
1121BU
BSHG,1.5 IN. X 1 IN.,NPT,MI
802003322
Burner, BBG10-2NNGS0P9XXG0NPCWU
802003322
Burner, BBG10-2NNGS0P9XXG0NPCWU
802003323
Burner, BBG18-2NNGS0P9XXXXNPCWU
802003323
Burner, BBG18-2NNGS0P9XXXXNPCWU
802003324
Burner, BBG08-2NNGS0P9XXG0NPCWU
802003324
Burner, BBG08-2NNGS0P9XXG0NPCWU
802003358
BBG18 2NNGS3P0XXXXNPCWU burner
802003358
BBG18 2NNGS3P0XXXXNPCWU burner
802003428
BBC08-2NLOS0P9A0G0NPCWU
802003428
BBC08-2NLOS0P9A0G0NPCWU
802003499
BBG18 2NNGS6P9XXXXNPCWU
802003499
BBG18 2NNGS6P9XXXXNPCWU
802003759
HK-MAX 2M545-SB/R-(33)B
802003759
HK-MAX 2M545-SB/R-(33)B