/content/process/us/en/search.html

Direct Fired Furnace Burners

BIC, BICA, ZIC

Burners with housing made of cast steel (BIC), aluminium (BICA) or sheet steel (ZIC), with ceramic tube connection.

Overview
Burners with housing made of cast steel (BIC), aluminium (BICA) or sheet steel (ZIC), with a ceramic tube connection.

Features & Benefits:
  • Burner sizes: 50 to 200
  • Capacity: 10 to 1000 kW
  • Uses: cold air, hot air, flat flame, and high-temperature applications
  • Fuel Types: natural gas, coke oven gas, town gas or liquefied gases as well as biologically produced methane or low calorific value gases upon consultation
  • Burner length: 300 to 1200 mm
  • Gas Connection: threaded
  • Versions Available: burner with integrated ignition lance, housing with internal insulation
More Information:
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HK2966
GSKT,8 RPM FLG KLNGR,1/8 THK,750°F 95070
HK2966
GSKT,8 RPM FLG KLNGR,1/8 THK,750°F 95070
HK2967A
GSKT,10 FLG KLNGR,1/8 THK,750°F 95070
HK2967A
GSKT,10 FLG KLNGR,1/8 THK,750°F 95070
HK401313
GSKT,8 ANSI GAS INLT KLNGR,1/8 THK,750°F
HK401313
GSKT,8 ANSI GAS INLT KLNGR,1/8 THK,750°F
HK406865-D
GSKT,GAS TB BB 1106 3110 KLNGR,1/8 THK,7
HK406865-D
GSKT,GAS TB BB 1106 3110 KLNGR,1/8 THK,7
HK406917-B
GSKT,GAS TB BB 1112 3114 KLNGR,1/8 THK,7
HK406917-B
GSKT,GAS TB BB 1112 3114 KLNGR,1/8 THK,7
HK44307
GSKT,BBC OIL TB BKPLT KLNGR,1/8 THK,750°
HK44307
GSKT,BBC OIL TB BKPLT KLNGR,1/8 THK,750°
HK52994
GSKT,BBX114/X118 GAS TB KLNGR,1/8 THK,75
HK52994
GSKT,BBX114/X118 GAS TB KLNGR,1/8 THK,75
HK53032
GSKT,BBX1112 GAS TB KLNGR,1/8 THK,750°F
HK53032
GSKT,BBX1112 GAS TB KLNGR,1/8 THK,750°F
HK55274
GSKT,BBG2106 BRNR MTG KLNGR,1/8 THK,750°
HK55274
GSKT,BBG2106 BRNR MTG KLNGR,1/8 THK,750°
HK70022
GSKT,6 RPM KLNGR,1/8 THK,750°F 95070
HK70022
GSKT,6 RPM KLNGR,1/8 THK,750°F 95070