/content/process/us/en/search.html

Direct Fired Furnace Burners

BIO, BIOA, ZIO

Burners with housing made of cast steel (BIO), aluminium (BIOA) or sheet steel (ZIO), for combination with a burner quarl or with an extended steel burner tube.

Overview
Burners with housing made of cast steel (BIO), aluminium (BIOA) or sheet steel (ZIO), for combination with a burner quarl or with an extended steel burner tube.

Features & Benefits:
  • Burner size: 50 to 200
  • Capacity: 40 to 1000 kW
  • Uses: cold air, hot air, flat flame, high-temperature applications
  • Fuel Type: natural gas, coke oven gas, town gas or liquefied gases as well as biologically produced methane or low calorific value gases upon request
  • Burner length: 50 to 1000 mm
  • Gas connection: threaded
  • Air connection: threaded or flanged (BIOA: tube connection)
  • Versions Available: burner with integrated ignition lance, housing with internal insulation
More Information:
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HK406268
SI ASSY,BIO100THB 400/235 37 EB
HK406268
SI ASSY,BIO100THB 400/235 37 EB
KS21800047
Dichtung-Set Eco 4M/5M
KS21800047
Dichtung-Set Eco 4M/5M
KS21800205
Reku-Einheit Eco 4M695+
KS21800205
Reku-Einheit Eco 4M695+
KS21803836
Spark plug M14x1,25 - G ½
KS21803836
Spark plug M14x1,25 - G ½
KS22803258
Isolierbox ECO3-DN65 zweigeteilt
KS22803258
Isolierbox ECO3-DN65 zweigeteilt
KS22804011
insulation 1C(A)/2C(A)-casing for Ecomax
KS22804011
insulation 1C(A)/2C(A)-casing for Ecomax
KS22804012
insulation 1/2(A)-casing/flue gas for Ec
KS22804012
insulation 1/2(A)-casing/flue gas for Ec
KS84199089
BRNR ASSY,BIO 125HB 850/635 2 EB
KS84199089
BRNR ASSY,BIO 125HB 850/635 2 EB
KS84199174
ZIO 200RBZ 250/235 29 D
KS84199174
ZIO 200RBZ 250/235 29 D
KS84199282
BIO 65KB-200/185-(46)E
KS84199282
BIO 65KB-200/185-(46)E