/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Direct Fired Furnace Burners

ExtensoHeat

Controls temperature, pressure and other variables in a wide range of applications.

Overview
The Eclipse ExtensoHeat Lance Burner offers the best solution available for continuous kiln heating furnaces for bricks, roof tiles and rough ceramic products. It is ideal for continuous kilns with roof top installations and furnace zones with operating temperatures above 1382ºF (750ºC). The burner lance extends through thick furnace walls to deliver the flame to the furnace load. ExtensoHeat is a nozzle mixing burner that can fire natural gas, propane, butane and other types of fuel gas.

Features & Benefits:
  • Capacity to 500,000 BTU/hr (146 kW) referring to G.H.V
  • Flame lengths from 700mm to 1000mm
  • Adjustable air and gas valves for precise control
  • Up to 60% excess gas operation
  • Flame view port located on the burner support
  • Meets CEE, NFPA, GOST and EN rules
  • High velocity injection provides better temperature uniformity
  • Durable construction
  • Control options include on/off, modulating and pulse firing
  • Quiet operation
  • Low maintenance and minimum spare parts
  • Competitively priced for short payback
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list