/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Direct Fired Furnace Burners

Furnnox

Direct fired furnace burners designed for high temperature applications with air staging for Ultra-Low NOx emissions performance. Improved efficiency achieved through use of pre-heated combustion air, available on all sizes.

Overview
Ultra-Low NOx Direct Fired Furnace Burners Eclipse Furnnox burners set new standards for emissions and flexibility. Tests show that the burners deliver lower emissions than any of its competitor's burners. The Furnnox is capable of producing NOx emissions less than 30 ppm at 3% O2 in most high temperature applications. To achieve high efficiency, the burner is controlled on-ratio throughout the operating range and can be operated with combustion air temperatures as high as 1,100°F (600°C). The Furnnox Low NOx burner is made to last, with rugged dependability and reliability built in.

Features & Benefits:
  • Integrated gas and air orifices simplify burner piping, set-up and adjustment
  • Air and gas inlets are independently adjustable in 90° increments to suit a variety of piping alternatives
  • Installation, operation, and maintenance are simplified and less costly
  • Made to last. Rugged Eclipse dependability and reliability are built in
  • Available in five sizes up to a capacity of 1,500,000 BTU/hr (440kW)
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
10012903
CMBSTR,BRNR,FN0025
10012903
CMBSTR,BRNR,FN0025
10012904
CMBSTR,BRNR,FN0050
10012904
CMBSTR,BRNR,FN0050
10012906
CMBSTR,BRNR,FN0100
10012906
CMBSTR,BRNR,FN0100
10012907
CMBSTR,BRNR,FN0150
10012907
CMBSTR,BRNR,FN0150
10012928
PLT,ADPT,DIST,AIR,ASY,FN0150
10012928
PLT,ADPT,DIST,AIR,ASY,FN0150
10012929
PLT,ADPT,DIST,AIR,ASY,FN0200
10012929
PLT,ADPT,DIST,AIR,ASY,FN0200
10012966
GSKT,MTG,BLCK,FN0025,INSULFRAX MATL
10012966
GSKT,MTG,BLCK,FN0025,INSULFRAX MATL
10012967
GSKT,MTG,BLCK,FN0050,FN0075 INSULFRAX MA
10012967
GSKT,MTG,BLCK,FN0050,FN0075 INSULFRAX MA
10012969
GSKT,MTG,BLCK,FN0100,INSULFRAX MATL
10012969
GSKT,MTG,BLCK,FN0100,INSULFRAX MATL
10012970
GSKT,MTG,BLCK,FN0150,INSULFRAX MATL
10012970
GSKT,MTG,BLCK,FN0150,INSULFRAX MATL