/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Direct Fired Furnace Burners

KINEMAX®

Medium velocity, natural gas fired industrial burners designed to promote stirring within the furnace and improved temperature unifority.

Overview
KINEMAX® Industrial Burners provide a higher velocity discharge that promotes stirring within your furnace to improving both temperature uniformity and workload penetration. When used in conjunction with MAXON's MICRORATIO® Control Valves, a KINEMAX® Natural Gas Burner may be adjusted to fire on-ratio throughout the firing range or set to give a choice between on-ratio and excess air or excess fuel firing. As high as 4700% excess air is possible at minimum capacity.

Features & Benefits:
  • Exit velocities up to 275 ft/s (190 miles/h) to promote workload heat penetration and better furnace temperature uniformity
  • Operate on-ratio, with excess fuel or with excess air to meet the specific demands of your combustion process needs
  • Burns most clean, low pressure gaseous fuels or light oil
  • Turndown capability up to 48:1
  • Maximum application flexibility with 7 different sizes and maximum capacities ranging from 0.38 MBtu/h up to 8.4 MBtu/h
  • Lower fuel consumption using preheated combustion air (up to 800 °F)
  • Refractory block for chamber temperatures up to 3000 °F
  • Removable backplate, providing access for easy inspection and/or maintenance
  • KINEMAX® burners can be used with oxygen enriched combustion air
More Information:
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
0150KM
1.5" Kinemax Burner
0150KM
1.5" Kinemax Burner
0150KMMF
1.5" Mounting Flange
0150KMMF
1.5" Mounting Flange
0150KM_CS
0.55 MBTU/HR GAS BURNER CONFIG SUB ASSEM
0150KM_CS
0.55 MBTU/HR GAS BURNER CONFIG SUB ASSEM
0200KM
2" Kinemax Burner
0200KM
2" Kinemax Burner
0200KM-000001
0200KM-1BA1V1S00000S01A0
0200KM-000001
0200KM-1BA1V1S00000S01A0
0200KMMF
2" Mounting Flange
0200KMMF
2" Mounting Flange
0200KM_CS
1.0 MBTU/HR GAS BURNER CONFIG SUB ASSEMB
0200KM_CS
1.0 MBTU/HR GAS BURNER CONFIG SUB ASSEMB
0300KM
3" Kinemax Burner
0300KM
3" Kinemax Burner
0300KM-000001
0300KM-1BA1V1S00000S01A0
0300KM-000001
0300KM-1BA1V1S00000S01A0
0300KMMF
3" Mounting Flange
0300KMMF
3" Mounting Flange