/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Direct Fired Furnace Burners

Menox / BIC..M

Burner with cast steel housing, with ceramic tube connection.

Overview
Low NOx burner with cast steel housing and ceramic tube connection.

Features & Benefits:
  • Burner size: 50 to 140
  • Capacity: 10 to 360 kW
  • Uses: for cold air and hot air up to 450°C
  • Menox mode for low NOx operation
  • Fuel Types: natural gas as well as coke oven gas, town gas or liquefied gases upon consultation
  • Burner Lenghts: 300 to 1200 mm
  • Connections: threaded for both fuel and air
  • Housing with internal insulation available
More Information:
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
KS84031410
BRNR,GAS,BIC 65MB 0/35 104 E,W CONN CRMC
KS84031410
BRNR,GAS,BIC 65MB 0/35 104 E,W CONN CRMC
KS84033630
BIC 100MB-200/235-(118)E
KS84033630
BIC 100MB-200/235-(118)E
KS84034311
BIC 125MG-0/35-(28)E
KS84034311
BIC 125MG-0/35-(28)E
KS84034320
BIC 125MB-100/135-(26)E
KS84034320
BIC 125MB-100/135-(26)E
KS84035430
BIC 140MB-200/235-(75)E
KS84035430
BIC 140MB-200/235-(75)E
KS84199228
ZICW 165MB 200/235 46 E,BRNR GAS,W CONN
KS84199228
ZICW 165MB 200/235 46 E,BRNR GAS,W CONN
KS84199318
BIC 100MG-0/35-(124)E
KS84199318
BIC 100MG-0/35-(124)E