/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Direct Fired Furnace Burners

TriOx Burner

The TriOx burner is an ultra low Nox burner with the ability to switch from flame to flameless (Invisiflame®) mode.

Overview
Hauck’s TriOx burner is ideally suited for aluminum furnaces, steel reheat furnaces, thermal fluid heaters, and other high temperature heat processes requiring ultra low NOx emissions. The burner’s three-staged air injection maximizes production efficiency while minimizing NOx and CO emissions. The unique air-staged design of the TriOx burner also has the proven benefit of scale or dross reduction in aluminum and steel applications. Low excess air, operation (5%) results in outstanding fuel efficiency. The TriOx fires any clean industrial fuel gas with a higher heating value of 500 Btu per cubic foot (19.7 MJ/nm3) or greater with ambient or preheated combustion air.

Features & Benefits:
  • Capacity range: 4200 to 27,000 kBTU/h (1230 to 7910 kW)
  • Ultra low NOx emissions with patented Invisiflame technology
  • Standard firing modes, switching mode and Invisiflame only modes available
  • Direct spark or pilot ignition
  • Low CO emissions, even on cold start
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
101028461
KIT,LIT,TRIPLE AIR STAGED ULTRA LO NOX B
101028461
KIT,LIT,TRIPLE AIR STAGED ULTRA LO NOX B
HK401854
BFL,TRIOX1008 2008 STAGE 3 BRNR AIR
HK401854
BFL,TRIOX1008 2008 STAGE 3 BRNR AIR
HK401925
BFL,TRIOX1012 2012 STAGE 3 BRNR AIR
HK401925
BFL,TRIOX1012 2012 STAGE 3 BRNR AIR
HK7682
GSKT,4ANSI ELB PER KLNGR,1/8 THK,750°F 9
HK7682
GSKT,4ANSI ELB PER KLNGR,1/8 THK,750°F 9
TRIOX06SW
Burner, TriOx, Switching, Model 06
TRIOX06SW
Burner, TriOx, Switching, Model 06
TRIOX08IN
Burner, TriOx, Invisiflame, Model 08
TRIOX08IN
Burner, TriOx, Invisiflame, Model 08
TRIOX08SW
Burner, TriOx, Switching, Model 08
TRIOX08SW
Burner, TriOx, Switching, Model 08
TRIOX12IN
Burner, TriOx, Invisiflame, Model 12
TRIOX12IN
Burner, TriOx, Invisiflame, Model 12
TRIOX12SW
Burner, TriOx, Switching, Model 12
TRIOX12SW
Burner, TriOx, Switching, Model 12
TRIOX14IN
Burner, TriOx, Invisiflame, Model 14
TRIOX14IN
Burner, TriOx, Invisiflame, Model 14