/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Direct Fired Furnace Burners

Wall Hugger Invisiflame WHI

Flat flame furnace burner with Ultra Low NOx emissions of 20 ppm or less.

Overview
WHI Wall Hugger Invisiflame® burner is designed for applications requiring even heat distribution with no flame impingement and low NOx emissions. The flame hugs the wall, even at high turndown ratios, allowing the burner to be placed close to the load.

Features & Benefits:
  • Capacity range: 2000 to 6000 kBTU/h (580 to 1760 kW)
  • Ultra low NOx emissions of 20 ppm or less
  • Low CO emissions even on cold start
  • 8:1 on-ratio turndown
  • Flat flame burner with flat flame profile throughout firing range with even heat distribution and no flame impingement
  • Low excess air operation (5%) for maximum fuel efficiencyCold or preheated air up to 900ºF (480ºC)
  • Direct spark or pilot ignition
  • Stable operation at ratio in cold furnace
  • Adjustable flange for ease of installation
  • Single air and fuel connections
  • Available in round or square tile versions
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HK404636
GSKT,WHI260 1 1/2 HI TEMP KAOWOOL,1/8 TH
HK404636
GSKT,WHI260 1 1/2 HI TEMP KAOWOOL,1/8 TH
HK404840
TILE ASSY,WHG140 002 BRNR SPCL
HK404840
TILE ASSY,WHG140 002 BRNR SPCL
HK405845
PLT,WHI240,HEATSHIELD
HK405845
PLT,WHI240,HEATSHIELD
WH140
Burner, Wall Hugger Invisiflame, Mdl 140
WH140
Burner, Wall Hugger Invisiflame, Mdl 140
WH160
Burner, Wall Hugger Invisiflame, Mdl 160
WH160
Burner, Wall Hugger Invisiflame, Mdl 160
WH240
Burner, Wall Hugger Invisiflame, Mdl 240
WH240
Burner, Wall Hugger Invisiflame, Mdl 240
WH260
Burner, Wall Hugger Invisiflame, Mdl 260
WH260
Burner, Wall Hugger Invisiflame, Mdl 260