/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Glass & Oxygen Burners

Forehearth Burners

Oxy-fuel and air-fuel designed for glass forehearth applications, the PrimeFire Forehearth offers reduction in fuel consumption and emissions with a simple nozzle mix design. It can be fired with natural gas, propane, butane, or mixed fuels.

Overview
This product is discontinued. We may offer firmware, drivers and manuals for your convenience, as well as online tech support. If you require additional support, please contact us using the links above.
Product Discontinuation Date:December 30, 2022
Service & Support Discontinuation Date: December 31, 2027
Low NOx PrimeFire Forehearth burners from Eclipse deliver significant reductions in fuel consumption and emissions in glass forehearth operations. The burners feature field proven combustion technology with the ability to reduce fuel consumption by over 60%, reduce NOx emissions by over 70%, and deliver a high glass yield. In addition, improved glass quality is also achieved due to the lower surface tension created with air-fuel combustion. Incorporating a nozzle-mix design, Forehearth burners eliminate the equipment costs associated with pre-mix style burners. The burner design also simplifies set-up and operation, and it can fire natural gas, propane, butane or mixed fuels.

Features & Benefits:
  • 80% reduction in NOx emissions
  • 60% reduction in fuel consumption
  • Improved temperature homogeneity throughout glass
  • Reduced maintenance
  • Reduced safety issues
  • Ease of set-up and operation
  • No blowers required for the combustion process
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
0101CT138304
NZL,FH,0.625 IN. OD,0.138 IN. BORE,304 S
0101CT138304
NZL,FH,0.625 IN. OD,0.138 IN. BORE,304 S
0101CT187304
NZL,FH,0.625 IN. OD,0.187 IN. BORE,304 S
0101CT187304
NZL,FH,0.625 IN. OD,0.187 IN. BORE,304 S
0101CT213304
NZL,FH,0.625 IN. OD,0.213 IN. BORE,304 S
0101CT213304
NZL,FH,0.625 IN. OD,0.213 IN. BORE,304 S
0101CT218304
NZL,FH,0.625 IN. OD,0.219 IN. BORE,304 S
0101CT218304
NZL,FH,0.625 IN. OD,0.219 IN. BORE,304 S
0101CT236304
NZL,FH,0.625 IN. OD,0.236 IN. BORE,304 S
0101CT236304
NZL,FH,0.625 IN. OD,0.236 IN. BORE,304 S
0101CT250304
NZL,FH,0.625 IN. OD,0.250 IN. BORE,304 S
0101CT250304
NZL,FH,0.625 IN. OD,0.250 IN. BORE,304 S
0101CT281304
NZL,FH,0.625 IN. OD,0.281 IN. BORE,304 S
0101CT281304
NZL,FH,0.625 IN. OD,0.281 IN. BORE,304 S
0101CT297304
NZL,FH,0.625 IN. OD,0.297 IN. BORE,304 S
0101CT297304
NZL,FH,0.625 IN. OD,0.297 IN. BORE,304 S
0101CT312304
NZL,FH,0.625 IN. OD,0.312 IN. BORE,304 S
0101CT312304
NZL,FH,0.625 IN. OD,0.312 IN. BORE,304 S
0101CT328304
NZL,FH,0.625 IN. OD,0.328 IN. BORE,304 S
0101CT328304
NZL,FH,0.625 IN. OD,0.328 IN. BORE,304 S