/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Glass & Oxygen Burners

OXY-THERM FHR Burners

Flat flame, oxy-fueled burner for glass melting furnaces. The OXYTHERM FHR features an adjustable staged oxygen design to optimize heat transfer, flame volume and emissions.

Overview
With OXYTHERM® FHR burners firing gas, fuel gas and oxygen for combustion enter the burner housing and mix at the nozzle exit.For oil firing, the oil enters through the nozzle, is atomized with compressed air, then combines with the combustion oxygen as it exits the burner block.The oxygen-fuel flame discharges through the refractory block tunnel to create a high aspect ratio, flat flame pattern.

Features & Benefits:
  • Industry lowest NOx levels
  • Adjustable staged oxygen design to optimize heat transfer, flame volume and emissions
  • Burns any gaseous fuel
  • Fuel oil capability ranges from light to heavy fuel oils
  • Quickly convert between gas and oil service by changing the fuel nozzle only
  • Capacities to 24 MBtu/hr
  • Increase available heat by burning fuels with oxygen
More Information:
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
50113298-001
SIZE S BLCK
50113298-001
SIZE S BLCK
50113300-001
SIZE L BLCK
50113300-001
SIZE L BLCK
50113301-001
SIZE XL BLCK
50113301-001
SIZE XL BLCK
50135086-001
SIZE M TANK AZS 35-HP BLCK
50135086-001
SIZE M TANK AZS 35-HP BLCK
OTFHRLG
OXY-THERM FHR Large Gas
OTFHRLG
OXY-THERM FHR Large Gas
OTFHRLO
OXY-THERM FHR Large Oil
OTFHRLO
OXY-THERM FHR Large Oil
OTFHRMG
OXY-THERM FHR Medium Gas
OTFHRMG
OXY-THERM FHR Medium Gas
OTFHRMO
OXY-THERM FHR Medium Oil
OTFHRMO
OXY-THERM FHR Medium Oil
OTFHRSG
OXY-THERM FHR Small Gas
OTFHRSG
OXY-THERM FHR Small Gas
OTFHRSO
OXY-THERM FHR Small Oil
OTFHRSO
OXY-THERM FHR Small Oil