/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Hauck Asphalt Burners

StarJet

Open-Fired Multi-Fuel Burner for the aggregate drying industry

Overview
The StarJet burner is designed to recirculate the hot gases, providing flame stability over its wide operating range. This eliminates the need for refractory ignition tile and combustion chamber. The StarJet can have the short, bushy flame for drum mixing or a long flame depending on the application. The burner’s wide turndown is particularly useful when lower production rates are desired, such as when making cold patch material.

Features & Benefits:
  • No ignition tile
  • No combustion chamber required
  • Convenient flame shaping
  • Wide turndown
  • Compressed air option available
  • Fuels fired:
    • Heavy Fuel Oil
    • Light Fuel Oil
    • Natural Gas
    • Liquid Propane (LP)
    • Landfill Gas
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
101029648
MNFLD ASSY,GAS,SJ200 260,9 & 12 O CLOCK
101029648
MNFLD ASSY,GAS,SJ200 260,9 & 12 O CLOCK
101029649
MNFLD ASSY,GAS,SJ200 260,3 & 6 O CLOCK A
101029649
MNFLD ASSY,GAS,SJ200 260,3 & 6 O CLOCK A
101029650
KIT,SJ4200 4260,GAS VLV MTRG,3 & 6 O CLO
101029650
KIT,SJ4200 4260,GAS VLV MTRG,3 & 6 O CLO
101029651
KIT,SJ4200 4260,GAS VLV MTRG,9 & 12 O CL
101029651
KIT,SJ4200 4260,GAS VLV MTRG,9 & 12 O CL
101029710
KIT,SJ4360 4580,GAS VLV,3 AND 6 OCLOCK B
101029710
KIT,SJ4360 4580,GAS VLV,3 AND 6 OCLOCK B
101029712
KIT,SJ4360 4580,GAS VLV,9 AND 12 OCLOCK
101029712
KIT,SJ4360 4580,GAS VLV,9 AND 12 OCLOCK
101029713
MNFLD, ASY,SJ 360 580 90°,3 AND 6 OCLOCK
101029713
MNFLD, ASY,SJ 360 580 90°,3 AND 6 OCLOCK
101031090
MNFLD,LP,SJ4520 & 4580,3 AND 6 OCLOCK,W
101031090
MNFLD,LP,SJ4520 & 4580,3 AND 6 OCLOCK,W
101031091
MNFLD,LP,SJ4520 & 4580,9 AND 12 OCLOCK,W
101031091
MNFLD,LP,SJ4520 & 4580,9 AND 12 OCLOCK,W
101031350
MNFLD,ASY,OIL,SJ4360,3 AND 6 OCLOCK
101031350
MNFLD,ASY,OIL,SJ4360,3 AND 6 OCLOCK