/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Immersion Tube Burners

ImmersoJet

Indirect Fired Burner for Immersion tube applications. It features the highest heat transfer rate of any immersion burner available.

Overview
The Eclipse ImmersoJet (IJ) is a nozzle-mix, tube-firing burner that is designed to fire at high velocities through a small diameter immersion tube in immersion heating tanks. The combustion gases from the burner scrub the inner tube surfaces to produce the highest heat transfer rate of any immersion burner available. It provides faster heat-up times than any other immersion burner. The standard burner includes a packaged blower, actuator control motor, integral butterfly valve, ratio regulator, burner body, combustion chamber, nozzle rear cover, spark and flame rods.

Features & Benefits:
  • Produces the industry’s highest heat capacities and efficiencies
  • Tube requirements save valuable space inside the tank
  • Comes mounted with a reliable low or high pressure blower for ease of installation
  • Quickly transfers heat to the immersion tube, resulting in lower burner surface temperature
  • Provides faster heat-up times than any other immersion burner
  • Combustion chamber is outside the tank, taking up less space and providing more uniform heat
  • Unique nozzle design ensures quiet operation
More Information:
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
10053530-1
KIT,LIT,IJ,IJ002,ENG
10053530-1
KIT,LIT,IJ,IJ002,ENG
10053530-1-D
10053530 1 KIT,LIT,IJ VRSN 2,IJ 2,ENG,
10053530-1-D
10053530 1 KIT,LIT,IJ VRSN 2,IJ 2,ENG,
10053530-2
KIT,LIT,IJ,IJ003,ENG
10053530-2
KIT,LIT,IJ,IJ003,ENG
10053530-2-D
KIT,LIT,IJ VRSN 2,IJ 3,ENG,
10053530-2-D
KIT,LIT,IJ VRSN 2,IJ 3,ENG,
10053530-3
KIT,LIT,IJ,IJ004,ENG
10053530-3
KIT,LIT,IJ,IJ004,ENG
10053530-3-D
KIT,LIT,IJ VRSN 2,IJ 4,ENG,
10053530-3-D
KIT,LIT,IJ VRSN 2,IJ 4,ENG,
10053530-4
KIT,LIT,IJ,IJ006,ENG
10053530-4
KIT,LIT,IJ,IJ006,ENG
10053530-4-D
KIT,LIT,IJ VRSN 2,IJ 6,ENG,
10053530-4-D
KIT,LIT,IJ VRSN 2,IJ 6,ENG,
10053530-5
KIT,LIT,IJ,IJ008,ENG
10053530-5
KIT,LIT,IJ,IJ008,ENG
10053530-5-D
KIT,LIT,IJ VRSN 2,IJ 8,ENG,
10053530-5-D
KIT,LIT,IJ VRSN 2,IJ 8,ENG,