/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Immersion Tube Burners

TUBE-O-FLAME®

Maxon TUBE-O-FLAME® Burners are nozzle mixing, gas-fired, refractory-less burners specifically designed for firing into an immersion tube.

Overview
MAXON's TUBE-O-FLAME® industrial burners provide clean, low NOx heating for tube firing. The TUBE-O-FLAME® burns most fuel gases inside an array of tubes to provide reduced fuel TUBE-O-FLAME®consumption and better process response. The low horsepower requirements reduce operating costs, and produce clean combustion with outstanding reliability.TUBE-O-FLAME® natural gas burners ensure improved performance for industrial washers, dip tanks, water-bath heaters, solution tanks, and asphalt tanks.

Features & Benefits:
  • Nozzle-mixing, refractory-less burners for tube firing
  • Burns any clean, low pressure fuel gas
  • Increases heat transfer efficiencies with long, swirling flame pattern
  • Promotes faster bring-up times with 20:1 turndown capabilities
  • Easy installation due to flange-mounted compact design
  • Simple start-up and field adjustments
  • Low horsepower requirements reduce initial and operating costs
  • Produces low levels of NOx in combustion products
  • Generates less noise than open-port tube firing
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
1018994
BOS - 8-15 TUBE-O-FLAME LNKG+
1018994
BOS - 8-15 TUBE-O-FLAME LNKG+
1030TOF
10-30 PKGD TUBE-O-FLAME Burner
1030TOF
10-30 PKGD TUBE-O-FLAME Burner
1035582
4" FLG MAIN HSG ASY L/MTG PLT
1035582
4" FLG MAIN HSG ASY L/MTG PLT
1040713
8" FLG MAIN HSG ASY L/MTG PLT
1040713
8" FLG MAIN HSG ASY L/MTG PLT
1040727
6" FLG MAIN HSG ASY L/MTG PLT
1040727
6" FLG MAIN HSG ASY L/MTG PLT
1042141
3" FLG MAIN HSG ASY L/MTG PLT
1042141
3" FLG MAIN HSG ASY L/MTG PLT
1055076
9.694 CS GD TB
1055076
9.694 CS GD TB
1055078
11.100 CS GD TB
1055078
11.100 CS GD TB
1055079
14.818 CS GD TB WLDMNT ASY
1055079
14.818 CS GD TB WLDMNT ASY
1055081
8" GAS NZL GD TB MOD
1055081
8" GAS NZL GD TB MOD