/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Line & Duct Burners

AHMA-DB

Forced draft version of the Eclipse AH-MA burner designed to work at the core of the airflow to be heated.

Overview
The AH-MA DualBlock, or AHMA-DB, is a forced draft version of the AH-MA burner with a modular design. The burner comes equipped with a flange to mount it to the wall or to a plate ready for insertion into the unit machine or duct. The fan can be mounted on the interior of the furnace/duct or on the exterior. This burner is typically applied to ducts in depression or lightly over-pressured.

Features & Benefits:
  • Capacity range: 500,000 to 28,000,000 Btu/h (147 to 8200 kW)
  • Fuels: natural gas, propane, butane
  • Turndown: greater than 20:1
  • Designed for work at the core of the air flow to be heated - inside or outside the duct
  • Extremely clean combustion with complete independence from the air flow to be heated permitting it to be used in all types of furnaces
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list