/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Line & Duct Burners

APX Burner Line Burner

The design of the APX® burner allows for high turndown without premixing fuel and air at low firing rates.

Overview
MAXON APX® Natural Gas Burners are packaged nozzle mixing line burners designed for fresh or low temperature re-circulated air heating applications. The APX® Industrial Burner is a value engineered design utilizing a single aluminum extrusion for both its air and fuel manifolds. Its single-piece, joint-less body design provides standard straight gas burners up to 40 feet (12 meters), H-shaped burners, and grid shaped burners engineered to your specification. APX® burner construction provides years of maintenance free operation and lower cost of ownership than any other alternative.

Features & Benefits:
  • Nozzle-mixing line burner for use with low pressure natural gas, propane and butane
  • Eliminates leakage with its single-piece, aluminum extrusion body design
  • Cooler oven walls due to deeper penetration inside the oven (wall-mounted applications)
  • Independent of variable process air-flows (in-duct applications)
  • Corrosion resistant main gas/air body and durable stainless steel mixing plates
  • Up to 40:1 turndown
  • Up to 1.36 MBtu/h per foot
  • Packaged units up to 15 ft in length
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
0050APX
.5' APX LINEBURNER
0050APX
.5' APX LINEBURNER
0100APX
1' APX LINEBURNER
0100APX
1' APX LINEBURNER
0150APX
1.5 FT APX Burner
0150APX
1.5 FT APX Burner
0200APX
2' APX LINEBURNER
0200APX
2' APX LINEBURNER
0250APX
2.5' APX LINEBURNER
0250APX
2.5' APX LINEBURNER
0300APX
3' APX LINEBURNER
0300APX
3' APX LINEBURNER
0350APX
3.5' APX LINEBURNER
0350APX
3.5' APX LINEBURNER
0350APXGAB
SPL 3.5' GA BRAUN APX LINEBURNER
0350APXGAB
SPL 3.5' GA BRAUN APX LINEBURNER
0400APX
4' APX LINEBURNER
0400APX
4' APX LINEBURNER
0500APX
5' APX LINEBURNER
0500APX
5' APX LINEBURNER