/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Line & Duct Burners

COMBUSTIFUME®

COMBUSTIFUME® Line Burners are designed for heating high temperature process air in motion.

Overview
COMBUSTIFUME® Burner provides reliable, efficient, industrial heating in process streams with oxygen levels as low as 16% (by volume). COMBUSTIFUME® Natural Gas Burner burns many fuel gases cleanly with low levels of NOx production. Several materials and industrial burner shapes are available to match your specific application while providing clean, even distribution of heat.

Features & Benefits:
  • For direct-fired fume incineration and higher temperature process air heating applications
  • Modular burner design provides burner assembly configurations and total heat release for maximum application flexibility
  • COMBUSTIFUME® Burner provides stable, efficient, raw gas operations in air streams with oxygen levels as low as 16% (by volume), or with inlet temperatures up to 1050°F (566°C)
  • Burns clean and odor-free with low levels of NOx production
  • When air stream oxygen content is low, primary combustion air may be added through the COMBUSTIFUME® Burner system to produce combustion of most clean gaseous fuels
  • Fume incineration costs are minimized by direct firing COMBUSTIFUME® Burner in the effluent air stream
  • 12 different varieties of COMBUSTIFUME® Line Burners available, each optimized in materials and/or performance factors to match your specific application requirements
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
1047387
CF4-6-D-24 STR SECT ASY
1047387
CF4-6-D-24 STR SECT ASY
1047388
CF4-12-D-24 STR SECT ASY
1047388
CF4-12-D-24 STR SECT ASY
1047389
CF4-T-D-24 TEE SECT ASY
1047389
CF4-T-D-24 TEE SECT ASY
1047390
CF4-X-D-24 CR SECT ASY
1047390
CF4-X-D-24 CR SECT ASY
1047391
CF4-12B-D-24 STR SECT ASY
1047391
CF4-12B-D-24 STR SECT ASY
1047392
CF4-BX-D-24 CR SECT ASY
1047392
CF4-BX-D-24 CR SECT ASY
1047393
CF4-BH-D-24 36B SECT ASY
1047393
CF4-BH-D-24 36B SECT ASY
1047394
CF4-6-D-48 STR SECT ASY
1047394
CF4-6-D-48 STR SECT ASY
1047395
CF4-12-D-48 STR SECT ASY
1047395
CF4-12-D-48 STR SECT ASY
1047396
CF4-T-D-48 TEE SECT ASY
1047396
CF4-T-D-48 TEE SECT ASY