/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Line & Duct Burners

CROSSFIRE®

Maxon CROSSFIRE® Burners are nozzle-mixing, modular line burners designed for a variety of fresh and recirculated air process heating applications.

Overview
MAXON CROSSFIRE® Low NOx Burners comply to the world's toughest air quality standards for NOx and CO by cleanly combusting gaseous fuels. CROSSFIRE® Burners are nozzle-mixing, modular line burners designed for a variety of fresh and re-circulated industrial air process heating applications. This low NOx burner is available in straight, grid, and insert cartridge sections which are used to spread heat across your duct for very uniform temperature distributions.The CROSSFIRE® Burner can be designed within a system to allow for up to 2,500,000 BTU/hr/ft (730 kW/ft)while producing extremely low emissions of both NOx and CO. You can combine CROSSFIRE® Low NOx Burners with SMARTFIRE® Intelligent Combustion Controls for optimal control of emissions and efficiency.

Features & Benefits:
  • Operational flexibility
    • High moisture air streams
    • Low O2 air streams
    • Highly inert air streams
    • Parallel velocities up to 4000 fpm, cross velocities up to 3000 fpm
  • Extremely low emissions
    • NOx levels of 25 ppm and CO levels of 250 ppm at 3% O2 are possible
    • Contact your Maxon sales representative about your specific application
  • Temperature uniformity to enhance product quality
  • Up to 25:1 turndown for process flexibility
  • High firing capacity - up to 2,500,000 Btu/hr/ft (732 kW/ft)
  • Nozzle-mixing line burner for use with low pressure natural gas firing
  • Also available in stainless steel housings and nickel-plated body versions
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
0.5EIXFSTR
6" End Inlet Crossfire Straight
0.5EIXFSTR
6" End Inlet Crossfire Straight
1.5EIXFSTR
1.5' End Inlet Crossfire Straight
1.5EIXFSTR
1.5' End Inlet Crossfire Straight
1043403
END BRKT
1043403
END BRKT
1044853
PLTD PILT END PLT
1044853
PLTD PILT END PLT
1044879
PILT AIR END CAP
1044879
PILT AIR END CAP
1044880
SS PILT AIR END CAP
1044880
SS PILT AIR END CAP
1045009
CROSSFIRE EXTL CVR PLT
1045009
CROSSFIRE EXTL CVR PLT
1045010
CROSSFIRE EXTL MTG PLT
1045010
CROSSFIRE EXTL MTG PLT
1045054
3",4" ADPT FLG
1045054
3",4" ADPT FLG
1045055
3",4" SS ADPT FLG
1045055
3",4" SS ADPT FLG