/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Line & Duct Burners

FlueFire

Air Heating Burner with Proven supplemental duct firing.

Overview
The Eclipse FlueFire burner has become an industry standard for supplemental firing in cogeneration and combined-cycle installations. FlueFire is an in-duct burner which can be located directly in the exhaust gases between the turbine and waste heat boiler. The burner is also suitable for fresh air operation or incineration applications. The FlueFire optimizes the system efficiency as it takes its oxygen requirement from the turbine exhaust gases. The burner can function with inlet temperatures up to 700°C (1300°F) and outlet temperatures up to 1200°C (2200°F). FlueFire is a proven performer in dozens of successful installations around the world.

Features & Benefits:
  • Excellent flame stability 
  • Clean combustion with low NOx emissions
  • Flame swirl stabilizes the combustion just in front of the burner
  • Creates an intimate mixing of the turbine exhaust gases with the fuel
  • Exceptional flame stability
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
00.4121028.01
NZL,GAS,FFB,LOS,FLUE FIRE BRNR
00.4121028.01
NZL,GAS,FFB,LOS,FLUE FIRE BRNR
00.4121028.25
NZL,GAS,INCINISTAR,STD,D3,7 11X
00.4121028.25
NZL,GAS,INCINISTAR,STD,D3,7 11X
00.4121029.01
PLT,GUIDING END,FLUE FIRE BRNR
00.4121029.01
PLT,GUIDING END,FLUE FIRE BRNR
00.4121051.02
BRNR,SECT,INCINISTAR IS 5,MIDDLE
00.4121051.02
BRNR,SECT,INCINISTAR IS 5,MIDDLE
00.4121051.03
BRNR,SECT,INCINISTAR IS 5,END
00.4121051.03
BRNR,SECT,INCINISTAR IS 5,END
00.4121051.05
BRNR,SECT,INCINISTAR IS 5,INLT NEAR IGN
00.4121051.05
BRNR,SECT,INCINISTAR IS 5,INLT NEAR IGN
00.4121147.00
ROD,IGN,ASY, IS 5 BRNR 00.4121053.07,L1
00.4121147.00
ROD,IGN,ASY, IS 5 BRNR 00.4121053.07,L1
00.4121147.02
ROD,IGN,ASY ECLIPSE BV 00.4121147.02,L1
00.4121147.02
ROD,IGN,ASY ECLIPSE BV 00.4121147.02,L1
00.4121147.03
ROD,IGN,ASY,ECLIPSE BV 00.4121147.03, BR
00.4121147.03
ROD,IGN,ASY,ECLIPSE BV 00.4121147.03, BR
00.4121147.04
ROD,IGN,ASY 05 IS ECLIPSE BV NO. 00.4121
00.4121147.04
ROD,IGN,ASY 05 IS ECLIPSE BV NO. 00.4121