/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Line & Duct Burners

HC AIRFLO®

This unique principle of operation allows “HC” AIRFLO® burners to operate with both low NOx and low CO, over the complete turndown.

Overview
MAXON Series HC AIRFLO® Duct Burners provide the low NOx operation in fresh and re-circulating industrial air heating applications. Series "HC" AIRFLO® low NOx Burners can operate in a process air stream with 12% or less oxygen content for optimal efficiency and reliability. The HC AIRFLO® natural gas burner ensures efficient, flexible operation with lower pressure drops than other duct burners.

Features & Benefits:
  • High heat release up to 8.5 MBtu/h per unit of burner length (12 in.)
  • Clean combustion with low CO and NOx emission levels
  • Minimal process air pressure drops locally across the burner as low as 0.2 "wc
  • Operates in fresh air, preheated air (up to 1100 °F) or low oxygen turbine exhaust gases
  • Fires on natural gas, H2 and all mixtures. Special versions for propane, butane, LPG and refinery gases are available
  • 100 % stainless steel construction for long life performance
  • No external combustion air required
  • Plug mounted in duct wall insures low installation costs
  • Burner capacity independent of back pressure variations and uniform heat distribution along burner length due to high gas pressure
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
301410
BURNER HC-8 W/PLUG&DUOPILOT
301410
BURNER HC-8 W/PLUG&DUOPILOT
301411
BURNER HC-8.5 W/PLUG&DUOPILOT
301411
BURNER HC-8.5 W/PLUG&DUOPILOT
301412
BURNER HC-9 W/PLUG&DUOPILOT
301412
BURNER HC-9 W/PLUG&DUOPILOT
301413
BURNER HC-9.5 W/PLUG&DUOPILOT
301413
BURNER HC-9.5 W/PLUG&DUOPILOT
301414
BURNER HC-10 W/PLUG&DUOPILOT
301414
BURNER HC-10 W/PLUG&DUOPILOT
301415
BURNER HC-10.5 W/PLUG&DUOPILOT
301415
BURNER HC-10.5 W/PLUG&DUOPILOT
301416
BURNER HC-11 W/PLUG&DUOPILOT
301416
BURNER HC-11 W/PLUG&DUOPILOT
301417
BURNER HC-11.5 W/PLUG&DUOPILOT
301417
BURNER HC-11.5 W/PLUG&DUOPILOT
301418
BURNER HC-12 W/PLUG&DUOPILOT
301418
BURNER HC-12 W/PLUG&DUOPILOT
301419
BURNER HC-12.5 W/PLUG&DUOPILOT
301419
BURNER HC-12.5 W/PLUG&DUOPILOT